MIL-DTL-26482 Series I and II Type Hermetic Connectors

MIL-DTL-26482 Series I and II Type Hermetic Connectors

Fast and Reliable Mating

Glenair MIL-DTL-26482 Series I and II Bayonet-Lock Connectors are ideally suited for vacuum chambers and other military and commercial applications that utilize this general purpose medium density cylindrical connector and require helium leak test rates of less than 1x10-7 cc/second. The bayonet mechanism provides fast and easy coupling, especially when the connector is situated in an awkward or hard to reach location. A wide range of available mounting styles–including both narrow and wide flange mounts–provide complete flexibility in interconnect system design. PCB and solder cup contacts allow easy integration and termination to I/O cabling and electronic sub-systems. Glenair MIL-DTL-26482 Type hermetics are interchangeable and intermateable with the wide range of industry-standard bayonet connectors designed around MIL-DTL-26482 and/or qualified to VG 95328, including ITT Cannon KPT.

MIL-DTL-26482 Type

Glenair Hermetic Connector Products

Hermetic D-Subminiature Connectors Catalog > Section D

230-014

230-014

MIL-DTL-26482 Series I Type Hermetic
Bayonet Coupling Solder Mount Receptacle
MS3113 Type
230-015

230-015

MIL-DTL-26482 Series I Type Hermetic
Bayonet Coupling Jam Nut Receptacle
MS3114 Type
947-303

947-303

Narrow Flange Mount Bulkhead Feed-Thru
MS3440 Type
230-035

230-035

MIL-DTL-26482 Series I Type Hermetic
Bayonet Coupling Narrow Flange Mount Receptacle
MS3112 Type
230-016

230-016

MIL-DTL-26482 Series II Type Hermetic
Bayonet Coupling Narrow Flange Mount Receptacle
MS3440 Type
230-017

230-017

MIL-DTL-26482 Series II Type Hermetic
Bayonet Coupling Wide Flange Mount Receptacle
MS3442 Type
230-018

230-018

MIL-DTL-26482 Series II Type Hermetic
Bayonet Coupling Solder Flange Mount Receptacle
MS3443 Type
230-019

230-019

MIL-DTL-26482 Series II Type Hermetic
Quick Release Bayonet Receptacle
Single Hole Jam-Nut Mount MS3449 Type
230-020

230-020

MIL-DTL-26482 Series II Type Hermetic
Bayonet Coupling Solder Mount Receptacle with Crimp Removable Contacts • MS3473 Type
230-021

230-021

MIL-DTL-26482 Series II Type Hermetic
Bayonet Coupling Box Mount Receptacle with Crimp Removable Contacts • MS3477 Type
230-022

230-022

MIL-DTL-26482 Series II Type Hermetic
Bayonet Coupling Jam Nut Mount Receptacle with Crimp Removable Contacts • MS3479 Type
230-034

230-034

MIL-DTL-26482 Series II Type Hermetic
Bayonet Coupling Jam-Nut Mount Receptacle
MS3449 Type
237-051

237-051

MIL-DTL-26482 Series II, MS3440 Type Hermetic
Special Narrow Square Flange Mount Receptacle with Bayonet Coupling and Solder Cup Termination
237-133

237-133

MIL-DTL-26482 Series I, MS3112 Type Hermetic
Square Flange Mount Receptacle with Bayonet Coupling and Solder Cup Termination
237-240

237-240

MIL-DTL-26482 Series I Type Hermetic
Special Square Flange Mount Receptacle with Bayonet Coupling and Solder Cup Termination
257-135

257-135

MIL-DTL-26482 Series II Type Hermetic
Bayonet Coupling Jam Nut Mount
Pin-Pin Bulkhead Feedthrough Receptacle
947-292

947-292

MIL-DTL-26482 Series II Type Hermetic
Bayonet Coupling Jam Nut Mount
Pin-Socket Bulkhead Feedthrough Receptacle