Series 79 Micro-Crimp Hermetic Connectors

Series 79 Micro-Crimp Hermetic Connectors

The High-Density, High Performance Hermetic Rectangular

Meet the newest member of Glenair's ultraminiature connector family, the Series 79 Micro-Crimp. Enviromental versions of the Micro-Crimp feature crimp, rear-release size #23 contacts on .075 inch (1.9 mm) spacing, as well as size #12 and #16 power contacts in a range of hybrid layouts. Hermetic versions of these high contact density connectors also feature rugged construction for demanding applications and, of course glass–to–metal hermetic sealing for severe environmental and pressure differential operating conditions. Designed for use in vacuum chambers and other pressurized systems, Glenair Micro-Crimp Hermetic Connectors offer outstanding performance in a lightweight microminiature package. The basic mounting configuration, an O-Ring equipped rear panel mount design may be customized for unique application environments. Specials, including weld mount versions are also available.

Hermetic D-Subminiature Connectors Catalog > Section L

Space Grade Series 79 Micro-Crimp Connectors

Space Grade Series 79 Micro-Crimp Connectors

NASA screening levels and modification codes
790-066

790-066

Series 79 Micro-Crimp Mateable, Rear Panel Mount
Hermetic Receptacle, Pin Face with Solder Cups
790-081

790-081

Series 79 Micro-Crimp Mateable, Rear Panel Mount
Hermetic Receptacle, Pin Face with Pre-Wired Terminations