Series 970 PowerTrip® Hermetic Connectors

Series 970 PowerTrip® Hermetic Connectors

Hermetic Connectors / Section M

The George HW Bush is the first US Navy surface ship to use the Series 970 PowerTrip® connector. Series 970 connectors fill the need for a military-grade harsh environment power connector with improved mechanical, environmental and electrical performance. PowerTrip® also delivers reduced size and weight compared to lower-density 5015 type power connectors. Available hermetic versions feature triple-start mating threads, high density insert arrangements and advanced EMI protection. The PowerTrip® connector is ideal for power distribution units, hybrid electric drives, motors, and other high current, high-reliability applications.

Product Selection Guide
970-007

970-007

PowerTrip® Hermetic Bulkhead Feedthrough
Receptacle with Jam Nut Mounting
  • How to Order Information
  • Dimensions
970-012

970-012

PowerTrip® Hermetic Bulkhead Feedthrough
Receptacle with Square Flange Mounting
  • How to Order Information