Special Hermetic Connectors

Special Hermetic Connectors

Glenair excels in the rapid prototyping and development of custom hermetic connectors from initial concept to finished parts, our factory is fully self-sufficient and can produce highly reliable, rugged interconnects machined from stainless steel, Inconel®, or kovar®. Our expertise extends to the design of high density interconnects to resolve gas, moisture, and particle ingress problems. And most importantly, at Glenair we are happy to consider your limited quantity and prototype requirements. Unlike other manufacturers, Glenair is well positioned to service both low-quantity custom orders as well as high volume production requirements. Basic mounting configurations, a weld-mount or O-Ring mount design may be customized for unique application requirements.

Hermetic D-Subminiature Connectors Catalog > Section N

237-263

237-263

Special Micro Circular Quick Disconnect Receptacle
Hermetic • Rear panel Jam Nut Mount, Socket PC Tail or Solder Cup
2570-1290

2570-1290

Special Micro Circular Quick Disconnect Receptacle
Hermetic • Single-Pin Feedthrough