QPL Hermetic MIL-DTL-24308 D-Sub Connectors

QPL Hermetic MIL-DTL-24308 D-Sub Connectors

MIL-DTL-24308/9 and Glenair Commercial Hermetic D-Subminiature Connectors

MIL-DTL-24308 D-Subminiature hermetic connectors are offered with passivated stainless steel, fused tin and nickel plated shells, with glass insulators fused to the connector shell. Ferrous alloy gold-plated contacts, available in sizes #20 and #22 contacts – on standard and high-density arrangements, respectively – meet a leak rate of 1 X 10-7cc/Helium per second, excepting 280-006/MIL-DTL-24308 parts and 280-035 (1 x 10-8), Kovar™. Choose from 11 different insert arrangements with 9 to 104 circuits, in accordance with MIL-DTL-24308/9H and Glenair commercial series. Connectors with panel sealing are available with nitrile, fluorosilicone and silicone O-rings. Made in America.

Hermetic D-Subminiature Connectors Catalog > Section J

280-003

280-003

MIL-DTL-24308/9 Type Hermetic
Glass-Sealed D-Subminiature Receptacle
280-006

280-006

MIL-DTL-24308/9 Hermetic
Glass-Sealed D-Subminiature Receptacle
280-104

280-104

MIL-DTL-24308/9 Type Hermetic
Glass-Sealed D-Subminiature Receptacle
280-012

280-012

MIL-DTL-24308/9 Type Hermetic
Rear Printed Circuit Board Termination
Glass-Sealed D-Subminiature Connector
280-013

280-013

MIL-DTL-24308/9 Type Hermetic
O-Ring Panel Sealing
Glass-Sealed D-Subminiature High Density Connector
280-014

280-014

MIL-DTL-24308/9 Type Hermetic
O-Ring Panel Sealing
Glass-Sealed D-Subminiature Connector
287-018

287-018

MIL-DTL-24308/9 Type Hermetic
Glass-Sealed D-Subminiature Connector
Front Mount O-Ring Seal
287-035

287-035

MIL-DTL-24308/9 Type Hermetic High Density
Glass-Sealed D-Subminiature Connector
287-159

287-159

MIL-DTL-24308/9 Type Hermetic
D-Subminiature Pin-to-Pin Feedthrough
287-450

287-450

MIL-DTL-24308/9 Type
Glass Sealed Rear Panel Mount D-Subminiature with O-Ring