MIL-DTL-83723 Series III Type Hermetic Connectors

MIL-DTL-83723 Series III Type Hermetic Connectors

Hermetic Connectors / Section E

The MIL-DTL-83723 Series III type connector is ideally suited for use on commercial, military and aerospace interconnect systems that demand hermetic sealing and high vibration resistance in a medium density cylindrical connector. Thirty-four insert arrangements are available in both threaded and bayonet coupling styles for a wide range of applications. Because Glenair makes all its hermetic connectors in-house, including the machining of shells, molding of interfacial seals and firing of hermetic components, we can offer you outstanding availability on stock products and fast turnaround on special orders.

Product Selection Guide
230-023

230-023

MIL-DTL-83723/79 Series III Type Hermetic
Bayonet Coupling Square Flange Receptacle Connector with Solder Terminals
230-024

230-024

MIL-DTL-83723/80 Series III Type Hermetic
Bayonet Coupling Solder Flange Mount Receptacle with Solder Cup Terminals
230-025

230-025

MIL-DTL-83723/81 Series III Type Hermetic
Bayonet Coupling Jam-Nut Mount Receptacle with Solder Cup Terminals
230-026

230-026

MIL-DTL-83723/93 Series III Type Hermetic
Bayonet Coupling Solder Flange Mount Receptacle with Straight Pin Contacts
230-027

230-027

MIL-DTL-83723/94 Series III Type Hermetic
Bayonet Coupling Jam-Nut Mount Receptacle with Straight Pin (All Sizes) or PCB (Size 20 Only) Contacts
230-028

230-028

MIL-DTL-83723/88 Series III Type Hermetic
Threaded Coupling Square Flange Mount Receptacle with Solder Cup Terminations
230-029

230-029

MIL-DTL-83723/89 Series III Type Hermetic
Threaded Coupling Jam-Nut Mount Receptacle with Solder Cup Terminations
230-030

230-030

MIL-DTL-83723/90 Series III Type Hermetic
Threaded Coupling Solder Flange Mount Receptacle with Solder Cup Terminations