Series 80 Mighty Mouse Hermetic Connectors

Series 80 Mighty Mouse Hermetic Connectors

The Series 800 Mighty Mouse Connector is designed for high-reliability commercial and aerospace/defense interconnect applications that require both robust environmental/EMI performance and reduced size and weight. The Series 80 Mighty Mouse Connector offers comparable performance to MIL-DTL-38999 Series interconnects with up to 71% weight and 52% size savings for similar contact layouts. The six versions of the product offer a variety of styles and features to suit just about any application.

Technical Reference

Hermetic D-Subminiature Connectors Catalog > Section C

Flange Gaskets 809-108

Flange Gaskets 809-108

Series 800 Mighty Mouse
  • Flange Gaskets for Series 800 Mighty Mouse Receptacles
  • Flange Gaskets for Series 802 Mighty Mouse Receptacles
  • Flange Gaskets for Series 805 Mighty Mouse Receptacles
Space Grade Mod Codes

Space Grade Mod Codes

  • What is outgassing?
  • How is outgassing measured?
  • What is NASA screening?
  • What screening level is required?
  • How to Order Space Grade Connectors
  • NASA Screening Levels and Modification Codes
800-013

800-013

Series 800 Mighty Mouse Hermetic Receptacles with UN Mating Thread
  • How to Order Information
  • Torque Values and Panel Cutouts
  • 800-013-02 and 800-013-03 • Square Flange Mount with UN Mating Thread
  • 800-013-07 • Jam Nut Mount with UN Mating Thread
801-012

801-012

Series 801 Mighty Mouse Hermetic Receptacle
Double-Start ACME Threads
  • How to Order Information
  • 801-012-02 • Square Flange
  • 801-012-03 • Solder Mount
  • 801-012-07 • Jam-Nut Mount
  • 801-012-13 • Weld Mount
801-059

801-059

Series 801 Mighty Mouse Hermetic Receptacle
Quick Coupling • Co-Ax Pins
  • How to Order Information
  • 801-059-02 • Square Flange
  • 801-059-03 • Solder Mount
  • 801-059-07 • Jam Nut Mount
802-013

802-013

Series 802 "Aqua Mouse" Submersible Hermetic Receptacle
  • How to Order Information
  • 802-013-00 • Front Mount Jam Nut
  • 802-013-02 • Square Flange Mount
  • 802-013-03 • Weld Mount
  • 802-013-07 • Rear Mount Jam Nut
802-040

802-040

Series 802 "Aqua Mouse" Submersible
Hermetic Receptacle Coax Contacts
  • How to Order Information • Sizes 12 and 16 Only
  • 802-040-00 • Front Panel Jam Nut Mount
  • 802-040-02 • Front Panel Square Flange Mount
  • 802-040-03 • Weld Mount
  • 802-040-07 • Rear Panel Jam Nut Mount
803-006

803-006

Series 803 Mighty Mouse Hermetic Receptacles with ¼ Turn Bayonet Coupling
  • How to Order Information
  • 803-006-02 and 803-006-07
804-006

804-006

Series 804 Mighty Mouse Hermetic Receptacles
Push-Pull Quick-Disconnect
  • How to Order Information
  • 804-006-00 • Front Panel Jam Nut Mount
  • 804-006-07 • Rear Panel Jam Nut Mount
805-006

805-006

Series 805 Mighty Mouse Hermetic Receptacles
Triple-Start Threaded Ordering Information
  • 805-006-02 • Flange Mount
  • 805-006-03 • Solder Mount
  • 805-006-07 • Jam Nut Mount
  • 805-006-13 • Front Panel Weld Mount