SeaKing™ 700 Dry-Mate 10K PSI Underwater Connectors, Cables, and PBOF Assemblies

SeaKing™ 700 Dry-Mate 10K PSI Underwater Connectors, Cables, and PBOF Assemblies
NAVSEA S9320-AM-PRO-020 Molding Facility Certification
Glenair is certified by the Department of the Navy, Submarine Maintenance Engineering Planning and Procurement (SUBMEPP) to manufacture submarine outboard cable assemblies and components for the U.S. Navy IAW NAVSEA S9320-AM-PRO-020/MOLDING Rev 2 requirements. Molding Facility Certification

10K PSI / 700 Bar / 7000m Open-Face or Mated, Dual O-Ring Equipped, High-Density, High-Voltage, Fiber Optic and Hybrid Electrical/Optical Subsea Connectors

SeaKing™ is an innovative new connector series that eliminates a broad range of mechanical design weaknesses found in many of today's high-pressure subsea connector families. From its double O-ring seals and retractable engaging nut, to its multi-keyed mating interface, the SeaKing™ represents a bold new approach to subsea power and signal connectivity.

Ideally suited for offshore oil & gas, military/defense, oceanographic research, and other harsh-environment subsea applications, the dry-mate connector series is built for optimal durability and reliability. Tested to 15,000 PSI (open face and mated), and equipped with integrated dual O-ring seals, marine bronze coupling nuts, corrosion-resistant stainless steel shells and high-pressure contact inserts with gold-plated signal contacts, special RF and fiber optic solutions, the Series 70 SeaKing™ is today's most advanced high-density signal and standard-density power subsea connector available.

General Reference

Contact Arrangements

Assembly Instruction Card


SeaKing™ 700 Underwater Connector 3D CAD Model Files

SeaKing™ 700 Underwater Connector 3D CAD Model Files

Browse and download SeaKing™ 700 connector CAD drawings, models, and 3D parts

700-001
SeaKing™ 700 Cable Connector Plug (CCP) 700-001

Cable Connector Plug (CCP)

700-006
SeaKing™ 700 Flange Connector Receptacle (FCR) 700-006

Flange Connector Receptacle (FCR)

700-007
SeaKing™ 700 Bulkhead Connector Receptacle (BCR) 700-007

Bulkhead Connector Receptacle (BCR)

707-0413
SeaKing™ 700 Cable Connector Plug (CCP) 707-0413

Cable Connector Plug (CCP)

700-025
SeaKing™ 700 Cable Connector Receptacle (CCR) 700-025

Cable Connector Receptacle (CCR)

700-026
SeaKing™ 700 Flange Connector Receptacle (FCR) 700-026

Flange Connector Receptacle (FCR)

700-027
SeaKing™ 700 Bulkhead Connector Receptacle (BCR) 700-027

Bulkhead Connector Receptacle (BCR)

707-0147-6
SeaKing™ 700 Reverse Gender Flange Receptacle 707-0147-6

Reverse Gender Flange Receptacle

707-0147-7
SeaKing™ 700 Reverse Gender Bulkhead Receptacle 707-0147-7

Reverse Gender Bulkhead Receptacle

709-123
SeaKing™ 700 PBOF Assembly System Fittings and Accessories 709-123

PBOF Assembly System Fittings and Accessories
Supports broad range of hose diameters and wall thicknesses

Overmolded and Repairable Cable Capabilities
SeaKing™ 700 Overmolded and Repairable Cable Capabilities, Tools and Accessories

Tools and Accessories

Series 707 SeaKing