Banding Backshell

Banding Backshell

Series 44

Series 44 Banding Backshells provide fast, reliable termination of cable braid shields to standard mil spec circular electrical connectors, Glenair Series 80 Mighty Mouse, Series 233 SuperNine, Series 806 Mil-Aero and Series 970 PowerTrip connectors.

Series 44 backshells are available in nine styles including shrink boot versions and shrouded "Band-in-a-Can" versions with saddle clamps for wire strain relief. Material choices include aluminum alloy, stainless steel and corrosion-proof composite.

Reference


Series 44 Banding Backshells for AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234

440A*030
Banding Backshell, Shrink Boot 440A*030

Banding Backshell, Shrink Boot

440A*069
Banding Backshell, Shrink Boot, Self-Locking 440A*069

Banding Backshell, Shrink Boot, Self-Locking

440A*072
Banding Backshell, Dual Band 440A*072

Banding Backshell, Dual Band

447A*325
Banding Backshell, Composite, Shrink Boot 447A*325

Banding Backshell, Composite, Shrink Boot

447A*326
Banding Backshell, Composite, Shrink Boot, Micro Band 447A*326

Banding Backshell, Composite, Shrink Boot, Micro Band

440A*143
Banding Backshell, Composite, Shrink Boot, Ultra Low-Profile 90 Degree 440A*143

Banding Backshell, Composite, Ultra Low-Profile 90°

447A*531
Banding Backshell, Shrink Boot, Spanner Nut 447A*531

Banding Backshell, Shrink Boot, Spanner Nut

443A*024
Banding Backshell, Shrouded Environmental 443A*024

Banding Backshell, Shrouded Environmental

447A*328
Banding Backshell, Composite, Shrouded 447A*328

Banding Backshell, Composite, Shrouded

447AC659
Banding Backshell, Shrouded Low Profile 90 Degree 447AC659

Banding Backshell, Shrouded Low Profile 90°

447AS523
Banding/Overmolding Adapter 447AS523

Banding/Overmolding Adapter

440A*039
EMI/RFI Banding Adapter 440A*039

EMI/RFI Banding Adapter

Series 44 Banding Backshells for AS50151 Solder Connectors

440B*031
Banding Backshell, Shrink Boot, Direct Coupling 440B*031

Banding Backshell, Shrink Boot, Direct Coupling

Series 44 Banding Backshells for MIL-DTL-26482 Series I Connectors

440D*031
Banding Backshell, Shrink Boot, Direct Coupling 440D*031

Banding Backshell, Shrink Boot, Direct Coupling

447DS523
Banding/Overmolding Adapter 447DS523

Banding/Overmolding Adapter

Series 44 Banding Backshells for MIL-DTL-38999 Series I and II Connectors

440F*030
Banding Backshell, Shrink Boot 440F*030

Banding Backshell, Shrink Boot

440F*069
Banding Backshell, Shrink Boot, Self-Locking 440F*069

Banding Backshell, Shrink Boot, Self-Locking

440F*072
Banding Backshell, Dual Band 440F*072

Banding Backshell, Dual Band

447F*325
Banding Backshell, Composite, Shrink Boot 447F*325

Banding Backshell, Composite, Shrink Boot

447F*326
Banding Backshell, Composite, Shrink Boot, Micro Band 447F*326

Banding Backshell, Composite, Shrink Boot, Micro Band

440F*143
Banding Backshell, Composite, Ultra Low Profile 90 Degree 440F*143

Banding Backshell, Composite, Ultra Low Profile 90°

447F*531
Banding Backshell, Shrink Boot, Spanner Nut 447F*531

Banding Backshell, Shrink Boot, Spanner Nut

443F*024
Banding Backshell, Shrouded Environmental 443F*024

Banding Backshell, Shrouded Environmental

447FC659
Banding Backshell, Shrouded, Low Profile 90 Degree 447FC659

Banding Backshell, Shrouded, Low Profile 90°

447F*328
Banding Backshell, Composite, Shrouded 447F*328

Banding Backshell, Composite, Shrouded

447FS523
Banding/Overmolding Adapter 447FS523

Banding/Overmolding Adapter

440F*039
EMI/RFI Banding Adapter 440F*039

EMI/RFI Banding Adapter

Series 44 Banding Backshells for MIL-DTL-38999 Series III and IV Connectors

440H*030
Banding Backshell, Shrink Boot 440H*030

Banding Backshell, Shrink Boot

440H*069
Banding Backshell, Shrink Boot, Self-Locking 440H*069

Banding Backshell, Shrink Boot, Self-Locking

440H*233
Banding Backshell, Shrink Boot, Expanded Clearance 440H*233

Banding Backshell, Shrink Boot, Expanded Clearance

440H*072
Banding Backshell, Dual Band 440H*072

Banding Backshell, Dual Band

447H*325
Banding Backshell, Composite, Shrink Boot 447H*325

Banding Backshell, Composite, Shrink Boot

447H*326
Banding Backshell, Composite, Shrink Boot, Micro Band 447H*326

Banding Backshell, Composite, Shrink Boot, Micro Band

440H*143
Banding Backshell, Composite, Ultra Low Profile 90 Degree 440H*143

Banding Backshell, Composite, Ultra Low Profile 90°

447H*531
Banding Backshell, Shrink Boot, Spanner Nut 447H*531

Banding Backshell, Shrink Boot, Spanner Nut

443H*024
Banding Backshell, Shrouded Environmental 443H*024

Banding Backshell, Shrouded Environmental

443H*042
Banding Backshell, Shrouded, Expanded Clearance 443H*042

Banding Backshell, Shrouded, Expanded Clearance

447H*328
Banding Backshell, Composite, Shrouded 447H*328

Banding Backshell, Composite, Shrouded

447HC659
Banding Backshell, Shrouded, Low Profile 90 Degree 447HC659

Banding Backshell, Shrouded, Low Profile 90°

447HS523
Banding/Overmolding Adapter 447HS523

Banding/Overmolding Adapter

440H*039
EMI/RFI Banding Adapter 440H*039

EMI/RFI Banding Adapter

Series 44 Banding Backshells for MIL-DTL-28840 Connectors

440G*058
Banding Backshell, Shrink Boot 440G*058

Banding Backshell, Shrink Boot

Series 44 Banding Backshells for Series 80 Mighty Mouse Connectors

440MS134
Banding Backshell, Shrink Boot, Direct Coupling 440MS134

Banding Backshell, Shrink Boot, Direct Coupling

440M*135
Banding Backshell, Shrink Boot, Spin Coupling 440M*135

Banding Backshell, Shrink Boot, Spin Coupling

440M*143
Banding Backshell, Composite, Ultra Low Profile 90 Degree 440M*143

Banding Backshell, Composite, Ultra Low Profile 90°

440M*182
Banding Backshell, Shrink Boot, Dual Band 440M*182

Banding Backshell, Shrink Boot, Dual Band

440MA204
Banding Backshell, Low Profile 90 Degree, Elliptical Entry 440MA204

Banding Backshell, Low Profile 90°, Elliptical Entry

440MC173
Banding Backshell, Ultra Low Profile 90 Degree 440MC173

Banding Backshell, Ultra Low Profile 90°

447MS981
Banding Backshell, Shrouded 447MS981

Banding Backshell, Shrouded

440M*233
Banding Backshell, Shrink Boot, Expanded Clearance 440M*233

Banding Backshell, Shrink Boot, Expanded Clearance

443M*042
Banding Backshell, Shrouded, Expanded Clearance 443M*042

Banding Backshell, Shrouded, Expanded Clearance

Series 44 Banding Backshells for Series 970 PowerTrip® Connectors

440P*069
Banding Backshell, Shrink Boot, Self-Locking 440P*069

Banding Backshell, Shrink Boot, Self-Locking

Series 44 Banding Backshells for Series 806 Mil-Aero Connectors

440V*191
Banding Backshell, Shrink Boot, Self-Locking 440V*191

Banding Backshell, Shrink Boot, Self-Locking

440V*213
Banding Backshell, Shrink Boot, Self-Locking, Micro Band 440V*213

Banding Backshell, Shrink Boot, Self-Locking, Micro Band

443V*039
Banding Backshell, Shrouded Environmental 443V*039

Banding Backshell, Shrouded Environmental

440V*233
Banding Backshell, Shrink Boot, Expanded Clearance 440V*233

Banding Backshell, Shrink Boot, Expanded Clearance

443V*042
Banding Backshell, Shrouded, Expanded Clearance 443V*042

Banding Backshell, Shrouded, Expanded Clearance

Series 44 Banding Backshells for Series ITS, VG95234 Connectors

440R*030
Banding Backshell, Shrink Boot 440R*030

Banding Backshell, Shrink Boot

Series 44 Split-Back Backshells

440-236
Split-Back Backshell, Stainless Steel, Low-Profile 90 Degree with Qwik-Ty 440-236

Split-Back Backshell, Stainless Steel, Low-Profile 90° with Qwik-Ty

440-143
Split-Back Backshell, Composite Thermoplastic, Low-Profile 90 Degree with Qwik-Ty 440-143

Split-Back Backshell, Composite Thermoplastic, Low-Profile 90° with Qwik-Ty

440-144
Split-Back Backshell, Composite Thermoplastic, Low-Profile 90 Degree 440-144

Split-Back Backshell, Composite Thermoplastic, Low-Profile 90°

440H*241
Split-Back Backshell, Composite Thermoplastic, Swept-Profile 90 Degree with Wire Organizer Grommet 440H*241

Split-Back Backshell, Composite Thermoplastic, Swept-Profile 90° with Wire Organizer Grommet