SeaKing™ 700 Dry-Mate 10K PSI Underwater Connectors, Cables, and PBOF Assemblies

SeaKing™ 700 Dry-Mate 10K PSI Underwater Connectors, Cables, and PBOF Assemblies
NAVSEA S9320-AM-PRO-020 Molding Facility Certification
Glenair is certified by the Department of the Navy, Submarine Maintenance Engineering Planning and Procurement (SUBMEPP) to manufacture submarine outboard cable assemblies and components for the U.S. Navy IAW NAVSEA S9320-AM-PRO-020/MOLDING Rev 2 requirements. Molding Facility Certification

10K PSI / 700 Bar / 7000m Open-Face or Mated, Dual O-Ring Equipped, High-Density, High-Voltage, Fiber Optic and Hybrid Electrical/Optical Subsea Connectors

Series 70 Series 700 Series 701

SeaKing is an innovative new connector series that eliminates a broad range of mechanical design weaknesses found in many of today's high-pressure subsea connector families. From its double O-ring seals and retractable engaging nut, to its multi-keyed mating interface, the SeaKing represents a bold new approach to subsea power and signal connectivity.

Ideally suited for offshore oil & gas, military/defense, oceanographic research, and other harsh-environment subsea applications, the dry-mate connector series is built for optimal durability and reliability. Tested to 15,000 PSI (open face and mated), and equipped with integrated dual O-ring seals, marine bronze coupling nuts, corrosion-resistant stainless steel shells and high-pressure contact inserts with gold-plated signal contacts, special RF and fiber optic solutions, the Series 70 SeaKing is today's most advanced high-density signal and standard-density power subsea connector available.

Reference

Product Datasheets

Assembly Instruction Card


SeaKing™ 700 Dry-Mate Underwater Connectors

Deep Dive:

SeaKing™ 700 Dry-Mate 10K PSI Underwater Connectors, Cables, and PBOF Assemblies

Next-Generation High-Speed, Signal, and Power Connectors for Mission-Critical Applications — From Submarines and ROVs to Seafloor Oil and Gas Production Platforms

Series 70 and Series 700

  • eBook
  • PDF (Single pages, print friendly)
SeaKing™ Junior

Deep Dive:

SeaKing™ Junior

High-Density, Dry-Mate, Harsh-Environment Connectors and Cables for Lighter-Duty ROV Applications such as Lights and Sensors

Series 701

  • eBook
  • PDF (Single pages, print friendly)
SeaKing™ Fiber Optic

Deep Dive:

SeaKing™ Fiber Optic

10K PSI Open-Face Pressure Rated Fiber Optic Connectors, Cables and Jumpers – Singlemode and Multimode with Low dB Data Loss

  • eBook
  • PDF (Single pages, print friendly)
SeaKing POWER for Subsea Primary Power Junctions

Deep Dive:

SeaKing™ Power

1–6.6kV Connectors for Deep Sea Oil & Gas Primary Power Junctions

  • eBook
  • PDF (Single pages, print friendly)
SeaKing™ 700 Underwater Connector 3D CAD Model Files

SeaKing™ 700 Underwater Connector 3D CAD Model Files

Browse and download SeaKing™ 700 connector CAD drawings, models, and 3D parts

SeaKing 700 Cable connector plug (CCP), 700-001

700-001

SeaKing 700 Cable connector plug (CCP)

SeaKing 700 Flange connector receptacle (FCR), 700-006

700-006

SeaKing 700 SeaKing 700 Flange connector receptacle (FCR)

Bulkhead connector receptacle (BCR), 700-007

700-007

Bulkhead connector receptacle (BCR)

SeaKing 700 PBOF Assembly System Fittings and Accessories

SeaKing 700 PBOF Assembly System Fittings and Accessories

  • PBOF Fitting: 45° with Fill Port and Swivel
  • PBOF Fitting: 90° with Fill Port and Swivel
  • PBOF Tubing: Flexible Elastomer
SeaKing 700 Overmolded and Repairable Cable Capabilities, Tools and Accessories

SeaKing 700 Overmolded and Repairable Cable Capabilities, Tools and Accessories

  • Turnkey Overmolded and Repairable Cable Assemblies, Special Configurations
  • Plug Pressure Cap (mates witH 700-006/007
  • Receptacle Pressure Cap (mates witH 700-001)
  • Anti-Cathodic Delamination Ring
  • Insert Installation Tool
  • O-Ring Kits and O-Ring Lubrication Grease
  • Spanner Wrench
  • Torque Wrench Adaptors
  • Plug Nut
  • Replacement Hex Nut for Bulkhead Connector Receptacle
  • Replacement Washer
  • Snap Ring Pliers
  • Band-Master ATS® Micro Banding Tool and Bands