Marine and Subsea Connectors

Marine and Subsea Connectors

High-Performance, High-Pressure Interconnect Technologies with Proven Sealing Performance in Shipboard, Downhole and Subsea Applications

Glenair excels in the design and manufacture of high-pressure interconnect technologies for marine and subsea applications. Innovative application of materials science and mechanical design from over 60 years of service to geophysical, naval, and oceanographic has resulted in a product family with significant performance advantages. From ruggedized serial and high-speed electrical connectors, to glass-sealed high-pressure bulkhead feed-thrus, and hazardous-zone ATEx explosion-proof designs, Glenair is the go-to supplier for mission-critical marine and subsea applications.

Related Catalogs

Download the complete catalog:
Marine and Subsea Connectors [ 59 MB pdf ]
Deep Water Subsea, High-Pressure 10K PSI / 700 Bar / 7000m Connectors

Deep Water Subsea, High-Pressure 10K PSI / 700 Bar / 7000m Connectors

Next-generation high-speed, signal, and power connectors for missioncritical applications – from submarines and ROVs to seafloor oil and gas production platforms
  • SeaKing™ 10K PSI Open-Face High-Density Subsea Connectors and Cables
  • SuperG55™ Dry-Mate 10K PSI Subsea Electrical Connectors
  • Economical Marine Molded Cable-to-Cable and Cable-to-Panel Interconnects
Downhole High-Temperature / High Pressure Connectors

Downhole High-Temperature / High Pressure Connectors

Small form-factor solutions tailored for harsh-environment geophysical downhole tooling applications – with high temperature tolerance and high pressure glass sealing
  • Well-Master® High Temperature Micro-D Connectors
  • Single- and Multi-pin Height Temperature/High Pressure (HTHP) Glass Sealed Penetrators and Feedthroughs
Topside or Shipboard Connectors

Topside or Shipboard Connectors

Composite thermoplastic, marine bronze, and stainless steel interconnect wire system components for ruggedized salt spray and explosive zone applications
  • SeaCrow™ Rugged Marine Bronze Environmental Connectors
  • ITS-Ex ATEx-Qualified and Approved Explosive Zone Connectors
  • Corrosion-Resistant Composite Junction Boxes, Cable Bays, and Wire Protection Conduit
  • Polymer and Metal-Core Conduit Systems
Shallow Water Subsea Connectors

Shallow Water Subsea Connectors

Piston O-ring and hermetically sealed interconnect technologies with marine-grade stainless steel and Marine Bronze materials for power, signal, and high-speed applications
  • Geo-Marine® 5000 PSI connectors and overmolded cables
  • AquaMouse™ 3500 PSI miniature Connectors and overmolded cables