MIL-DTL-38999 QPL and Glenair Signature Hermetic Seal Connectors

MIL-DTL-38999 QPL and Glenair Signature Hermetic Seal Connectors

MIL-DTL-38999 Series I, II, III, and IV Family of Hermetic Connectors

Glass-to-Metal Seal D38999 Hermetics

MIL-DTL-38999 Series I, II, III, and IV hermetic connectors are ideal for high-pressure/low-leakage applications in air, sea and space environments. Glenair is on the Qualified Product List (QPL) for all configurations of MIL-DTL-38999 Series I through IV pin and socket hermetic connectors. We also offer our D38999 type commercial part numbers (Glenair SuperNine) for applications that do not require MS qualified products but want to take advantage of additional features available in the Glenair signature series. And because Glenair makes all its hermetic connectors in-house, including the machining of shells, molding of interfacial seals, and firing of hermetic components, we can offer you outstanding availability on stock products and fast turnaround on special orders.

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Glenair Worldwide Hermetic Capabilities

Glenair Worldwide Hermetic Capabilities Video

Reference

Alternate Keyway Positions


On this page...


MIL-DTL-38999 Series I QPL and Glenair Signature Hermetic Connectors

  • Scoop-Proof Bayonet-Lock Series

Reference

D38999 Series I Wall-Mount Hermetic Receptacle, 231-100-H0 and MS27469

231-100-H0
MS27469
D38999 Series I Wall-Mount Hermetic Receptacle

D38999 Series I Solder-Mount Hermetic Receptacle, 231-100-H5 and MS27471

231-100-H5
MS27471
D38999 Series I Solder-Mount Hermetic Receptacle

D38999 Series I Jam-Nut Mount Hermetic Receptacle, 231-100-H7 and MS27470

231-100-H7
MS27470
D38999 Series I Jam-Nut Mount Hermetic Receptacle

D38999 Series I Wall-Mount Hermetic Receptacle, 231-100-H0

231-100-H0
D38999 Series I Wall-Mount Hermetic Receptacle

D38999 Series I Solder-Mount Hermetic Receptacle, 231-100-H5

231-100-H5
D38999 Series I Solder-Mount Hermetic Receptacle

D38999 Series I Hermetic Receptacle with Crimp-Removable Socket Contacts, 231-106 (257-255)

231-106
D38999 Series I Hermetic Receptacle with Crimp-Removable Socket Contacts

  • 231-106-H0
    Wall-Mount
  • 231-106-H5
    Solder-Mount
  • 231-106-H7
    Jam-Nut Mount
D38999 Series I CODE RED Lightweight Hermetic Receptacle, 231-250

231-250
D38999 Series I CODE RED Lightweight Hermetic Receptacle

  • 231-250-07
    Jam Nut Mount Receptacle
  • 231-250-D0
    Wall Mount Front Panel Receptacle with Standard Holes
  • 231-250-E0
    Wall Mount Back Panel Receptacle with Standard Holes (MS27656T)
Jam Nut Mount Hermetic Bulkhead Feed-Thru, MIL-DTL-38999 Series I Type, 231-103-H7

231-103-H7
Jam Nut Mount Hermetic Bulkhead Feed-Thru

  • MIL-DTL-38999 Series I Type
Jam Nut Mount Hermetic Sav-Con®, MIL-DTL-38999 Series I Type, 231-103-H9

231-103-H9
Jam Nut Mount Hermetic Sav-Con®

  • MIL-DTL-38999 Series I Type

MIL-DTL-38999 Series II QPL and Glenair Signature Hermetic Connectors

  • Low-Profile Bayonet-Lock Series
Wall Mount Hermetic Receptacle, MIL-DTL-38999 Series II, MS27475, 232-100-H0

MS27475
232-100-H0
Wall Mount Hermetic Receptacle

  • MIL-DTL-38999 Series II
Box Mount Hermetic Receptacle, MIL-DTL-38999 Series II, MS27476, 232-100-H2

MS27476
232-100-H2
Box Mount Hermetic Receptacle

  • MIL-DTL-38999 Series II
Jam Nut Mount Hermetic Receptacle, MIL-DTL-38999 Series II, MS27477, 232-100-H7

MS27477
232-100-H7
Jam Nut Mount Hermetic Receptacle

  • MIL-DTL-38999 Series II
Solder Mount Hermetic Receptacle, MIL-DTL-38999 Series II, MS27478, 232-100-H5

MS27478
232-100-H5
Solder Mount Hermetic Receptacle

  • MIL-DTL-38999 Series II
Jam Nut Mount Hermetic Receptacle with Series III Accessory Threads, Low Profile, MIL-DTL-38999 Series II Type, 232-101-H7

232-101-H7
Jam Nut Mount Hermetic Receptacle with Series III Accessory Threads, Low Profile

  • MIL-DTL-38999 Series II Type
Jam Nut Mount Hermetic Bulkhead Feed-Thru, MIL-DTL-38999 Series II, 232-103-H7

232-103-H7
Jam Nut Mount Hermetic Bulkhead Feed-Thru

  • MIL-DTL-38999 Series II Type
Jam Nut Mount Hermetic Plug / Receptacle Bulkhead Feed-Thru, MIL-DTL-38999 Series II, 232-103-H9

232-103-H9
Jam Nut Mount Hermetic Plug / Receptacle Bulkhead Feed-Thru

  • MIL-DTL-38999 Series II Type
Weld Mount Hermetic Receptacle, MIL-DTL-38999 Series II, 232-100-H8

232-100-H8
Weld Mount Hermetic Receptacle

  • MIL-DTL-38999 Series II Type (IAW MS27478Y Series II)
Hermetic Receptacle with Crimp-Removable Contacts, MIL-DTL-38999 Series II, 232-106

232-106
Hermetic Receptacle with Crimp-Removable Contacts

  • MIL-DTL-38999 Series II Type, Wall-Mount, Solder-Mount, Box-Mount, Jam-Nut Mount Available

MIL-DTL-38999 Series III QPL and Glenair Signature SuperNine Hermetic Connectors

  • Triple-Start Stub ACME Mating Series
D38999 Series III Wall & Weld Mount Hermetic Receptacle with Removable Crimp Contacts, 233-265

233-265
D38999 Series III Wall & Weld Mount Hermetic Receptacle with Removable Crimp Contacts

Removable crimp contacts provide quick and easy wire termination.

  • 233-265-H2
    Wall Mount Hermetic with Accessory Threads
  • 233-265-BH2
    Wall Mount Hermetic with Integral Banding Porch
  • 233-265-H8
    Weld Mount Hermetic with Accessory Threads
  • 233-265-BH8
    Weld Mount Hermetic with Banding Porch
D38999 Series III Jam Nut Mount Hermetic Receptacles with Removable Crimp Contacts, 233-265

233-265
D38999 Series III Jam Nut Mount Hermetic Receptacles with Removable Crimp Contacts

Removable crimp contacts provide quick and easy wire termination.

  • 233-265-H7
    Jam-Nut Hermetic with Accessory Threads
  • 233-265-BH7
    Jam-Nut Hermetic with Integral Banding Porch
  • 233-265-DH7
    Jam-Nut Hermetic with Dual O-ring and Accessory Threads
  • 233-265-DBH7
    Jam-Nut Hermetic with Dual O-ring and Banding Porch
Hermetic Jam-Nut and Box Mount Receptacles with Accessory Thread or Banding Porch, 233-266

233-266
Hermetic Jam-Nut and Box Mount Receptacles with Accessory Thread or Banding Porch

SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors

D38999 Series III 1000 PSI Rated, Piston-Sealed Hermetic Receptacle, 2333-2001

2333-2001
D38999 Series III 1000 PSI Rated, Piston-Sealed Hermetic Receptacle

SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors

  • 2333-2001-H2
    Piston Sealed Box Mount Hermetic Receptacle
  • 2333-2001-H5
    Piston Sealed Solder Mount Hermetic Receptacle
  • 2333-2001-H7
    Piston Sealed Jam-Nut Mount Hermetic Receptacle
  • 2333-2001-H8
    Piston Sealed Weld Mount Hermetic Receptacle
D38999 Series III Cryogenic Hermetic Receptacle, 2333-2003

2333-2003
D38999 Series III Cryogenic Hermetic Receptacle

SuperNine MIL-DTL-38999 Series III Type Glass-Seal Hermetic Connectors

  • 2333-2003-H2
    Box Mount Hermetic Receptacle
  • 2333-2003-H5
    Solder Mount Hermetic Receptacle
  • 2333-2003-H7
    Jam-Nut Mount Hermetic Receptacle
  • 2333-2003-H8
    Weld Mount Hermetic Receptacle
D38999 Series III Cryogenic Hermetic Feedthrough, 2333-2010

2333-2010
D38999 Series III Cryogenic Hermetic Feedthrough

  • 2333-2010-H2
    Box Mount Hermetic Receptacle
  • 2333-2010-H7
    Jam-Nut Mount Hermetic Receptacle
  • 2333-2010-DH7
    Dual O-Ring Jam-Nut Mount Hermetic Receptacle
  • 2333-2010-H8
    Weld Mount Hermetic Receptacle
D38999 Series III High-Pressure Hermetic Bulkhead Feedthrough, 2333-2011

2333-2011
D38999 Series III High-Pressure Hermetic Bulkhead Feedthrough

D38999 Series III Hermetic 1000 PSI Rated Piston Seal Solder Cup Receptacle, 233-277

233-277
D38999 Series III Hermetic 1000 PSI Rated Piston Seal Solder Cup Receptacle

  • 233-277-H7 or 233-277-BH7
    Jam-Nut Hermetic Receptacle with Accessory Threads or Banding Porch
D38999 Series III Hermetic 1000 PSI Rated Piston Seal Crimp Removable Receptacle, 233-278

233-278
D38999 Series III Hermetic 1000 PSI Rated Piston Seal Crimp Removable Receptacle

  • 233-278-H7 or 233-278-BH7
    Jam-Nut Hermetic Receptacle with Accessory Threads or Banding Porch
D38999 Series III Hermetic Bulkhead Feed-Thru with 10G High-Speed Contacts, 233-263

233-263
D38999 Series III Hermetic Bulkhead Feed-Thru with 10G High-Speed Contacts

  • 233-263-H2
    Square Flange Mount Hermetic Bulkhead Feed-Thru
  • 233-263-H8
    Weld Mount Hermetic Bulkhead Feed-Thru
  • 233-263-H7
    Jam-Nut Mount Hermetic Bulkhead Feed-Thru
D38999 Series III Hermetic PC Tail Receptacles with Shielded Contacts, 233-262

233-262
D38999 Series III Hermetic PC Tail Receptacles with Shielded Contacts

  • 233-262
    Hermetic High-Speed / RF Shielded Contact, PCB Footprints
  • 233-262-H2
    Hermetic Box Mount Receptacle
  • 233-262-H7
    Hermetic Jam-Nut Mount Receptacle
  • 233-262-DH7
    Hermetic Jam-Nut Mount Dual O-Ring Receptacle
  • 233-262-H8
    Hermetic Weld Mount Receptacle, D38999/21 Type
D38999 Series III Hermetic PC Tail Receptacles with Threaded Stand-Off, 233-267

233-267
D38999 Series III Hermetic PC Tail Receptacles with Threaded Stand-Off

  • 233-267-H2
    Hermetic Box Mount Receptacle
  • 233-267-H7
    Hermetic Jam-Nut Receptacle
  • 233-267-DH7
    Hermetic Dual O-Ring Jam-Nut Receptacle
D38999 Series III Hermetic Dual Flange Receptacles, High-Speed PCB Contacts, 233-268

233-268
D38999 Series III Hermetic Dual Flange Receptacles, High-Speed PCB Contacts

  • 233-268-H2
    Hermetic Box Mount Receptacle
  • 233-268-H7 and 233-268-DH7
    Hermetic Jam-Nut Mount Receptacle
  • 233-268-H7
    Hermetic Jam-Nut Mount Receptacle
  • 233-268-DH7
    Hermetic Dual O-Ring, Jam-Nut Mount Receptacle
D38999 Series III Hermetic Receptacle with Thermocouple Contacts, 233-271

233-271
D38999 Series III Hermetic Receptacle with Thermocouple Contacts

  • 233-271-H2
    Flange Mount Hermetic Receptacle Connector
  • 233-271-H5
    Solder Mount Hermetic Receptacle Connector
  • 233-271-H7
    Jam-Nut Mount Hermetic Receptacle Connector
  • 233-271-H8
    Weld Mount Hermetic Receptacle Connector
D38999 Series III Hermetic Bulkhead Feed-Thrus, 233-103-H2 and 233-103-H8

233-103-H2 and 233-103-H8
D38999 Series III Hermetic Bulkhead Feed-Thrus

  • 233-103-H2
    Box Mount Hermetic Receptacle
  • 233-103-H8
    Weld Mount Hermetic Receptacle
D38999 Series III Hermetic Bulkhead Feed-Thrus, 233-103-H7 and 233-103-DH7

233-103-H7 and 233-103-DH7
D38999 Series III Hermetic Bulkhead Feed-Thrus

  • 233-103-H7
    Jam-Nut Hermetic Mount
  • 233-103-DH7
    Dual O-Ring Hermetic Jam-Nut Receptacle
D38999 Series III Hermetic Bulkhead Feed-Thru with Shielded Contacts, 233-261

233-261-H2 and 233-261-H8
D38999 Series III Hermetic Bulkhead Feed-Thru with Shielded Contacts

  • 233-261-H2
    Box Mount Hermetic Feed-Thru Connector
  • 233-261-H8
    Weld Mount Hermetic Feed-Thru Connector
D38999 Series III Hermetic Bulkhead Feed-Thru with Shielded Contacts, 233-261-H7 and 233-261-DH7

233-261-H7 and 233-261-DH7
D38999 Series III Hermetic Bulkhead Feed-Thru with Shielded Contacts

  • 233-261-H7
    Jam-Nut Mount Hermetic Feed-Thru Connector
  • 233-261-DH7
    Dual O-Ring Jam-Nut Mount Hermetic Feed-Thru Connector
D38999 Series III Hermetic Bulkhead Feed-Thru with Thermocouple Contacts, 233-284

233-284
D38999 Series III Hermetic Bulkhead Feed-Thru with Thermocouple Contacts

  • 233-284-H2
    Dual O-Ring, Jam-Nut Feed-Thru Hermetic Connector
  • 233-284-H7
    Jam-Nut Feed-Thru Hermetic Connector
  • 233-284-DH7
    Dual O-Ring, Jam-Nut Feed-Thru Hermetic Connector
  • 233-284-H8
    Weld Mount Feed-Thru Hermetic Connector
D38999 Series III Hermetic Bulkhead SAV-CON Feed-Thru, 233-103-H9

233-103-H9
D38999 Series III Hermetic Bulkhead SAV-CON Feed-Thru

  • Jam-Nut Mount Hermetic Gender Changer
Box Mount Hermetic Receptacle, D38999/21 and 233-100-H2

D38999/21 and 233-100-H2
Box Mount Hermetic Receptacle

  • MIL-DTL-38999 Series III Type
Jam Nut Mount Hermetic Receptacle, D38999/23 and 233-100-H7

D38999/23 and 233-100-H7
Jam Nut Mount Hermetic Receptacle

  • MIL-DTL-38999 Series III Type
Solder Mount Hermetic Receptacle, D38999/25 and 233-100-H5

D38999/25 and 233-100-H5
Solder Mount Hermetic Receptacle

  • MIL-DTL-38999 Series III Type
Weld Mount Hermetic Receptacle, D38999/27 and 233-100-H8

D38999/27 and 233-100-H8
Weld Mount Hermetic Receptacle

  • MIL-DTL-38999 Series III Type
Jam Nut Mount Hermetic Bulkhead Feed-Thru, 233-103-H7

233-103-H7
Jam Nut Mount Hermetic Bulkhead Feed-Thru

  • MIL-DTL-38999 Series III Type
Bulkhead SAV-CON Feed-Thru, 233-103-H9

233-103-H9
Bulkhead SAV-CON Feed-Thru

Jam-Nut Mount Gender Changer

  • MIL-DTL-38999 Series III Type
Hermetic Receptacle Bulkhead Feed-Thru, 233-291-H7

233-291-H7
Hermetic Receptacle Bulkhead Feed-Thru

  • MIL-DTL-38999 Series III Type
Jam Nut Mount Hermetic with Double O-Rings, 237-033

237-033
Jam Nut Mount Hermetic with Double O-Rings

Jam Nut Mount Hermetic Receptacle with Dual Flange O-Rings

  • MIL-DTL-38999 Series III Type
Special Hermetic Jam Nut Mount Receptacle, 237-063

237-063
Special Hermetic Jam Nut Mount Receptacle

Bulkhead Feed-Thru with P.C. Tail Contacts

  • MIL-DTL-38999 Series III Type
Hermetic Dual Flange Jam Nut Mount Receptacle, 237-153

237-153
Hermetic Dual Flange Jam Nut Mount Receptacle

  • MIL-DTL-38999 Series III Type
Jam Nut Mount Hermetic Bulkhead Feed-Thru with SAE Threads, 257-093

257-093
Jam Nut Mount Hermetic Bulkhead Feed-Thru with SAE Threads

  • MIL-DTL-38999 Series III Type
RJ45 Glass-Seal Hermetic Receptacle with Crimp-Removable Contacts, 233-309

233-309
RJ45 Glass-Seal Hermetic Receptacle with Crimp-Removable Contacts

  • MIL-DTL-38999 Series III Type

SuperNine Series III Lightweight Hermetic Connectors with CODE RED Encapsulant

  • MIL-DTL-38999 Series IV Type
Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

"Mission-Critical" Hermetic Sealing with 1x10-7 Leak-Rate Performance

Hermetically-sealed interconnects used in vacuum or high-altitude applications prevent moisture and other contaminants from damaging sensitive electronic equipment. Glass-to-metal hermetic sealing has been the gold standard in the aerospace and petrochemical industries for decades due to the strength and long-term durability of the materials used. But glass-to-metal seal hermetics come with a big price tag in both weight and electrical resistance.

CODE RED is an innovative sealing encapsulant and application process — invented by Glenair — that provides durable hermetic sealing in a lightweight aluminum package. CODE RED allows for the use of conventional gold-plated copper alloy contacts, significantly improving electrical performance. CODE RED hermetic connectors are available now in Glenair SuperNine® (D38999 Series III type), Series 80 Mighty Mouse, and M24308 D-Sub. These connectors deliver reliable, life-of-system 1x10-7 max leak-rate hermetic sealing and special non-magnetic (zero residual magnetism) versions are also available, consult factory.

Reference

Wall Mount or Jam-Nut Mount Receptacle, PC Tails or Solder Cup, 233-250

233-250
Wall Mount or Jam-Nut Mount Receptacle, PC Tails or Solder Cup

  • MIL-DTL-38999 Series III Type
  • CODE RED
Hermetic Jam-Nut Mount, Bulkhead Feed-Thru, 233-251

233-251
Hermetic Jam-Nut Mount, Bulkhead Feed-Thru

  • MIL-DTL-38999 Series III Type
  • CODE RED
Hermetic Jam-Nut Mount, Crimp Removable Contact, 233-252

233-252
Hermetic Jam-Nut Mount, Crimp Removable Contact

  • MIL-DTL-38999 Series III Type
  • CODE RED
Hermetic Jam-Nut Mount with Solder Cup and Banding Porch, 233-253

233-253
Hermetic Jam-Nut Mount with Solder Cup and Banding Porch

  • MIL-DTL-38999 Series III Type
  • CODE RED
Hermetic Jam-Nut Mount with PC Tail Quadrax Contacts, 233-254

233-254
Hermetic Jam-Nut Mount with PC Tail Quadrax Contacts

  • MIL-DTL-38999 Series III Type
  • CODE RED
Hermetic Jam-Nut Mount, PC Tail with Threaded Standoffs, 233-255

233-255
Hermetic Jam-Nut Mount, PC Tail with Threaded Standoffs

  • MIL-DTL-38999 Series III Type
  • CODE RED
Connector Receptacle, RJ45 to Solder Cup Termination, 2330-0131

2330-0131
Connector Receptacle, RJ45 to Solder Cup Termination

  • 2330-0131-00
    Wall Mount Receptacle with Slotted Holes
  • 2330-0131-D0
    Wall Mount Receptacle with Round Holes
  • 2330-0131-07
    Jam Nut Mount Receptacle
  • RJ45
    Orientation Options
  • MIL-DTL-38999 Series III Type
  • CODE RED
Light Weight Hermetic Bulkhead Feedthru Connector with BMB RF Contacts, 2333-20002

2333-2002
Light Weight Hermetic Bulkhead Feedthru Connector with BMB RF Contacts

  • 2333-2002-07
    Jam-nut Mount Receptacle
  • 2333-2002-D0
    Wall Mount with Round Holes
  • MIL-DTL-38999 Series III Type
  • CODE RED
Jam-Nut Mount Receptacle, 233-256

233-256
Jam-Nut Mount Receptacle

  • MIL-DTL-38999 Series III Type
  • CODE RED

MIL-DTL-38999 Series IV QPL and Glenair Signature SuperNine Hermetic Connectors

  • Breech-Lock Mating Series

Hermetic-class DLA certified MIL-DTL-38999 Series IV connectors from Glenair provide hermetically sealed breech lock connectors for high shock and vibration applications. Breech-lock systems provide robust engagement augmented by an internal mechanical thread to ensure connectors remain mated.

DLA-QPL MIL-DTL-38999 Series III Available from Glenair

  • Qualified hermetic jam‐nut, weld, solder and panel mount receptacles
  • All 1560 crimp-contact insert arrangements fully supported
  • N and Y plating classes, plus Glenair COTS equivalents
  • 100% made in America, no foreign-sourced materials, component parts, or assembly labor employed

Reference

Panel Mount Hermetic Receptacle, D38999/41

D38999/41
Panel Mount Hermetic Receptacle

  • MIL-DTL-38999 Series IV
  • QPL Qualified
Panel Mount Hermetic Receptacle, 234-100-H2

234-100-H2
Panel Mount Hermetic Receptacle

  • MIL-DTL-38999 Series IV
  • COTS Equivalent
Jam-Nut Mount Hermetic Receptacle, D38999/43

D38999/43
Jam-Nut Mount Hermetic Receptacle

  • MIL-DTL-38999 Series IV
  • QPL Qualified
Jam-Nut Mount Hermetic Receptacle, 234-100-H7

234-100-H7
Jam-Nut Mount Hermetic Receptacle

  • MIL-DTL-38999 Series IV
  • COTS Equivalent
Hermetic Receptacle with Band Porch or Accessory Threads, 234-111

234-111
Hermetic Receptacle with Band Porch or Accessory Threads

  • MIL-DTL-38999 Series IV
Solder Mount Hermetic Receptacle, D38999/45

D38999/45
Solder Mount Hermetic Receptacle

  • MIL-DTL-38999 Series IV
  • QPL Qualified
Solder Mount Hermetic Receptacle, 234-100-H5

234-100-H5
Solder Mount Hermetic Receptacle

  • MIL-DTL-38999 Series IV
  • COTS Equivalent
Weld Mount Hermetic Receptacle, D38999/48

D38999/48
Weld Mount Hermetic Receptacle

  • MIL-DTL-38999 Series IV
  • QPL Qualified
Weld Mount Hermetic Receptacle, 234-100-H8

234-100-H8
Weld Mount Hermetic Receptacle

  • MIL-DTL-38999 Series IV
  • COTS Equivalent