Precision-Machined, Shielded Rectangular with VersaLink™ Contact Technology
Series 794
A rugged, versatile, multi-port, multi-gigabit connector, the Series 794 with shielded VersaLink twinax contact technology is an ideal rectangular solution for 10Gb Ethernet, 100 Gb Ethernet, USB 3.0, USB 3.2, HDMI, DisplayPort, and SATA applications. Offered in layouts from 1 to 36 high-speed VersaLink modules or in hybrid size #22D contact layouts with 1 to 8 VersaLink shielded twinax pairs. Panel mount options include float mounts, O-rings, EMI springs, and guide pins. Series 794 VersaLink shells are precision-machined aluminum and fully shielded for optimal electromagnetic compatibility.
Reference
- Overview: Series 794 VersaLink Connectors
- Product Selection Guide
- Modification Code 1279 for Optional Polarization Keys
- Material and Finish Options
General Information: Series 794
-
Series 794 Insert Arrangements
-
Series 794 PCB Layouts
-
Plug and Receptacle Cutaway Views
-
Outgassing Modification Codes
Cable Connectors
Standard Flanges
Rear Panel Mount Flange
O Ring or EMI Spring
Float Mount
Printed Circuit Board Connectors
Standard Flanges
Rear Panel Mount Flange
O Ring or EMI Spring