Video Media Converters

Video Media Converters

With D38999 Series III and Glenair High Density (GHD) Power, Signal, and Fiber Optic Connectors

Electrical/fiber optic Video Media Converters

Glenair Copper-to-Fiber-Optic Video Media Converters enable extended link distances, improved EMI and security in harsh environments and provide solutions for both MMF and SMF applications. These media converters support ruggedized military systems applications and are tailored to support a variety of Video protocols including DVI, HDMI, SMPTE (SDI, HD-SDI and 3G-SDI), ARINC 818 and more. Many options for mil-spec and military-grade electrical and fiber optic connectors are available including MIL-DTL-38999 Series III, Glenair High Density (GHD) and others. Contact Glenair for custom configurations, application-specific designs and engineering services.

Product Datasheet

Optoelectronic Interconnect Solutions > Section E

050-201

050-201

DVI Copper to Fiber Media Converter with MIL-DTL-38999 power, signal, and fiber optic connectors

Accessories:

050-203

050-203

DVI Extender - Copper to Fiber Media Converter with MIL-DTL-38999 power, signal, and fiber optic connectors

Accessories:

050-205

050-205

Copper to Fiber DVI Media Converter, 28VDC
D38999 (ARINC801 for Fiber Optic), D38999 (Quadrax & Pin contacts for Signal, Power and Service Port)
050-206

050-206

Dual-DVI Copper to Fiber Media Converter,
28VDC
D38999 (ARINC801 for Fiber Optic),
D38999 (Quadrax & Pin contacts for Signal and Service Port),
D38999 (Pin contacts for Power)
050-207

050-207

4-Channel SMPTE Copper to Fiber Media Converter
HD-SDI and 3G-SDI with MIL-DTL-38999 and Glenair High Density (GHD) power, signal, and fiber optic connectors

Accessories:

050-208

050-208

4-Channel SMPTE HD-SDI Copper to Fiber Media Converter (DO-160 Lightning Strike, DO-160 Audio Conducted Susceptibility Cat Z)
D38999 (ARINC801 for Fiber Optic),
D38999 (100 ohms Quadrax & Pin contacts for Signal and Service Port),
D38999 (Pin contacts for Power) connectors

Accessories:

050-210

050-210

Dual DVI Copper to Fiber Media Converter, 28VDC
D38999 (Eye-Beam for Fiber Optic)
D38999 (Quadrax & Pin contacts for Signal, Service Port)
D38999 (Pin contacts for Power) connectors

Accessories:

050-211

050-211

CWDM 4-Channel SMPTE Copper to Fiber Media Converter, SMF or MMF, 28VDC
GHD Glenair High Density (GHD for Fiber Optic)
D38999 (75 Ohms Quadrax & Pin contacts for Signal, Service Port)

Accessories:

050-214

050-214

DVI Copper to Fiber Media Converter,
28VDC
D38999 (ARINC801 for Fiber Optic),
D38999 (Quadrax & Pin contacts for Signal and Service Port),
D38999 (Pin contacts for Power)

Accessories: