PCB-Mount Transceivers, Transmitters and Receivers

PCB-Mount Transceivers, Transmitters and Receivers

Surface-Mount Opto-Electronic Interconnect/Board Assemblies for Rugged Vibration and Shock Applications

Glenair PCB mount transceivers are ruggedized harsh-environment equivalents to SFP transceivers but with mechanical design suited to the harsh temperature and vibration environments found in Military, Aerospace, Oil and Gas, Railway, and Industrial applications. PCB mount optical transceivers support optional Digital Monitoring Interface (DMI) features in accordance with SFF 8472. The Transceiver is comprised of a transmitter section and a receiver section that reside on a common package and interface with a host board through a high-speed electrical connector.

General Purpose Applications:

High-Speed Digital balanced signals (i.e. 4B/5B, 8B/10B, 62B/64B etc) Fast Ethernet, Gigabit Ethernet, 10G Ethernet Fiber Channel (1X, 2X, 4X, 8X), ARINC 818, AFDX, SFPDP, Serial Rapid I/O (sRIO)

Video Applications

DVI, ARINC 818, SMPTE (SDI, HD-SDI, 3G-SDI)

Product Datasheet

Opto-Electronic Interconnect Solutions > Section B

PCB-Mount Module Product Selection Guide

PCB-Mount Module Product Selection Guide

PCB Mount Selection Table
Datasheet Description Data Rate(Gbps) Wave Length(nm) Laser
Type
Transmitter Receiver Fibers Fiber
Type
General
Purpose
Video(DVI,ARINC 818) Video(SMPTE HD-SDI) Video(SMPTE 3G-SDI) Distance
050-315 Transceiver 0.1-5 850 VCSEL 1 1 2 MMF Y Y N N 1m-500m
050-316 Dual Transmitter 0.1-5 850 VCSEL 2 0 2 MMF Y Y N N 1m-500m
050-317 Dual Receiver 0.1-5 850 N/A 0 2 2 MMF Y Y N N 1m-500m
050-318 Transceiver 0.1-1.25 1310 FP 1 1 2 SMF Y Y N N 1m-10km
050-319 Dual Transmitter 0.1-2.5 1310 FP 2 0 2 SMF Y Y N N 1m-10km
050-320 Dual Receiver 0.1-4.25 1310 N/A 0 2 2 SMF Y Y N N 1m-10km
050-321 Transceiver 0.05-.2 1300 LED 1 1 2 MMF Y N N N 2km
050-324 Transceiver 0.1-2.5 1310 DFB 1 1 2 SMF Y Y N N 1m-40km
050-325 Dual Transmitter 0.1-2.5 1310 DFB 2 0 2 SMF Y Y N N 1m-40km
050-327 Transceiver 5-10.5 850 VCSEL 1 1 2 MMF Y Y N N 1m-400m
0500-3002 Transmitter 5-10.5 850 VCSEL, Class 1M 1 1 2 MMF Y Y N N 1m-400m
050-386 Dual Transmitter 5-10.5 850 VCSEL 2 0 2 MMF Y Y N N 1m-400m
050-328 Transceiver 5-10.5 1310 DFB 1 1 2 SMF Y Y N N 1m-10km
050-389 SMPTE Transceiver 2.97 850 VCSEL 1 1 2 MMF N N Y Y 1m-1km
050-331 SMPTE Dual Transmitter 2.97 850 VCSEL 2 0 2 MMF N N Y Y 1m-1km
050-332 SMPTE Dual Receiver 2.97 850 N/A 0 2 2 MMF N N Y Y 1m-1km
050-333 Dual-Transceiver 0.1-5 850 VCSEL 2 2 4 MMF Y Y N N 1m-500m
050-336 Quad Transmitter 0.1-5 850 VCSEL 4 0 4 MMF Y Y N N 1m-500m
050-337 Quad Receiver 0.1-5 850 N/A 0 4 4 MMF Y Y N N 1m-500m
050-373 Dual-Transceiver (4 mounting screws) 0.1-5 850 VCSEL 2 2 4 MMF Y Y N N 1m-500
050-374 Quad Transmitter (4 mounting screws) 0.1-5 850 VCSEL 4 0 4 MMF Y Y N N 1m-500m
050-375 Quad Receiver (4 mounting screws) 0.1-5 850 N/A 0 4 4 MMF Y Y N N 1m-500m
050-340 BIDI Transceiver 0.1-2.5 1310/1550 FP/FP 1 1 1 SMF Y Y N N 1m-4km
050-341 BIDI Transceiver 10 1270/1330 DFB/DFB 1 1 1 SMF Y Y N N 1m-10km
050-342 CWDM Transceiver 0.1-2.5 CWDM DFB 1 1 2 SMF Y Y N N 1m-20km
050-343 CWDM Transceiver 5-10.5 CWDM DFB 1 1 2 SMF Y Y N N 1m-10km
050-348 EMI Shielded Transceiver 0.1-5 850 VCSEL 1 1 2 MMF Y N N N 1m- 500m
050-352 Transceiver 0.05-0.2 1310 FP 1 1 2 SMF Y N N N 10km
050-354 Transceiver 2.5-5 1310 FP 1 1 2 SMF Y Y N N 1m-10km
050-356 CWDM Dual Transmitter 0.1-2.5 CWDM DFB 2 0 2 SMF Y Y N N 1m-10km
050-376 CWDM Dual Transmitter 10 CWDM DFB 2 0 2 SMF Y Y N N 1m-10km
050-357 SMPTE Dual Receiver 2.97 1250-1600 VCSEL 0 2 2 SMF N N Y N 1m-10km
050-358 SMPTE CWDM Dual Transmitter 1.5 CWDM DFB 2 0 2 SMF N N Y N 1m-10km
050-379 SMPTE CWDM Transceiver 1.5 CWDM DFB 1 1 2 SMF N N Y Y 1m-10km
050-369 Transceiver
MMF TX
SMF RX
10 850 TX
1310 RX
VCSEL 1 1 2 MMF TX
SMF RX
Y Y N N 1m-10km
050-385 Radiation-Tolerant
Dual-Transceiver
0.1-5 850 VCSEL 2 2 4 MMF Y Y N N 1m-500m
050-360 Radiation-Tolerant Dual-Transmitter 0.1-5 850 VCSEL 2 0 2 MMF Y Y N N 1m-500
050-361 Radiation-Tolerant Dual-Receiver 0.1-5 850 VCSEL 0 2 2 MMF Y Y N N 1m-500
050-362 Radiation-Tolerant Transceiver 0.1-5 850 VCSEL 1 1 2 MMF Y Y N N 1m-500
050-363 Radiation-Tolerant Quad-Transmitter 0.1-5 850 VCSEL 4 0 4 MMF Y Y N N 1m-500
050-364 Radiation-Tolerant Quad-Receiver 0.1-5 850 VCSEL 0 4 4 MMF Y Y N N 1m-500
Evaluation Boards
Part No. Description For Testing Part Number(s)
050-329 EVALUATION BOARD supporting PCB Mount Transceivers, 1-10Gbps 050-315, 050-318, 050-321, 050-322, 050-324, 050-327, 050-328, 050-340, 050-341, 050-342, 050-343, 050-348, 050-352, 050-354, 050-379, 050-369, 050-362
050-330 EVALUATION BOARD supporting PCB Mount Dual Transmitters and Dual Receivers 050-316, 050-317, 050-319, 050-320, 050-325, 050-331, 050-332, 050-356, 050-357, 050-358, 050-360, 050-361
050-334 EVALUATION BOARD supporting PCB Mount Dual-Transceivers 050-333, 050-373, 050-385
050-381 EVALUATION BOARD supporting 4-Screw PCB Mount Dual-Transceivers 050-373
050-338 EVALUATION BOARD supporting PCB Mount Quad-Transmitters and Quad-Receivers 050-336, 050-337, 050-374, 050-375, 050-363, 050-364
050-382 EVALUATION BOARD supporting 4-Screw PCB Mount Quad-Transmitters and Quad-Receivers 050-336, 050-337, 050-374, 050-375, 050-363, 050-364
050-344 FMC Connectivity Card All Glenair PCB Mount Components
Accessories
Part No. Description Details
FA02454 Fiber Optic jumper cable, GC MMF or SMF connects transceiver to mil/aero connector
FA03286 Fiber Optic jumper cable, ARINC 801 MMF or SMF connects transceiver to mil/aero connector
FA03216 Fiber Optic jumper cable, LC Fiber Optical LC Test Cable assemblies that can be configured to test Glenair PCB Mount Transceivers, Transmitter and Receiver components
059-0007 PCB Threaded Insert Simplifies installation of PCB Transceivers