Connect with Innovation: On-Demand Micro-Seminar Series
Hermetic seal connectors are used to resolve potential gas, moisture, and particle ingress problems in high-altitude and vacuum barrier applications. Hermetic seal connectors produce a condition commonly referred to as "airtightness," and are fabricated via a glass-to-metal sealing process, or lighter weight encapsulant-to-metal sealing. Both technologies deliver outstanding sealing performance for high-reliability applications.
- The Micro Seminar Series is also available on the: Glenair YouTube Channel