M29504/04 and M29504/05 QPL termini for D38999 Series III Fiber Optic Connectors

M29504/05 Termini Size 16 MIL-DTL-38999 Series III Type Fiber Optic Socket Terminus

QPL and Glenair Signature Series Fiber Optic Termini and Accessories for Military Aerospace Fiber Optic Interconnect Applications

Series 181

These are ultra low dB loss QPL'd pin and socket termini for singlemode and multimode MIL-DTL-38999 Series III connector applications. Special signature versions feature jeweled and large optical cores. Stainless steel or ceramic alignment sleeves. In stock for immediate same-day shipment.

M29504/05 Termini Size 16 MIL-DTL-38999 Series III Type Fiber Optic Socket Terminus

M29504/05 Termini
181-001

Size 16 MIL-DTL-38999 Series III Type Fiber Optic Socket Terminus
M29504/04 Termini Size 16 MIL-DTL-38999 Series III Type Fiber Optic Pin Terminus

M29504/04 Termini
181-002

Size 16 MIL-DTL-38999 Series III Type Fiber Optic Pin Terminus
38999 Fiber Optic 187-019 and 187-029 Pin and Socket Dust Caps for Size 16 Terminus with .0625 DIA Ferrules

187-019 and 187-029

Pin and Socket Dust Caps for Size 16 Terminus with .0625 DIA Ferrules
38999 Fiber Optic 181-035 Large Core Optical Fiber Socket Terminus

181-035

Large Core Optical Fiber Socket Terminus
MIL-DTL-38999 Series III Type
38999 Fiber Optic 181-036 Large Core Optical Fiber Pin Terminus

181-036

Large Core Optical Fiber Pin Terminus
MIL-DTL-38999 Series III Type
38999 Fiber Optic 181-052 Size 16 Fiber Optic Jewel Pin Terminus

181-052

Size 16 Fiber Optic Jewel Pin Terminus
MIL-DTL-38999 Series III Type
38999 Fiber Optic 181-053 Size 16 Fiber Optic Jewel Socket Terminus

181-053

Size 16 Fiber Optic Jewel Socket Terminus
MIL-DTL-38999 Series III Type
38999 Fiber Optic 181-048 Size 16 Dummy Terminus

181-048

Size 16 Dummy Terminus
For use with MIL-DTL-38999 Series III Type Connectors
38999 Fiber Optic 181-065 Size 20 Pin Terminus

181-065

Size 20 Pin Terminus
MIL-DTL-38999 Series III Type
38999 Fiber Optic 181-066 Size 20 Socket Terminus

181-066

Size 20 Socket Terminus
MIL-DTL-38999 Series III Type
Interactive Module Selection Guide

Fiber Optic Termini Selection Guide

Interactive matrix of Glenair fiber optic termini, including mil-qualified M29504 part numbers as well as Glenair Signature high-density, GRIN-lens, jewel, expanded beam, and MT solutions. Complete technical specifications organized by optical performance and mechanical properties, plus direct links to all Glenair manufactured Fiber Optic Termini order information.