Lipless Adapter Shrink Boots

Lipless Adapter Shrink Boots

Series 77 lipless heat shrink boots provide excellent protection from environmental debris while providing strain reliief and withstanding harsh work environments where exposure to fuels, solvents and other fluids is likely. Lipless boots require no adapter, and adhere directly onto the threaded rear iterface of connector providing a low profile solution. Shrink boots are available in 8 material types, including low smoke/zero halogen, low outgassing flouropolymer, Viton®, and high performance elastomer. Boots are available pre-coated with or without adhesive.

Heat Shrink Boots > Section D

770-005S

770-005S

Straight Boot
770-019SB

770-019SB

Shim Boot
770-027S

770-027S

Straight Shrink Boot
770-005A

770-005A

Right Angle Boot