Series 792 High-Speed Micro-Crimp Rectangular Connectors

Series 792 High-Speed Connector

The Series 792 connector is a high reliability aerospace-grade rectangular connector optimized for use with twinax, quadrax or El Ochito® octaxial contacts. Contact cavities have precision keyways for trouble-free contact alignment. The tight-tolerance scoop-proof shell provides robust polarization. Pin contacts are recessed to prevent scooping damage. Contact arrangements include combo layouts with up to 42 size 23 contacts.

Reference

Contact Arrangements


Crimp Connectors

792-001
792-001 Cable Plug

Cable Plug
Crimp, Rear-Release
Socket Contact

792-002
792-002 Cable Receptacle

Cable Receptacle
Crimp, Rear-Release
Pin Contact

792-003
792-003 Panel Plug

Panel Plug
Crimp, Rear-Release
Socket Contact

792-004
792-004 Panel Receptacle

Panel Receptacle
Crimp, Rear-Release
Pin Contact

792-013
792-013 Panel Plug, Float Mount

Float Mount Plug
Blind Mate
Crimp, Rear-Release
Socket Contact

792-014
792-014 Panel Receptacle, Float Mount

Float Mount Receptacle
Blind Mate
Crimp, Rear-Release
Pin Contact

El Ochito Straight PCB Connectors

792-005
792-005 El Ochito PCB Plug, Straight PC Tails

El Ochito® PCB Plug
Straight PCB Tails
Octaxial Socket Contacts

792-006
792-006 El Ochito PCB Receptacle, Straight PC Tails

El Ochito® PCB Receptacle
Straight PCB Tails
Octaxial Pin Contacts

792-007
792-007 Panel Mount El Ochito PCB Plug, Straight PC Tails

El Ochito® Panel Plug
Straight PCB Tails
Octaxial Socket Contacts

792-008
792-008 Panel Mount El Ochito PCB Receptacle, Straight PC Tails

El Ochito® Panel Receptacle
Straight PCB Tails
Octaxial Pin Contacts

El Ochito 90° PCB Connectors

792-009
792-009 El Ochito PCB Plug, 90 Degree PC Tails

El Ochito® PCB Plug
90° PC Tails
Octaxial Socket Contacts

792-010
792-010 El Ochito PCB Receptacle, 90 Degree PC Tails

El Ochito® PCB Receptacle
90° PC Tails
Octaxial Pin Contacts

792-011
792-011 Panel Mount El Ochito PCB Plug, 90 Degree PC Tails

El Ochito® Panel Plug
90° PC Tails
Octaxial Socket Contacts

792-012
792-012 Panel Mount El Ochito PCB Receptacle, 90 Degree PC Tails

El Ochito® Panel Receptacle
90° PC Tails
Octaxial Pin Contacts

Quadrax Straight PCB Connectors

792-018
792-018 Quadrax PCB Plug, Straight PC Tails

Quadrax PCB Plug
Straight PC Tails
Socket Contacts

792-019
792-019 Quadrax PCB Receptacle, Straight PC Tails

Quadrax PCB Receptacle
Straight PC Tails
Pin Contacts

792-020
792-020 Panel Mount Quadrax PCB Plug, Straight PC Tails

Quadrax Panel Plug
Straight PC Tails
Socket Contacts

792-021
792-021 Panel Mount Quadrax PCB Receptacle, Straight PC Tails

Quadrax Panel Receptacle
Straight PC Tails
Pin Contacts

Quadrax 90° PCB Connectors

792-022
792-022 Quadrax PCB Plug, 90 Degree PC Tails

Quadrax PCB Plug
90° PC Tails
Socket Contacts

792-023
792-023 Quadrax PCB Receptacle, 90 Degree PC Tails

Quadrax PCB Receptacle
90° PC Tails
Pin Contacts

792-024
792-024 Panel Mount Quadrax PCB Plug, 90 Degree PC Tails

Qudarax Panel Plug
90° PC Tails
Socket Contacts

792-025
792-025 Panel Mount Quadrax PCB Receptacle, 90 Degree PC Tails

Quadrax Panel Receptacle
90° PC Tails
Pin Contacts

Series 792 Backshells

799-164
799-164 EMI Banding Backshell with Wire Grommet

EMI Banding Backshell
with Wire Grommet

799-257
799-257 EMI Banding Backshell, Variable Height

EMI Banding Backshell
Variable Height

799-183
799-183 EMI Banding Backshell, Panel Mount

EMI Banding Backshell
Panel Mount

Contacts for Series 792

Crimp Contacts and Tools
Crimp Contacts and Tools for Series 792

Crimp Contacts and Tools
for Series 792

50 Ohm Coax Contacts
50 Ohm Coax Contacts

Size 8, 6 GHz

75 Ohm Coax Contacts
75 Ohm Coax Contacts

Size 8, 4 GHz

Twinax Contacts
Twinax Contacts

Twinax Contacts

Quadrax Contacts
Quadrax Contacts

Quadrax Contacts

El Ochito Octaxial Contacts
El Ochito Octaxial Contacts

100 Ohm Ethernet
USB 3.0
HDMI, DisplayPort, SATA