|
- Rugged aluminum construction, tactical black finish
- Radio Power Booster enables trickle charging of radio batteries and radio holdup to hub
- Weight: (consult factory)
- Export classification: EAR99
- MouseBite power adapter interface connector, and universal radio / battery interface connectors
- To be used with TS1-062
- Weight: 155g
|
 |
- Rugged aluminum construction, tactical black finish, black overmolded cable
- MouseBite right-angle and straight radio/battery adapter connectors
- To be used with TS3-045 or TS2-028
- Weight: 28g
|
 |
- To be used with TS3-045 and any STAR-PAN Plus side adapter.
- Cable length tolerance:
- Length less than 12" = +0.15/-0.15"
- Length between 12" to 60" = +2.00/-0.50"
- Weight: 33g
- Export classification: EAR99
|
 |
- Black jacketed and overmolded cable
- 100% electrical tested for shorts continuity, and basic circuit functionality
- Mighty Mouse 807 (NATO standard) plug and MouseBite connector
- Weight: 28g
- Export classification: EAR99
- To be used with CWB to TS3-045 or TS2-028
|
 |
- For connection of BB2590 battery to STAR-PAN power / data hubs
- EMI-protective box option and 5V regulator options
- Rugged aluminum construction, tactical black finish
- Mighty Mouse 807 (NATO standard) Power In / Battery connector and BB2590 battery connector
- Weight: 748g
- Export classification: EAR99
|
 |
- Black overmolded cable, rugged aluminum housing
- Mighty Mouse 807 (NATO standard) plug, straight- and right-angle MouseBite connectors
- To be used with CWB to TS3-045 or TS2-028 and radio NG side adapter.
- Export classification: EAR99
|
 |
- Rugged aluminum construction, tactical black finish
- MouseBite battery cable interface connector, and universal radio interface connector
- To be used with TS1-062 or TS3-091.
- Weight: 155g
- Export classification: EAR99
|
 |
- For connection of STAR-PAN power / data hubs to standard power outlets
- Worldwide wall outlet compatibility
- Mighty Mouse 807 (NATO standard) connector and power plug connector options
- Weight: 1,186g
- Export classification: EAR99
|
 |
- Rugged aluminum construction, tactical black finish
- Mighty Mouse 807 (NATO standard) receptacle, and battery interface connector
- Weight: 127g
- Export classification: EAR99
|
 |
- For connection of STAR-PAN NG power / data hubs to handheld radio batteries
- Adapter cable included with Mighty Mouse 807 (NATO standard) connector and MouseBite connnector
- Battery adapter interface on both sides
- Rugged aluminum construction, tactical black finish
- Weight: 251g
- Export classification: EAR99
|
 |
- Enables multiple power input options and regulates power for use with STAR-PAN hubs
- Mighty Mouse 807 (NATO standard) connector [power out] and Mighty Mouse 801 connector [power in]
- 10-40V input, boosts to 12V when Voltage in is below 12V and bucks down to 20V if input Voltage is greater that 20V. By passes when input Voltage is between 12-20V. 10A out per port.
- Weight: 505g
- Export classification: EAR99
|
 |
- For connection of STAR-PAN power / data hubs to vehicle aux power or cigarette lighter with TS2-009 Power Conditioner
- To be used with TS2-031
- Mighty Mouse 801 connector [power in]
- Weight: 233g
- Export classification: EAR99
|
 |
- For connection of STAR-PAN power / data hubs to battery with TS2-009 Power Conditioner
- To be used with TS2-031
- Mighty Mouse 801 connector [power in]
- Weight: 515g
- Export classification: EAR99
|
 |
- For connection of STAR-PAN power / data hubs to NATO plug connector with TS2-009 Power Conditioner
- To be used with TS2-031
- Mighty Mouse 801 connector [power in]
- Weight: 942g
- Export classification: EAR99
|
 |
- For connection of STAR-PAN power / data hubs to vehicle cigarette lighter
- Provides conditioned vehicle power
- Mighty Mouse 807 (NATO standard) connector and vehicle lighter connector
- Weight: 139g
- Export classification: ECCN 3A611.x
|
 |
- Refer to Glenair Mighty Mouse catalog for connector materials, finishes, and dimensions.
- Weight: 233g
|
 |
- 2590 EMI box with integrated charging circuitry
- Weight: 748g
- Export classification: EAR99
|
 |
- Radio Power Booster enables trickle charging of radio batteries and radio holdup to hub
- Aluminum housing, black anodize finish
- For use with TS1-030
- Weight: 155g
- Export classification: ECCN 3A611.a
|
 |
- Aluminum housing, black conductive finish
- Santoprene jacketed cable, black
- Weight: (consult factory)
- Refer to TS3-022 Data Sheet for suggested cable lengths for different side adapters.
- Export classification: EAR99
|
 |
- Battery eliminator adapter
- Aluminum housing, black anodized finish
- Santoprene jacketed cable, black
- 2 Mighty Mouse 807 (NATO standard) connectors for "hot swap" capability
- Weight: 197g
- Export classification: ECCN 3A611.x
|
 |
- Places USB-C Power Delivery-capable devices into device mode, and provides a charge current of 2–3A (device and power source-dependent)
- Aluminum housing, black conductive finish
- Santoprene jacketed cable, black, with ergonomic TPE overmolded strain reliefs
- Weight: 63g
- Export classification: ECCN 3A611.x
|