Flex Circuit, Rigid Flex Circuit, PCBA, and Optical Flex Assemblies
IPC-6012/6013 CLASS III, TYPES 1–4
PCB/Flex Circuit Assemblies are an alternative to standard wire or ribbon cable in electrical wire interconnect systems. Designed to reduce size and weight — and improve reliability — Flexible Printed Circuits (FPC) utilize thin layers of polymer film as a dielectric sandwiched between conductive circuit patterns etched into layers of copper foil cladding. After connectorization, these low-profile, lightweight assemblies may be installed directly within an electronic equipment housing as a turnkey sub-assembly.
Replacing Complicated Wire Bundle Assemblies with High-Density Flex Circuit Assemblies Assures Faster, Error-Free LRU Assembly
- Single-sided, double-sided, and multilayer flex circuitry
- Flex, rigid flex, and PCBA board assemblies
- Through-hole and surface-mount connector terminations
- Turnkey catalog jumper assemblies
- Fairway-Flex long-length flex circuit assemblies
Turnkey connectorized flex, rigid flex, and rigid PCB assemblies incorporating Glenair's broad range of innovative small form-factor circular and rectangular PC-tail connector solutions. All terminations backpotted for compliance with conformal coating processes.
Space-grade Series 28 HiPer-D to Series 80 Mighty Mouse I/O jumper: a tight space-constrained rectangular-to-circular solutionSpace-grade Micro-D flex assembly with NASA EEE-INST-002 screeningFlex circuit assemblies are ideal for space-constrained electronic packages and enclosures, or for interconnect systems that are required to flex in 3 axes during normal use. Flex circuitry offers complete freedom to design boards and wiring for even the most densely-packed electronic enclosures. In mission-critical applications, the ability to reduce or even eliminate discrete wiring and boards in favor of flex circuitry helps designers make the most efficient use of available space.
Overview: Flex Circuit Assemblies
Virtual Tour Invitation
Related Glenair Content
PCB/Flex Capabilities Presentation
- Glenair Video Library: PCB/Flex Capabilities Presentation
- Available on: Glenair YouTube Channel
- Download Presentation
Calculators
- Differential Stripline Impedance Calculator Uses Wadell's equations to determine the differential impedance of symmetric striplines.
- PCB Trace Width Calculator Javascript web calculator calculates the trace width for printed circuit boards based on a curve fit to IPC-2221 (formerly IPC-D-275).
Flex Circuit Assemblies: Turnkey, Connectorized PCB Solutions
Flex Circuit, Rigid Flex Circuit, PCBA, and Optical Flex Assemblies – in stock I/O-to-Board Flex Jumper Assemblies
Flex and Rigid-Flex Circuit Assemblies
Glenair QwikConnect MagazineJuly 2022Volume 26Number 3
- eBook
- PDF (Single pages, print friendly)
- Chris Toomey's Outlook Column: Force Multiplier
|
Flex, Rigid Flex, and Rigid PCB Assemblies with Glenair Signature Electrical and Optical InterconnectsTurnkey connectorized flex, rigid flex, and rigid PCB assemblies incorporating Glenair’s broad range of innovative small form-factor circular and rectangular PC-tail connector solutions. All terminations backpotted for compliance with conformal coating processes. Optical and electrical solutions. Special long-length assemblies up to 12 feet.
|
Optical Flex Circuit Assemblies with High-Density MT Ferrule Terminations and Glenair Signature or M29504 F/O Breakouts
|
|
3-D Modeling and Rapid Prototyping
|
|
In-House Connector Manufacture, Assembly, and Test
|
|
Connectorized Flex Circuit Assemblies
|
|
Rigid Board Assemblies
|
|
Rigid Flex Circuit Assemblies
|
|
Glenair Integrated Flex Circuit Assemblies: A Unique Value Proposition
|
Dupont or Panasonic Flex Circuit Assembly Materials
Glenair uses Dupont or Panasonic materials in our turnkey flex circuit assemblies in accordance with IPC 4204A/11.
Dupont - Pyralux® AP Copper-Clad LaminateDuPont™ Pyralux® AP is an all polyimide double sided copper clad laminate that is the industry standard in terms of thermal, chemical and mechanical properties. It is ideal for use in rigid flex and multilayer flex applications which require advanced performance, such as low dissipation loss for high speed, high frequency, thermal resistance and high reliability. These clads provide designers and fabricators outstanding options in building circuits with high reliability and yield for controlled impedance and high-performance applications. |
|
Panasonic - Felios Flex - Adhesiveless Flexible LaminatesPanasonic Felios is the ideal choice for technically advanced multi-layer, rigid-flex, double and single-sided applications. Felios Flex is an engineered, all polyimide substrate with premium copper foil bonded on either one or two sides. |