Underwater connectors, custom high-pressure cable, Pressure Balanced Oil Filled (PBOF) assemblies, and connector terminations depth-rated to 10,000 psi (700 BAR) for naval and defense, deep-sea oil and gas industry, pipeline inspection (PIG), and oceanographic applications. Also, downhole, high-pressure and above-deck shipboard interconnect solutions. Underwater dry-mate fiber optic and high-speed digital solutions with 10KPSI pressure ratings.
Glenair excels in the design and manufacture of high-pressure, underwater connectors and interconnect cable assemblies for electrical and fiber optic applications. Our swivel-attachment equipped Pressure Balanced Oil Filled cable assemblies (PBOF) are revolutionary designs that solve a myriad of problems such as kinked and twisted hoses, leaky fittings, corroded hose clamps, and general poor performance that characterize existing industry PBOF solutions. Glenair manufactures several complete lines of oil filled (PBOF) and depth-rated cable assemblies for deep-sea applications. Our Engineering team is comprised of industry experts with extensive knowledge and experience in the subsea industry including submarines, ROV/AUV, seafloor operations, geophysical and pipeline inspection projects. In addition to high-pressure underwater solutions, Glenair's offerings extend to miniaturized connectors for pipeline inspection, composite thermoplastic underwater connectors for anti-cathodic delamination applications, and more. Connectors are 100% inspected and tested in our state-of-the-art hyrdrostatic test lab via a formalized qualification test plan model that includes combined testing across pressure, durability, shock, salt spray corrosion as well as other stress factors.
Connect with Innovation: On-Demand Micro-Seminar Series
Glenair Signature Underwater Interconnect Technologies
Underwater Connectors
Dry-Mate Subsea Connectors and PBOF Assemblies for High-Pressure Oil & Gas Industry Interconnect Applications
- eBook
- PDF (Single pages, print friendly)
- Landing page: Underwater Connectors
Underwater / Subsea Connectors and PBOF Assemblies for Mission-Critical Marine Applications: Master Catalog with Complete Dimensional Information
Underwater connectors, custom high-pressure cable, Pressure Balanced Oil Filled (PBOF) assemblies, and connector terminations. Depth rated to 10,000 psi (700 BAR) for naval and defense, deep-sea oil and gas industry and oceanographic applications. Also, downhole, high-pressure and above-deck shipboard interconnect solutions. Underwater dry-mate fiber optic and high-speed electric solutions with 10KPSI pressure ratings.
SeaKing™ 700 Dry-Mate 10K PSI Underwater Connectors, Cables, and PBOF Assemblies10K PSI / 700 Bar / 7000m Open-Face or Mated, Dual O-Ring Equipped, High-Density, High-Voltage, Fiber Optic and Hybrid Electrical/Optical Subsea Connectors Series 70 Series 700 Series 701
|
|
SeaKing Junior Miniature 10K PSI Dry-Mate Underwater ConnectorHigh-density, dry-mate, harsh-environment connectors and cables for lighter-duty ROV applications such as lights and sensors Series 701 |
|
SuperG55™ High-Pressure, Dry-Mate Subsea ConnectorsAdvanced-Performance Series 55 Type 10K PSI Dry-Mate Underwater Connector Series G55 |
|
Micro-PSI Underwater PIG ConnectorsMicro Miniature High Pressure Connectors and Cables for In-Line Pipeline Inspection (ILI) Applications Series 707 |
|
Series ITS-ExIECEx/ATEX Qualified, UL Certified Hazardous Zone Threaded-Coupling Connectors with 5015 Insert Arrangements Series 927-072 |
|
AquaMouse™Small Form-Factor 3500 PSI Underwater Connectors Series 802 |
|
Geo-Marine® 5000 PSI ConnectorsHigh-Pressure Harsh-Environment Connectors and Overmolded Cables Series 22 |
|
Well-Master 260° High-Temperature Micro-DThe Micro-D Connector for Serious, High-Temperature Applications Series GHTM |
|
High-Temperature High-Pressure (HTHP) Hermetic Feed-ThrusGlass-Sealed Penetrators and Feedhroughs |