Nanominiature Connectors: MIL-DTL-32139 QPL and Glenair MCOTS Solutions

Nanominiature Connectors: MIL-DTL-32139 QPL and Glenair MCOTS Solutions

The smallest and lightest mil-qualified connector series. The 32139 Nano is ideally suited for rugged defense and aerospace wire-to-board applications.

Series 89

Now available from Glenair, Military-grade Nanominiature circular and rectangular connectors: The ultimate size and weight reduction solution. These MIL-DTL-32139 qualified connectors for mission-critical board-to-wire applications, offer superior mating and unmating performance and environmental resistance. TwistPin equipped Nano connectors are set on .025 inch contact spacing, rated for 1 AMP. Shells are precision machined from aluminum, titanium or stainless steel and built to withstand the high shock/vibe, high temperature conditions typically encountered by down hole, space and mil aero applications. Designed to accommodate size #30 and #32 gauge wire, both rectangular and circular versions are available in insulated wire, uninsulated wire, printed circuit board, back-to-back cables and flex configurations. Both single-row and dual-row connectors are equipped with polarization lobes to prevent mis-mating. Rectangular and circular connectors are available in front and rear panel mount styles and circular connectors offer breakaway or threaded interfaces.

Download the complete catalog:
Nanominiature Connectors [ 59 MB pdf ]
Nanominiature Circular Connectors

Nanominiature Circular Connectors

Pre-wired and PCB thru-hole mount circular plug and receptacle connectors with threaded or breakaway interfaces. Available receptacle mounting configurations include front panel mount, rear panel mount and inline.
Section B
Nanominiature Rectangular Single Row Connectors

Nanominiature Rectangular Single Row Connectors

M32139 type single row rectangular connectors. Termination options include prewired, solid wire and PCB. Connector savers and EMI protective covers are also available.
Section C
Nanominiature Rectangular Dual Row Connectors

Nanominiature Rectangular Dual Row Connectors

M32139 type dual row rectangular connectors. Prewired – insulated or solid wire, PCB thru-hole, surface mount, straddle mount or back to back cable configurations. Connector savers and EMI protective covers also available.
Section D
MIL-DTL-32139 Nanominiature Connectors

MIL-DTL-32139 Nanominiature Connectors

MIL-DTL-32139 single or dual row prewired. Single row PCB thru-hole connectors available as vertical mount or right angle.
Section E