Nano Miniature Circular and Rectangular Connectors: MIL-DTL-32139 QPL and Glenair MCOTS Solutions

Nano Miniature Circular and Rectangular Connectors: MIL-DTL-32139 QPL and Glenair MCOTS Solutions

The smallest and lightest mil-qualified connector series. The 32139 Nano is ideally suited for rugged defense and aerospace wire-to-board applications.

Series 89

Now available from Glenair, Military-grade Nano Miniature circular and rectangular connectors: The ultimate size and weight reduction solution. These MIL-DTL-32139 qualified connectors for mission-critical board-to-wire applications, offer superior mating and unmating performance and environmental resistance. TwistPin equipped Nano connectors are set on .025 inch contact spacing, rated for 1 AMP. Shells are precision machined from aluminum, titanium or stainless steel and built to withstand the high shock/vibe, high temperature conditions typically encountered by down hole, space and mil aero applications. Designed to accommodate size #30 and #32 gauge wire, both rectangular and circular versions are available in insulated wire, uninsulated wire, printed circuit board, back-to-back cables and flex configurations. Both single-row and dual-row rectangular connectors are equipped with polarization lobes to prevent mis-mating. Rectangular and circular connectors are available in front and rear panel mount styles and circular connectors offer breakaway or threaded interfaces.

Reference

Nano Miniature Connectors Part Number Index

Slideshow Presentations

Product Datasheet

Related Content

M32139 Nano Connector 3D CAD Model Files

M32139 Nano Connector 3D CAD Model Files

Browse and download M32139 Nano Miniature connector CAD drawings, models, and 3D parts

Nano Miniature Circular and Rectangular Connectors

Nano Miniature Circular and Rectangular Connectors: MIL-DTL-32139 QPL and Glenair MCOTS Solutions

The smallest and lightest mil-qualified connector series. The 32139 Nano is ideally suited for rugged defense and aerospace wire-to-board applications. Series 89.

  • eBook
  • PDF (Single pages, print friendly)
Nano Circular Connectors

Nano Circular Connectors

Hi-Performance, Small Form Factor, Weight Saving Nano Connectors for Military and Mission-Critical Commercial Applications such as Industrial Robotics and Down-Hole Electronics.

Series 892Series 893

Section B

Nano Rectangular Single Row Connectors

Nano Rectangular Single Row Connectors

For Down-Hole Electronics, Missile Systems, Robotics, Launch Vehicles and Satellites. MIL-DTL-32139 Type, Pre-Wired, and PCB Rectangular TwistPin Nano Connectors.

Series 890

Section C

Nano Rectangular Dual Row Connectors

Nano Rectangular Dual Row Connectors

M32139 Type Dual Row Rectangular Connectors. Prewired – Insulated or Solid Wire, PCB Thru-Hole, Surface Mount, Straddle Mount or Back-to-Back Cable Configurations. Connector Savers and EMI Protective Covers also available.

Series 891

Section D

MIL-DTL-32139 Nano Rectangular Connectors

MIL-DTL-32139 Nano Rectangular Connectors

MIL-DTL-32139 Single or Dual Row Prewired. Single Row PCB Thru-Hole Connectors available as Vertical Mount or Right Angle.

Section E