![Nano Miniature Circular and Rectangular Connectors: MIL-DTL-32139 QPL and Glenair MCOTS Solutions](img/cover.jpg)
The smallest and lightest mil-qualified connector series. The 32139 Nano is ideally suited for rugged defense and aerospace wire-to-board applications.
Series 89
Now available from Glenair, Military-grade Nano Miniature circular and rectangular connectors: The ultimate size and weight reduction solution. These MIL-DTL-32139 qualified connectors for mission-critical board-to-wire applications, offer superior mating and unmating performance and environmental resistance. TwistPin equipped Nano connectors are set on .025 inch contact spacing, rated for 1 AMP. Shells are precision machined from aluminum, titanium or stainless steel and built to withstand the high shock/vibe, high temperature conditions typically encountered by down hole, space and mil aero applications. Designed to accommodate size #30 and #32 gauge wire, both rectangular and circular versions are available in insulated wire, uninsulated wire, printed circuit board, back-to-back cables and flex configurations. Both single-row and dual-row rectangular connectors are equipped with polarization lobes to prevent mis-mating. Rectangular and circular connectors are available in front and rear panel mount styles and circular connectors offer breakaway or threaded interfaces.
Reference
- Table of Contents
- Product Line Overview
- Performance Summary, Materials and Finishes
- Nano Miniature Connector Specifications
- Space-Grade Application Guidelines
- High Temperature Application Guidelines
- RoHS Compliance Guidelines
- Rectangular Dust Covers
- Single Row Contact Arrangements
- Dual Row Contact Arrangements
- Circular Shell Size/Contact Arrangements and Keying Positions
Nano Miniature Connectors Part Number Index
Slideshow Presentations
Product Datasheet
Related Content
![M32139 Nano Connector 3D CAD Model Files](../img/3d/m32139-nano-miniature-connector.png)
M32139 Nano Connector 3D CAD Model Files
Browse and download M32139 Nano Miniature connector CAD drawings, models, and 3D parts
Nano Miniature Circular and Rectangular Connectors: MIL-DTL-32139 QPL and Glenair MCOTS Solutions
The smallest and lightest mil-qualified connector series. The 32139 Nano is ideally suited for rugged defense and aerospace wire-to-board applications. Series 89.
![]() |
Nano Circular ConnectorsHi-Performance, Small Form Factor, Weight Saving Nano Connectors for Military and Mission-Critical Commercial Applications such as Industrial Robotics and Down-Hole Electronics. Series 892Series 893 Section B |
![]() |
Nano Rectangular Single Row ConnectorsFor Down-Hole Electronics, Missile Systems, Robotics, Launch Vehicles and Satellites. MIL-DTL-32139 Type, Pre-Wired, and PCB Rectangular TwistPin Nano Connectors. Series 890 Section C |
![]() |
Nano Rectangular Dual Row ConnectorsM32139 Type Dual Row Rectangular Connectors. Prewired – Insulated or Solid Wire, PCB Thru-Hole, Surface Mount, Straddle Mount or Back-to-Back Cable Configurations. Connector Savers and EMI Protective Covers also available. Series 891 Section D |
![]() |
MIL-DTL-32139 Nano Rectangular ConnectorsMIL-DTL-32139 Single or Dual Row Prewired. Single Row PCB Thru-Hole Connectors available as Vertical Mount or Right Angle. Section E |