MIL-DTL-38999 Series I, II, III, and IV Qualified Hermetic Connectors

Hermetic Connectors

The Full Range of MIL-DTL-38999 Series I, II, III, and IV Hermetic Receptacles — Plus Glenair Commercial Equivalents

The MIL-DTL-38999 Series I, II, III, and IV family of hermetic connectors are ideal for high-pressure/low-leakage applications in air, sea and space environments. Glenair is on the Qualified Product List (QPL) for all configurations of MIL-DTL-38999 Series I through IV pin and socket hermetic connectors. We also offer our D38999 type commercial part numbers for applications that do not require MS qualified products.

Same-Day Inventory

Because Glenair makes all its hermetic connectors in-house, including the machining of shells, molding of interfacial seals and firing of hermetic components, we can offer you outstanding availability on stock products and fast turnaround on special orders.

Reference


CODE RED™ Lightweight Hermetic Sealing Connectors

CODE RED™ Lightweight Hermetic Sealing Connectors CODE RED

CODE RED™ Lightweight Hermetic Sealing Connectors

"Mission-Critical" Hermetic Sealing with 1x10-7 Leak-Rate Performance, Lower Electrical Resistance and Lighter Weight

Hermetically-sealed interconnects used in vacuum or high-altitude applications prevent moisture and other contaminants from damaging sensitive electronic equipment. Glass-to-metal hermetic sealing has been the gold standard in the aerospace and petrochemical industries for decades due to the strength and long-term durability of the materials used. But glass-to-metal seal hermetics come with a big price tag in both weight and electrical resistance.

MIL-DTL-38999 Series I Hermetic

Wall Mount Hermetic Receptacle, MIL-DTL-38999 Series I, MS27469 and 231-100-H0

MS27469 and 231-100-H0

Wall Mount Hermetic Receptacle
MIL-DTL-38999 Series I
Jam Nut Mount Hermetic Receptacle, MIL-DTL-38999 Series I, MS27470 and 231-100-H7

MS27470 and 231-100-H7

Jam Nut Mount Hermetic Receptacle
MIL-DTL-38999 Series I
Solder Mount Hermetic Receptacle, MIL-DTL-38999 Series I, MS27471 and 231-100-H5

MS27471 and 231-100-H5

Solder Mount Hermetic Receptacle
MIL-DTL-38999 Series I
Jam Nut Mount Hermetic Bulkhead Feed-Thru, MIL-DTL-38999 Series I Type, 231-103-H7

231-103-H7

Jam Nut Mount Hermetic Bulkhead Feed-Thru
MIL-DTL-38999 Series I Type
Sav-Con® Jam Nut Mount Hermetic Bulkhead Feed-Thru, MIL-DTL-38999 Series I Type, 231-103-H9

231-103-H9

Sav-Con® Jam Nut Mount Hermetic Bulkhead Feed-Thru
MIL-DTL-38999 Series I Type
Jam Nut Mount Hermetic Receptacle with Crimp Removable Socket Contacts, MIL-DTL-38999 Series I Type, 257-255

257-255

Jam Nut Mount Hermetic Receptacle with Crimp Removable Socket Contacts
MIL-DTL-38999 Series I Type
Jam Nut Mount Hermetic Bulkhead Feed-Thru for MIL-DTL-38999 Series I Type, 947-117

947-117

Jam Nut Mount Hermetic Bulkhead Feed-Thru for MIL-DTL-38999 Series I Type

MIL-DTL-38999 Series II Hermetic

Wall Mount Hermetic Receptacle, MIL-DTL-38999 Series II, MS27475 and 232-100-H0

MS27475 and 232-100-H0

Wall Mount Hermetic Receptacle
MIL-DTL-38999 Series II
Box Mount Hermetic Receptacle, MIL-DTL-38999 Series II, MS27476 and 232-100-H2

MS27476 and 232-100-H2

Box Mount Hermetic Receptacle
MIL-DTL-38999 Series II
Jam Nut Mount Hermetic Receptacle, MIL-DTL-38999 Series II, MS27477 and 232-100-H7

MS27477 and 232-100-H7

Jam Nut Mount Hermetic Receptacle
MIL-DTL-38999 Series II
Solder Mount Hermetic Receptacle, MIL-DTL-38999 Series II, MS27478 and 232-100-H5

MS27478 and 232-100-H5

Solder Mount Hermetic Receptacle
MIL-DTL-38999 Series II
Jam Nut Mount Hermetic Bulkhead Feed-Thru, MIL-DTL-38999 Series II Type, 232-103-H7

232-103-H7

Jam Nut Mount Hermetic Bulkhead Feed-Thru
MIL-DTL-38999 Series II Type
Jam Nut Mount Hermetic Bulkhead Feed-Thru, Sav-Con® Connector Saver, MIL-DTL-38999 Series II Type, 232-103-H9

232-103-H9

Jam Nut Mount Hermetic Bulkhead Feed-Thru
Sav-Con® Connector Saver
MIL-DTL-38999 Series II Type
Special Weld Mount Hermetic Receptacle, MIL-DTL-38999 Series II Type (Similar to MS27478Y Series II), 237-280

237-280

Special Weld Mount Hermetic Receptacle
MIL-DTL-38999 Series II Type (Similar to MS27478Y Series II)
Jam Nut Mount Hermetic Bulkhead Feed-Thru, .062/.125in Panel, MIL-DTL-38999 Series II Type, 947-120

947-120

Jam Nut Mount Hermetic Bulkhead Feed-Thru
.062/.125in Panel
MIL-DTL-38999 Series II Type
Jam Nut Mount Hermetic Bulkhead Feed-Thru, MIL-DTL-38999 Series II Type (MS27477Y), 947-278

947-278

Jam Nut Mount Hermetic Bulkhead Feed-Thru
MIL-DTL-38999 Series II Type (MS27477Y)

MIL-DTL-38999 Series III Hermetic

Box Mount Hermetic Receptacle, MIL-DTL-38999 Series III, D38999/21 and 233-100-H2

D38999/21 and 233-100-H2

Box Mount Hermetic Receptacle
MIL-DTL-38999 Series III
Jam Nut Mount Hermetic Receptacle, MIL-DTL-38999 Series III, D38999/23 and 233-100-H7

D38999/23 and 233-100-H7

Jam Nut Mount Hermetic Receptacle
MIL-DTL-38999 Series III
Solder Mount Hermetic Receptacle, MIL-DTL-38999 Series III, D38999/25 and 233-100-H5

D38999/25 and 233-100-H5

Solder Mount Hermetic Receptacle
MIL-DTL-38999 Series III
Weld Mount Hermetic Receptacle, MIL-DTL-38999 Series III, D38999/27 and 233-100-H8

D38999/27 and 233-100-H8

Weld Mount Hermetic Receptacle
MIL-DTL-38999 Series III
Jam Nut Mount Hermetic with Double O-Rings, Plug/Receptacle Bulkhead Feedthrough for MIL-DTL-38999 Series III Type, 237-033

237-033

Jam Nut Mount Hermetic with Double O-Rings
Plug/Receptacle Bulkhead Feedthrough for MIL-DTL-38999 Series III Type
Special Hermetic Jam Nut Mount Receptacle, Bulkhead Feed-Thru with P.C. Tail Contacts for MIL-DTL-38999 Series III Type, 237-063

237-063

Special Hermetic Jam Nut Mount Receptacle
Bulkhead Feed-Thru with P.C. Tail Contacts for MIL-DTL-38999 Series III Type
Hermetic Dual Flange Jam Nut Mount Receptacle for MIL-DTL-38999 Series III Type, 237-153

237-153

Hermetic Dual Flange Jam Nut Mount Receptacle for MIL-DTL-38999 Series III Type
Jam Nut Mount Hermetic Bulkhead Feed-Thru, MIL-DTL-38999 Series III Type, 257-093

257-093

Jam Nut Mount Hermetic Bulkhead Feed-Thru
MIL-DTL-38999 Series III Type
Jam Nut Mount Hermetic Bulkhead Feed-Thru, .500/.625 inch Panel, MIL-DTL-38999 Series III Type, 947-082

947-082

Jam Nut Mount Hermetic Bulkhead Feed-Thru
.500/.625 inch Panel
MIL-DTL-38999 Series III Type
Jam Nut Mount Hermetic Bulkhead Feed-Thru, .250/.500 inch Panel, MIL-DTL-38999 Series III Type, 947-115

947-115

Jam Nut Mount Hermetic Bulkhead Feed-Thru
.250/.500 inch Panel
MIL-DTL-38999 Series III Type
Flange Mount Hermetic Bulkhead Feed-Thru, MIL-DTL-38999/21 Series III Type, 947-282

947-282

Flange Mount Hermetic Bulkhead Feed-Thru
MIL-DTL-38999/21 Series III Type

MIL-DTL-38999 Series IV Hermetic

Box Mount Hermetic Receptacle, MIL-DTL-38999 Series IV, D38999/41 and 234-100-H2

D38999/41 and 234-100-H2

Box Mount Hermetic Receptacle
MIL-DTL-38999 Series IV
Jam Nut Mount Hermetic Receptacle, MIL-DTL-38999 Series IV, D38999/43 and 234-100-H7

D38999/43 and 234-100-H7

Jam Nut Mount Hermetic Receptacle
MIL-DTL-38999 Series IV
Solder Mount Hermetic Receptacle, MIL-DTL-38999 Series IV, D38999/45 and 234-100-H5

D38999/45 and 234-100-H5

Solder Mount Hermetic Receptacle
MIL-DTL-38999 Series IV
Weld Mount Hermetic Receptacle, MIL-DTL-38999 Series IV, D38999/48 and 234-100-H8

D38999/48 and 234-100-H8

Weld Mount Hermetic Receptacle
MIL-DTL-38999 Series IV
Non-Environmental Rear Accessory Thread Adapter for MIL-DTL-38999/23 and /43, 980-002

980-002

Non-Environmental Rear Accessory Thread Adapter for MIL-DTL-38999/23 and /43