![Heat Shrink Boots and Heat Shrink Terminations, Environmental](img/cover.jpg)
For Extreme Environmental and EMI/RFI Protection
Series 77Series 770
Cable assemblies, exposed to harsh environmental, mechanical and electromagnetic stress are routinely equipped with heat shrink boots designed to protect critical circuits from environmental and mechanical damage. Glenair offers a complete, turnkey solution to cable and conduit harness protection that includes innovative lightweight heat shrink boot technologies as well as heat shrink termination sleeves for grounding and EMC.
Slideshow Presentation
Product Datasheet
![]() |
Shrink Boot Adapter
|
![]() |
Piggyback Shrink Boot Connector AdaptersMetal and Composite Piggyback Boot. Connector backshell and heat shrink boot assemblies. Heat shrink boot is pre-positioned and partially recovered onto the backshell / adapter. Piggyback boots improve boot sealing performance and reduce assembly time. |
![]() |
Autoshrink™The Fast and Easy Cold-Action Shrink Tubing and Shrink Boot Solution From Glenair Series 777 |
![]() |
Heat Shrink Boots for Reliable Environmental Sealing and Strain-Relief in Interconnect Cable SystemsMil-Qualified • Tacom Approved • Commercial Series 77 • Series 770 |
![]() |
Heat Shrink Termination SleevesFor EMI Shield to Ground Termination AS83519/1 and /2 Type |