Heat Shrink Boots and Heat Shrink Terminations, Environmental

Heat Shrink Boots and Heat Shrink Terminations, Environmental

For Extreme Environmental and EMI/RFI Protection

Series 77Series 770

Cable assemblies, exposed to harsh environmental, mechanical and electromagnetic stress are routinely equipped with heat shrink boots designed to protect critical circuits from environmental and mechanical damage. Glenair offers a complete, turnkey solution to cable and conduit harness protection that includes innovative lightweight heat shrink boot technologies as well as heat shrink termination sleeves for grounding and EMC.

Slideshow Presentation

Product Datasheet


Shrink Boot Adapter

Shrink Boot Adapter
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS81703 Series 3, AS95234

Lightweight Series 31 Shrink Boot Adapters fit standard mil-spec circular electrical connectors. Adapter has groove for lipped style heatshrink boots. Braid Trap Adapters have an EMI nut for terminating cable braid to connector.

Labor-saving Piggyback Boot Adapters have pre-installed boots for fast, easy installation. For shielded cables, a drop-in adapter attaches to cable braid with Band-Master banding strap.

Braid Sock Adapters have a length of shield braid attached to adapter.

Piggyback Shrink Boot Connector Adapters

Piggyback Shrink Boot Connector Adapters

Metal and Composite Piggyback Boot. Connector backshell and heat shrink boot assemblies. Heat shrink boot is pre-positioned and partially recovered onto the backshell / adapter. Piggyback boots improve boot sealing performance and reduce assembly time.

Autoshrink™

Autoshrink™

The Fast and Easy Cold-Action Shrink Tubing and Shrink Boot Solution From Glenair

Series 777

Heat Shrink Boots for Reliable Environmental Sealing and Strain-Relief in Interconnect Cable Systems

Heat Shrink Boots for Reliable Environmental Sealing and Strain-Relief in Interconnect Cable Systems

Mil-Qualified • Tacom Approved • Commercial

Series 77 • Series 770

Heat Shrink Termination Sleeves

Heat Shrink Termination Sleeves

For EMI Shield to Ground Termination

AS83519/1 and /2 Type