Signature Electrical Wiring Interconnect System (EWIS) Solutions for Weight Reduction, Environmental Resistance and other Advanced Performance Requirements
Proven-performance electrical interconnect technologies that resolve long-standing problems or improve commercial aircraft electrical wire interconnect system performance in such areas as size, weight, speed-of-assembly, and power. All solutions exactingly aligned with Federal Aviation Administration 14 CFR 25.1701 to ensure EWIS components are of a kind and design appropriate to its intended function within each respective aircraft zone.
Commercial Aerospace Interconnect Technology
Signature Electrical Wiring Interconnect System (EWIS) Solutions for Airliners, Business Jets, Rotorcraft, and eVTOL
PowerLoad™ High-Power Aircraft Connectors and Cables
The Aircraft Industry's most Advanced Power Distribution Interconnect with High-Current Carrying Capacity Crown Ring Contacts and Flexible TurboFlex® Cabling
Series 972
- eBook
- PDF (Single pages, print friendly)
- Landing Page: PowerLoad™ High-Power Aircraft Connectors and Cables
PowerPlay™ High-Power Connectors and Cables
A Complete Ecosystem of Lightweight Vibration- and Shock-Resistant Connectors, Contacts, and Cables
Series 973
- eBook
- PDF (Single pages, print friendly)
- Landing Page: PowerPlay™ High-Power Connectors and Cables
RF, Microwave, and mmWave Interconnects
Integrated RF Interconnect Assemblies built from Aerospace-Grade Connectors, Contacts, Adapters, and Coax Cable
- eBook
- PDF (Single pages, print friendly)
- Landing page: RF, Microwave, and mmWave Interconnects
PwrLine HV™ Power Feeder System
High-Current Power Feeder System and Current Return Network for Composite Fuselage eVTOL Aircraft Applications
- eBook
- PDF (Single pages, print friendly)
- Landing Page: PwrLine HV™ Power Feeder System
Electrical Wiring Interconnect System: Zone-by-Zone Design Guide
Glenair QwikConnect MagazineApril 2019Volume 23Number 2
- eBook
- PDF (Two-page spreads)
- PDF (Single pages, print friendly)
- Answer Key: April 2019 Answer Key
- Chris Toomey's Outlook Column: Available Steering Wheel
Complete Dimensional Details and How-To-Order Information for All Glenair Commercial Aerospace EWIS Technologies
![]() |
Series 806 Mil-Aero Micro Miniature D38999 Connectors and Cable AssembliesAdvanced Electrical, Mechanical and Environmental Performance plus Reduced Size and Weight Compared to D38999 Meets every MIL-DTL-38999 Performance Specification |
![]() |
Crimp-Contact Micro Rectangular Connectors / Micro-Crimp Series 79, 791, 792Time and labor-saving crimp-contact micro rectangular connectors: Smallest form-factor Series 79, advanced-performance scoop-proof Series 791, and Series 792 for high-speed wire-to-board applications. |
![]() |
PowerTrip® ConnectorsQuick-Disconnect, High-Current, Harsh-Environment Power Connectors for Rugged Mil-Aero Applications Series 970 |
![]() |
MIL-DTL-38999 Series III Type Connectors: SuperNine® Advanced PerformanceSuperNine® The Advanced Performance MIL-DTL-38999 Series III Type Connectors with superior mating durability, anti-vibration decoupling performance, EMI shielding, environmental sealing and much, much more. Series 23 |
![]() |
CODE RED Lightweight, Low-Resistance Hermetic SealingInnovative hermetic sealing encapsulant technology with 1 X 10-7 leak-rate performance |
![]() |
ThermaRex Cryogenic and High-Temperature Tolerant Contacts, Connectors, Cables, and Conduit SystemsFor Electrical Wire Interconnect Applications Adjacent to High-Temperature Heat Sources such as Engines and Power Supplies |
![]() |
Super-Twin™ Lightweight Composite Modular ConnectorsDrop-In Replacements for Legacy Modular Rectangular Connectors Save Weight, Space, and Assembly Time Series 20 |
![]() |
GateLink Pro™ High-Speed Data Uplink ConnectorEnvironmentally-Sealed Breakaway Design for High-Speed Data Transfer Between Terminal Gate and Aircraft |
![]() |
El Ochito® High-Speed Octaxial Contacts, Pre-Wired Pigtails, and Jumper AssembliesEthernet, SuperSpeed USB, HDMI, DisplayPort, SATA Contacts, and Jumper Assemblies For Series 23 SuperNine®, Series 80 Mighty Mouse, Series 28 HiPer-D®, Series 79, ARINC 600, and EPXB Connectors |
![]() |
SuperFly® Datalink High-Speed Harsh-Environment Octaxial Contact ConnectorsHarsh-Environment Ultraminiature Connnector for High-Speed Applications Including 40 Gigabit Ethernet, HDMI, SuperSpeed USB, DisplayPort, and SATA Series 882 |
![]() |
SpliceSaver™ – Crimp Wire Termination Solution Saves Time and Labor Over Manual DO150 SplicingFast, Lightweight, and Reliable Replacement for Wire Splice and Terminal Block Technologies |
![]() |
Dummy Contact Sealing Plugs (DCSP)For reliable sealing of unused contact cavities — without the use of electrical contacts |
![]() |
ProSeal™ Protective CoversSpring-Action • Foolproof • Environmental • For Circular and Rectangular Military / Aerospace Connectors |
![]() |
Backshells and Accessories – SuperNine® Advanced Performance MIL-DTL-38999 Series III TypeGlenair Swing-Arm and Swing-Arm FLEX Plus a Full-Range of other High-Performance Metal and Composite Thermoplastic Connector Backshells and Accessories Optimized for use with SuperNine® High-Performance Connectors Product Datasheet |
![]() |
Autoshrink™The Fast and Easy Cold-Action Shrink Tubing and Shrink Boot Solution From Glenair Series 77 |
![]() |
TurboFlex® Flexible Power Distribution CablesUltra-Flexible Power Distribution Cables and Turnkey High-Voltage Cable Assemblies with Glenair Signature Connectors Series 96 |
![]() |
851-005
|
![]() |
EMI/RFI Tubular Expandable Braided Shielding for EMC ApplicationsLightweight ArmorLite™ and AmberStrand® Industry-Standard Metallic Braid |
![]() |
Integrated Shielding, Grounding, plus Band-Master ATS® Braid Termination SolutionsSwing-Arm® 3-in-1 Backshells with Integrated Shield Socks • Braided Ground Straps • Piggyback Boots • Band-Master ATS® • Heat Shrink Termination Sleeves Braided Ground Straps for electrostatic discharge, lightning strike and power equipment grounding Series 107 |
![]() |
MasterWrap™ Flexible Wraparound EMI/RFI Braid and other Special-Purpose Shielding Technologies
|
![]() |
Commercial Aerospace EWIS Connector AccessoriesInnovative solutions to EWIS environmental sealing, wire management, strain relief, and EMC shield termination |
![]() |
Band-Master ATS® EMI/RFI Cable Shield Termination SystemThe Advanced Band Termination System for Mission-Critical Interconnect Cable Shielding |
![]() |
Wired Conduit Interconnect AssembliesTurnkey Wired Conduit Interconnect Assemblies |