Integrated Swing-Arm® Shielding Backshells, Grounding, plus Band-Master ATS® Braid Termination Solutions

Integrated Swing-Arm® Shielding Backshells, Grounding, plus Band-Master ATS® Braid Termination Solutions

Swing-Arm® 3-in-1 Backshells with Integrated Shield SocksBraided Ground StrapsPiggyback BootsBand-Master ATS®Heat Shrink Termination Sleeves

Braided Ground Straps for electrostatic discharge, lightning strike and power equipment grounding

Series 107

A single lightning strike can hit an aircraft with as much as 1,000,000 volts. Static electricity can charge an aircraft, particularly in cold and wet air, with enough electrical potential to result in a discharge that can ignite ground fueling equipment or fry avionics gear. Power generation systems (engines, alternators, starters, etc.) can also produce transient electrical current that can damage adjacent electronic systems.

Damage from these events is minimized and managed in aircraft, Navy ships, mass transit systems and elsewhere through the use of electrical bonding. Flexible bonding straps are attached between equipment and airframes as well as between structural elements and flight control surfaces to conduct destructive electrical surges to ground or to bus bar components capable of absorbing significant amounts of transient voltage

Glenair has designed and supplies a broad range of braided ground strap technologies to both commercial and military aerospace customers, as well as US Navy and a broad range of mass transit applications. Our ground strap technologies are exactingly designed with appropriate conductive and dissipative materials for each application.

Reference

Product Datasheet


107-098
Series 107 • Single and dual layer • soldered lugs ArmorLite™ ESD Grounding Straps, 107-098

Series 107 • Single and dual layer • soldered lugs
ArmorLite™ ESD Grounding Straps

107-080
Single and dual layer • Configurable heavy-duty solder-free crimp lugs ArmorLite™ ESD Grounding Straps, 107-080

Single and dual layer • Configurable heavy-duty solder-free crimp lugs
ArmorLite™ ESD Grounding Straps

107-133
Five available materials • configurable soldered lugs Series 107 Ground Straps, 107-133

Five available materials • configurable soldered lugs
Series 107 Ground Straps

107-197
Five available materials • configurable heavy-duty solder-free crimp lugs Series 107 Ground Straps, 107-197

Five available materials • configurable heavy-duty solder-free crimp lugs
Series 107 Ground Straps

107-159
Special 3-layer configuration • configurable heavy-duty solder-free crimp lugs Series 107 Ground Straps, 107-159

Special 3-layer configuration • configurable heavy-duty solder-free crimp lugs
Series 107 Ground Straps

M24749
QPL MIL-DTL-24749 Rev. C Type IV Ground Straps Mil-Qualified for Shipboard Applications, M24749

QPL MIL-DTL-24749 Rev. C Type IV Ground Straps
Mil-Qualified for Shipboard Applications

077-020
AS83519/2 Type HST Sleeve, With Pre-Installed Lead Wire 077-020

AS83519/2 Type HST Sleeve
With Pre-Installed Lead Wire

077-030
AS83519/3 Type HST Sleeve, Pre-Installed Braid, Pre-Tinned on Both Ends 077-030

AS83519/3 Type HST Sleeve
Pre-Installed Braid, Pre-Tinned on Both Ends

GS83519/2
Glenair Signature AS83519/2 Type HST Sleeve, With Pre-Installed Lead Wire GS83519/2

Glenair Signature AS83519/2 Type HST Sleeve
With Pre-Installed Lead Wire

870A002
Swing-Arm Saddle Clamp, Braid Sock, Composite 870A002

Swing-Arm Saddle Clamp, Braid Sock, Composite

870A003
Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum 870A003

Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum

871A002
Swing-Arm Flex Clamp with Braid Sock, Composite 871A002

Swing-Arm Flex Clamp with Braid Sock, Composite

871A003
Swing-Arm Flex Clamp with Braid Sock, Aluminum 871A003

Swing-Arm Flex Clamp with Braid Sock, Aluminum

Piggyback boots 319-183
Lightweight composite environmental piggyback shrink boot adapter with integrated EMI/RFI shield sock, 319-183

Lightweight composite environmental piggyback shrink boot adapter with integrated EMI/RFI shield sock

Band-Master ATS® Advanced Termination System
Band-Master ATS® Manual Tool Selection
Band-Master ATS® Manual Tool Selection

Band-Master ATS® Advanced Termination System
Band-Master ATS® Manual Tool Selection

Utilizing ArmorLite™ pull-over braid
Utilizing ArmorLite™ pull-over braid

Utilizing ArmorLite™ pull-over braid

Shield Termination Assembly Procedure
Shield Termination Assembly Procedure

Shield Termination Assembly Procedure