Circular Connector Specifications

US and International Specifications

The following list of circular connector specifications defines the Connector Designator symbols used in Glenair's circular backshell part number developments. Consult factory for backshell part numbers for connector series or types not included in this listing.

Interface dimensions for each of these connector specifications are given here, Backshell Interface Dimensions (Table I).

Data for MIL-DTL-5015 (MS3100 Series) connectors is provided here, MIL-DTL-5015 Connector Fittings (MS3100 Series).

Circular Connector Backshells and Accessories > Specifications

US Documents
Specification Series Designator
MIL-DTL-5015 MS3400 A
MIL-DTL-5015 MS3100B
MIL-C-22992 C
MIL-C-26482 I D
MIL-C-26482 II A
MIL-C-26500 Alum E
MIL-C-27599
MIL-DTL-28840 G
MIL-C-38999 I-II F
MIL-C-38999 III-IV H
MIL-C-81511 I-II-III-IV J
MIL-C-81703 III A
MIL-C-83723 I-III A
MIL-C-83723 II K
40M38277 F
40M39569 A
*Consult factory for connector designator or backshell part numbers.
International Documents
Specification Series Designator
CECC 75201.001 A
CECC 75201.002 H
DEF 5325-3
DEF 5326-3 A
EN 3372 L
EN 3645 H
EN 3646 A
EN 2997 A
ESC 10 A
ESC 11 A
JN 1003 L
LN29504 A
LN29729 L
NFC 93422 HE302 A
NFC 93422 HE306 L
NFC 93422 HE308 F
NFC 93422 HE309 F
PAN 6432-1 A
PAN 6432-2 A
PAN 6433-1 F
PAN 6433-2 L
PATT 105 S
PATT 602 A
PATT 603 S
PATT 608 S
PATT 614 F
PATT 615 L
PATT 616 F
PRL 54125
VG 95234
VG 95324
VG 95328
VG 95329 J
VG 96912 L
*Consult factory for connector designator or backshell part numbers.