US and International Specifications
The following list of circular connector specifications defines the Connector Designator symbols used in Glenair's circular backshell part number developments. Consult factory for backshell part numbers for connector series or types not included in this listing.
Interface Dimensions for Connector Specifications
Data for MIL-DTL-5015 (MS3100 Series) Connectors
Circular Connector Backshells and Accessories > Specifications
Specification | Series | Designator |
---|---|---|
MIL-DTL-5015 | MS3400 | A |
MIL-DTL-5015 | MS3100 | B |
MIL-C-22992 | C | |
MIL-C-26482 | I | D |
MIL-C-26482 | II | A |
MIL-C-26500 | Alum | E |
MIL-C-27599 | ||
MIL-DTL-28840 | G | |
MIL-C-38999 | I-II | F |
MIL-C-38999 | III-IV | H |
MIL-C-81511 | I-II-III-IV | J |
MIL-C-81703 | III | A |
MIL-C-83723 | I-III | A |
MIL-C-83723 | II | K |
40M38277 | F | |
40M39569 | A | |
*Consult factory for connector designator or backshell part numbers. |
Specification | Series | Designator |
---|---|---|
CECC 75201.001 | A | |
CECC 75201.002 | H | |
DEF 5325-3 | ||
DEF 5326-3 | A | |
EN 3372 | L | |
EN 3645 | H | |
EN 3646 | A | |
EN 2997 | A | |
ESC 10 | A | |
ESC 11 | A | |
JN 1003 | L | |
LN29504 | A | |
LN29729 | L | |
NFC 93422 | HE302 | A |
NFC 93422 | HE306 | L |
NFC 93422 | HE308 | F |
NFC 93422 | HE309 | F |
PAN 6432-1 | A | |
PAN 6432-2 | A | |
PAN 6433-1 | F | |
PAN 6433-2 | L | |
PATT 105 | S | |
PATT 602 | A | |
PATT 603 | S | |
PATT 608 | S | |
PATT 614 | F | |
PATT 615 | L | |
PATT 616 | F | |
PRL 54125 | ||
VG 95234 | ||
VG 95324 | ||
VG 95328 | ||
VG 95329 | J | |
VG 96912 | L | |
*Consult factory for connector designator or backshell part numbers. |