High-Pressure Harsh-Environment Connectors and Overmolded Cables
Series 22
Designed for use in oceanographic, geophysical and other severe industrial environments, Glenair Series 22 Geo-Marine® Connectors and Cables are the ultimate harsh-environment power and signal connector solution. Built to withstand hydrostatic pressures up to 5,000 PSI and exposure to extreme temperatures and corrosives, the Series 22 Geo-Marine® is ideally suited for applications such as US Navy towed array sonar systems, military land vehicles, submersibles and ROV’s, offshore-oil drilling equipment, seabed exploration, pipeline inspection systems, well monitoring equipment, and digital seismic streamers.
Geo-Marine® plugs are equipped with arctic coupling nuts — made from marine-grade naval bronze — with easy-to-grip castellated knurling and a powerful ratcheted anti-decoupling mechanism which guarantees reliable mating and demating performance in even the harshest environments. Supplied as discrete connectors — or more typically in build-to-print overmolded cable assemblies — the Series 22 Geo-Marine® has delivered reliable, proven performance for over four decades and is an excellent interconnect solution for high-pressure, harsh-environment applications.
Reference
- Overview: Geo-Marine® 5000 PSI Connectors
- Performance Specifications
- Material and Finish Specifications
- Configuration Options
- Contact Arrangements
- PCB Footprints - Shell Size 10-24