MIL-DTL-5015 Type Environmental Connectors

MIL-DTL-5015 Type Environmental Connectors

Stainless Steel, Aluminum and Composite

5015 Type environmental threaded coupling connectors are designed to provide outstanding corrosion resistance and rugged performance. These stainless steel, aluminum and composite thermoplastic plugs and receptacles are ideally suited for severe environments such as space, geophysical exploration, mining and other settings where resistance to extreme temperatures, salt spray and caustic chemicals is a critical requirement. Insert arrangements comply with MIL-STD-1651.

General Reference


190-007-6
Environmental Lightweight Composite Plug, MIL-DTL-5015 Series III Type 190-007-6

Composite Plug
MIL-DTL-5015 Series III Type

190-007-7
Environmental Lightweight Composite Jam-Nut Mount Receptacle, MIL-DTL-5015 Series III Type 190-007-7

Composite Jam-Nut Mount Receptacle
MIL-DTL-5015 Series III Type

253-503-6
Environmental Stainless Steel Plug Assembly, MIL-DTL-5015 Series III Type 253-503-6

Stainless Steel Plug Assembly
MIL-DTL-5015 Series III Type

253-503-2
Environmental Stainless Steel Receptacle, MIL-DTL-5015 Series III Type 253-503-2

Stainless Steel Receptacle
MIL-DTL-5015 Series III Type

253-505
Environmental Stainless Steel PCB Jam-Nut Mount Receptacle, MIL-DTL-5015 Series III Type 253-505

Stainless Steel PCB Receptacle
MIL-DTL-5015 Series III Type

253-506
Environmental Quick Disconnect Push/Pull Plug, MIL-DTL-5015 Series III Type 253-506

Quick Disconnect Push/Pull Plug
MIL-DTL-5015 Series III Type

253-500
Environmental Bulkhead Feed-Thru, Square Flange Mount, MIL-DTL-5015 Series III Type 253-500

Bulkhead Feed-Thru, Square Flange Mount
MIL-DTL-5015 Series III Type

253-507
Environmental Bulkhead Feed-Thru, Jam-Nut Mount, MIL-DTL-5015 Series III Type 253-507

Bulkhead Feed-Thru, Jam-Nut Mount
MIL-DTL-5015 Series III Type