"Mission-Critical" Hermetic Sealing with 1x10-7 Leak-Rate Performance, Lower Electrical Resistance and Lighter Weight
Hermetically-sealed interconnects used in vacuum or high-altitude applications prevent moisture and other contaminants from damaging sensitive electronic equipment. Glass-to-metal hermetic sealing has been the gold standard in the aerospace and petrochemical industries for decades due to the strength and long-term durability of the materials used. But glass-to-metal seal hermetics come with a big price tag in both weight and electrical resistance.
CODE RED™ is an innovative sealing encapsulant and application process — invented by Glenair — that provides durable hermetic sealing in a lightweight aluminum package. CODE RED™ allows for the use of conventional gold-plated copper alloy contacts, significantly improving electrical performance. CODE RED™ hermetic connectors are available now in Glenair SuperNine® (D38999 Series III type metal and composite), Series 80 Mighty Mouse, M24308 D-Sub, and MIL-DTL-83513 Micro-D; and deliver reliable, life-of-system 1x10-7 max leak-rate hermetic sealing. Special non-magnetic (zero residual magnetism) versions are also available, consult factory.
Product Datasheet
Test Reports and Technical Information
Related Catalog
- Hermetic Seal Connectors: Glass-to-Metal Seal and Signature Lightweight Hermetic Connector Solutions
Series 23 SuperNine® CODE RED, Sealed Lightweight Hermetic Receptacle (MIL-DTL-38999 Type) Qualification Test Report
Presentation Video
Lightweight, Low Resistance
- Full hermetic sealing, 1x10-7 in a lightweight aluminum shell with low electrical resistance gold-plated copper contacts
- Meets NASA outgassing requirements, as well as aerospace temperature and corrosion resistance standards
- Operating temperature -65°C to +200°C
- Available today in Series 806 Mil-Aero, M24308/9 D-Sub and D38999/23 glass-to-metal seal hermetics
- Significant weight savings — up to +50%
- Order-of-magnitude improvement in current carrying capacity and electrical resistance compared to Kovar/Inconel solutions
CODE RED Hermetic Connectors are available in:
- Glenair SuperNine® (D38999 Series III type metal and composite)
- Series 80 Mighty Mouse
- HiPer-D Advanced M24308-Type CODE RED™ Lightweight Hermetic
- Series 806 Mil-Aero Lightweight Hermetic CODE RED™ Micro Miniature Circular Connectors
- Micro-D Rectangular MIL-DTL-83513 Type Lightweight CODE RED™ Hermetic Connectors
- MIL-DTL-38999 Series I, II, III, and IV Qualified Hermetic Connectors
- MIL-DTL-38999 QPL and Glenair Signature Hermetic Seal Connectors
Hermetic Connectors, Glass-to-Metal, and CODE RED Encapsulant-to Metal Sealing – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type
![]() |
Hermetic Connectors, Glass-to-Metal, and CODE RED Encapsulant-to Metal Sealing – SuperNine® Advanced Performance MIL-DTL-38999 Series III TypeBox, Wall, and Solder Mount Glass-Seal Hermetics for High-Pressure/Low-Leak Applications — Plus Special Crimp Contact and Lightweight CODE RED Hermetic Solutions all IAW MIL-DTL-38999 Series III and Series I Types
|
Mighty Mouse CODE RED™ Lightweight Hermetic Connectors
![]() |
801-140
|
HiPer-D Advanced M24308-Type CODE RED™ Lightweight Hermetic
![]() |
287-500
|
![]() |
287-587
|
Series 806 Mil-Aero Lightweight Hermetic CODE RED™ Micro Miniature Circular Connectors
![]() |
806-028
|
![]() |
806-043
|
Micro-D Rectangular MIL-DTL-83513 Type Lightweight CODE RED™ Hermetic Connectors
![]() |
1770-5012
|
![]() |
1770-5260
|
MIL-DTL-38999 Series I, II, III, and IV Qualified Hermetic Connectors
![]() |
MIL-DTL-38999 Series I, II, III, and IV Qualified Hermetic ConnectorsThe Full Range of MIL-DTL-38999 Series I, II, III, and IV Hermetic Receptacles — Plus Glenair Commercial Equivalents The MIL-DTL-38999 Series I, II, III, and IV family of hermetic connectors are ideal for high-pressure/low-leakage applications in air, sea and space environments. Glenair is on the Qualified Product List (QPL) for all configurations of MIL-DTL-38999 Series I through IV pin and socket hermetic connectors. We also offer our D38999 type commercial part numbers for applications that do not require MS qualified products. |
MIL-DTL-38999 QPL and Glenair Signature Hermetic Seal Connectors
![]() |
MIL-DTL-38999 QPL and Glenair Signature Hermetic Seal ConnectorsGlass-to-Metal Seal D38999 Hermetics The MIL-DTL-38999 Series I, II, III and IV family of hermetic connectors are ideal for high-pressure/low-leakage applications in air, sea and space environments. Glenair is on the Qualified Product List (QPL) for all configurations of MIL-DTL-38999 Series I through IV pin and socket hermetic connectors. We also offer our D38999 type commercial part numbers for applications that do not require MS qualified products. And because Glenair makes all its hermetic connectors in-house, including the machining of shells, molding of interfacial seals and firing of hermetic components, we can offer you outstanding availability on stock products and fast turnaround on special orders. |