SuperSeal™ USB 3.0 Type A Connectors

SuperSeal™ USB 3.0 Type A Connectors

38999 Type SuperSeal™ Ruggedized Connectors offer outstanding Metal-to-Metal Grounding Sealing Performance for Commercial, USB 2.0, and High-Speed USB 3.0 Interfaces in a Standard 38999 Type Package

USB 2.0 Backwards-Compatible

Both versions are IP68 rated when mated and IP67 rated in the unmated condition for complete system protection against water sand and dust. Glenair USB 2.0 and 3.0 solutions are perfectly suited for field communications where connecting external peripherals such as storage devices, printers, and standard mouse and keyboard input devices. Beyond the addition of standard USB type peripherals these protocols also offer a means to connect other protocol based hardware through the use of supported adapters, including Ethernet RJ45 and HDMI (USB 3.0 preferred). 38999 Type SuperSeal™ USB connectors feature polarized keys to prevent mismating and non-corrosive, conductive material and finish options. Highly durable SuperSeal™ insert design, provides enhanced operating temperature, increased life-cycle, and rugged vibration and shock performance. Simple plug-and-play connectivity and hot-swappable addition of external peripherals without restarting systems. Crimp, solder-cup, PC tail and cable assemblies available.

Reference

Related SuperSeal™ USB


Note

USB 2.0 Type A Connectors

  • USB 2.0 connectors are not recommended for new designs.
  • Glenair USB 3.0 connectors are backwards-compatible with the USB 2.0 standard.
  • For USB 3.2, please visit this page SuperSeal™ USB 3.2 Gen 2 Type C Connectors.
  • Select USB 3.0 SuperSeal connectors from the list below.

USB 3.0 Type A Connectors

233-350
SuperSeal™ Panel Mount USB 3.0 Receptacle Connectors, 233-350

SuperSeal™ Panel Mount USB 3.0 / USB 2.0 Receptacle Connectors

233-352
SuperSeal™ Receptacle with USB 3.0 Female Interface to PC Tail Termination, 233-352

SuperSeal™ Receptacle with USB 3.0 / USB 2.0 Female Interface to PC Tail Termination

233-357
SuperSeal™ Panel Mount Receptacles with USB 3.0 to PC Tail Termination and Threaded Standoff, 233-357

SuperSeal™ Panel Mount Receptacles with USB 3.0 / USB 2.0 to PC Tail Termination and Threaded Standoff

233-353
SuperSeal™ Receptacle with USB 3.0 Female Interface to Solder Cup Termination, 233-353

SuperSeal™ Receptacle with USB 3.0 / USB 2.0 Female Interface to Solder Cup Termination

233-354
SuperSeal™ Panel Mount Receptacles with USB 3.0 to Breakout Board Termination and Accessory Threads, 233-354

SuperSeal™ Panel Mount Receptacles with USB 3.0 / USB 2.0 to Breakout Board Termination and Accessory Threads

233-355
SuperSeal™ USB 3.0 Female-to-Female Feed-thru Coupler, 233-355

SuperSeal™ USB 3.0 / USB 2.0 Female-to-Female Feed-thru Coupler

233-358
SuperSeal™ Plug Adapter for USB 3.0 Terminated Cordset, 233-358

SuperSeal™ Plug Adapter for USB 3.0 / USB 2.0 Terminated Cordset

2330-0445
Glenair SuperSeal™ USB 3.0 / USB 2.0 Cable Jumpers, with SuperNine® Connectors to Standard USB Type A Plug, 2330-0445

Glenair SuperSeal™ USB 3.0 / USB 2.0 Cable Jumpers, with SuperNine® Connectors to Standard USB Type A Plug

2330-0450
Glenair SuperSeal™ USB 3.0 / USB 2.0 Plug Cable Jumper, with Active Repeater, 2330-0450

Glenair SuperSeal™ USB 3.0 / USB 2.0 Plug Cable Jumper, with Active Repeater

233-392
233-392 SuperSeal™ USB 3.0 Memory Stick

SuperSeal™ USB 3.0 / USB 2.0 Memory Stick