MIL-PRF-28876 QPL and MIL-DTL-28840 QPL
The use of fiber optics in shipboard and ship-to-shore data transmissions is growing rapidly, and the tight-tolerance MIL-PRF-28876 interconnect has become the universal standard for Navy shipboard applications. Glenair's qualified offering — including QPL'd MIL-PRF-29504/14 and /15 termini and the broad range of connectors, backshells, and dust cap accessories — delivers all the necessary performance from precise optical alignment to environmental protection and corrosion resistance.
Glenair MIL-PRF-28876 QPL connectors and termini are ready for deployment in shipboard, surface and submarine applications, as well as mission-critical combat communication systems such as mobile tactical shelters. They are specifically geared for upgrade and retrofit applications where extending system life-cycles and reducing cost of ownership are principal requirements.
Reference
- MIL-PRF-28876 QPL Introduction
- MIL-PRF-28876 QPL Connector Performance Specifications
- 1000 Hour Grey™ - The Advanced Formula Ni-PTFE Plating Process for EMC Navy Applications
Naval Shipboard Electronic Equipment
AEGIS
Related Catalog
Qualified military specification slash sheets covered in this catalog include the following:
- M22520/34 and /35
- M28876/1, /2, /3, /4, /6, /7, /8, /9, /10, /11, /12, /13, /14, /15
- M28840/1 through /30
- M29504/3, M29504/14 and /15
- M39029/83 and /84
- M81969/33 and /34
Glenair, Delphi and M28876 Cross-Reference Part Number Search
Enter a complete (or partial) Glenair, Delphi or M28876 part number to quickly and easily find the cross-reference equivalent. For example, enter M28876/2A13P2 and click 'Search'.
U.S. Navy Approved Connectors and Accessories
MIL-PRF-28876 QPL and MIL-DTL-28840 QPL
MIL-PRF-28876 QPL Fiber Optic Connectors and Accessories
The tight-tolerance MIL-PRF-28876 interconnect has become the universal standard for Navy shipboard applications.
MIL-DTL-28840 Shipboard Electrical Connectors - Introduction, Tools, and Contacts
Shipboard Electrical Connectors - Introduction, Tools, and Contacts
MIL-DTL-28840 QPL Electrical Connectors and Accessories
Shipboard Electrical Connectors: The Ruggedized, Environmental MIL-DTL-28840 Solution
Next Generation (NGCON) Fiber Optic Connectors
Emerging Industry Standard for a New Mil-Aero / Shipboard Fiber Optic Solution