GA-CSGA Cable Shield Grounding Assemblies

GA-CSGA Cable Shield Grounding Assemblies

Glenair's CSGA Provide 360° EMI/EMP Grounding the First Time...and Every Time

Our line of Cable Shield Grounding Assemblies are available in male and female versions and provide completely reliable 360° grounding of shielded cables to above deck stuffing tubes and swage tubes.

Glenair's CSGA are designed to insure both reliable EMI/EMP shielding as well as strict environmental protection. Glenair's CSGA meet MIL-STD 1310 grounding requirements and NAVSEA 803-5001-27 sealing requirements. Glenair CSGA are available in 18 sizes to accomodate stuffing tube sizes A through V.

Supplied in kit form, each CSGA includes the complete grounding assembly as well as an adhesive-coated heat shrinkable sleeve and Permatex 133A antisieze compound. Products meet NAVSEA requirements.

Reference

GA/CSGA
Male Cable Shield Grounding Assembly, GA/CSGA

Male Cable Shield Grounding Assembly

GA/CSGA-**/NPT
Female Pipe Thread Cable Shield Grounding Assembly, GA/CSGA-**/NPT

Female Pipe Thread Cable Shield Grounding Assembly

GA/CSGA-49B
Male Stainless Steel Cable Shield Grounding Assembly, GA/CSGA-49B

Male Stainless Steel Cable Shield Grounding Assembly

GA/CSGA-**
Female Cable Shield Grounding Assembly, GA/CSGA-**

Female Cable Shield Grounding Assembly

GA/CSGA-**-49B
Female Stainless Steel Cable Shield Grounding Assembly, GA/CSGA-**-49B

Female Stainless Steel Cable Shield Grounding Assembly

GA/CSGA-*/NPT
Male Pipe Thread Cable Shield Grounding Assembly, GA/CSGA-*/NPT

Male Pipe Thread Cable Shield Grounding Assembly

GA/CSGA-*/NPT-49B
Male Pipe Thread Stainless Steel Cable Shield Grounding Assembly, GA/CSGA-*/NPT-49B

Male Pipe Thread Stainless Steel Cable Shield Grounding Assembly

GA/CSGA-**/NPT-49B
Female Pipe Thread Stainless Steel Cable Shield Grounding Assembly, GA/CSGA-**/NPT-49B

Female Pipe Thread Stainless Steel Cable Shield Grounding Assembly

GA/CSGA-**/NPT
Female Pipe Thread Cable Shield Grounding Assembly, GA/CSGA-**/NPT

Female Pipe Thread Cable Shield Grounding Assembly

770-008
Straight Heat Shrink Boot For Use in Naval Shipboard Electronic Equipment, 770-008

Straight Heat Shrink Boot For Use in Naval Shipboard Electronic Equipment