MIL-DTL-28840 QPL Electrical Connectors and Accessories

MIL-DTL-28840 QPL Electrical Connectors and Accessories

Shipboard Electrical Connectors: The Reggedized, Enviornmental Mil-Dtl-28840 Solution

Glenair offers a fully tooled, high availability line of MIL-DTL-28840 shipboard electrical connectors. Developed for Navy shipboard applications, the MIL-DTL-28840 is a high-density environmental circular connector series which utilizes a high shock threaded coupling system, front release crimp contacts, RFI/EMI shielding, scoop-proof shells, and corrosion resistant materials and finishes. Glenair manufactures all of the connector types and styles, as well as all of the backshell accessory slash numbers — the full range of MIL-DTL-28840 QPL connectors and accessories.

Product Datasheet


M28840/1
Straight Strain Relief, M28840/1

Straight Strain Relief

M28840/2
90° Strain Relief, M28840/2

90° Strain Relief

M28840/3
45° Strain Relief, M28840/3

45° Strain Relief

M28840/4
Metal Core Conduit, M28840/4

Metal Core Conduit

M28840/5
Backshell for Metal Core Conduit, M28840/5

Backshell for Metal Core Conduit

M28840/6
EMI/RFI Environmental Backshell, M28840/6

EMI/RFI Environmental Backshell

M28840/7
Dummy Stowage Receptacle, M28840/7

Dummy Stowage Receptacle

M28840/8
90° EMI/RFI Environmental Backshell, M28840/8

90° EMI/RFI Environmental Backshell

M28840/9
45° EMI/RFI Environmental Backshell, M28840/9

45° EMI/RFI Environmental Backshell

M28840/10
Wall Mount Receptacle Connector, M28840/10

Wall Mount Receptacle Connector

M28840/11
In-Line Receptacle Connector, M28840/11

In-Line Receptacle Connector

M28840/12
Box Mount Receptacle Connector, M28840/12

Box Mount Receptacle Connector

M28840/13
Protective Receptacle Cover, M28840/13

Protective Receptacle Cover

M28840/14
Jam Nut Mount Receptacle Connector, M28840/14

Jam Nut Mount Receptacle Connector

M28840/15
Protective Plug Cover, M28840/15

Protective Plug Cover

M28840/16
Plug Connector, M28840/16

Plug Connector

M28840/17
Plug Connector with Straight Strain Relief, M28840/17

Plug Connector with Straight Strain Relief

M28840/18
Plug Connector with 90° Strain Relief, M28840/18

Plug Connector with 90° Strain Relief

M28840/19
Plug Connector with 45° Strain Relief, M28840/19

Plug Connector with 45° Strain Relief

M28840/20
Receptacle Connector with Straight EMI/RFI Backshell, M28840/20

Receptacle Connector with Straight EMI/RFI Backshell

M28840/21
In-Line Receptacle Connector with Straight EMI/RFI Backshell, M28840/21

In-Line Receptacle Connector with Straight EMI/RFI Backshell

M28840/22
Metal Conduit Bushing, M28840/22

Metal Conduit Bushing

M28840/23
"E Nut", M28840/23

"E Nut"

M28840/24
Wall Mount Receptacle Mounting Gasket for MIL-DTL-28840 Connectors, M28840/24

Wall Mount Receptacle Mounting Gasket for MIL-DTL-28840 Connectors

M28840/25
90° EMI Conduit Adapter, M28840/25

90° EMI Conduit Adapter

M28840/26
Plug Connector with Straight EMI/RFI Backshell, M28840/26

Plug Connector with Straight EMI/RFI Backshell

M28840/27
45° EMI Conduit Adapter, M28840/27

45° EMI Conduit Adapter

M28840/28
90° Adapter Assembly Plug, M28840/28

90° Adapter Assembly Plug

M28840/29
Plug Connector with 45° EMI/RFI Backshell, M28840/29

Plug Connector with 45° EMI/RFI Backshell

M28840/30
Metal Conduit Coupler Styles A and B, M28840/30

Metal Conduit Coupler
Styles A and B