MIL-DTL-28840 Shipboard Electrical Connectors - Introduction, Tools, and Contacts

MIL-DTL-28840 Shipboard Electrical Connectors - Introduction, Tools, and Contacts

The standard connector and backshell series for shipboard use, MIL-DTL-28840 offers high-density insert arrangement and high-shock performance. Glenair's qualified product line is fully tooled and highly available.

  • High density, scoop proof insert arrangements
  • Flange Mount, Box Mount, Jam-Nut and In-Line Receptacles
  • Straight, 45° and 90° Strain Reliefs and Backshell Assemblies
  • Sav-Con® Connector Savers
  • MIL-DTL-28840 Qualified
  • Additional Glenair commercial part numbers with features not available in the Mil-Spec

The MIL-DTL-28840 features RFI/EMI shielding, scoop-proof shells and corrosion resistant materials and finishes. In addition to all the connector types and styles, Glenair makes all the backshell accessory slash numbers as well. The addition of the MIL-DTL-28840 connector product line is part of Glenair’s total commitment to meeting all your shipboard interconnect requirements. So, if a rugged, environmental M28840 solution is in your future, think Glenair — from connectors to accessories.


M22520/34-01
Basic Crimp Tool, M22520/34-01

Basic Crimp Tool

M22520/34-02
Positioner, M22520/34-02

Positioner

M22520/35
Gage, M22520/35

Gage

M81969/33-01
Straight Insertion Tool, M81969/33-01

Straight Insertion Tool

M81969/33-02
Offset Insertion Tool, M81969/33-02

Offset Insertion Tool

M81969/34-01
Removal Tool, M81969/34-01

Removal Tool

M39029/83
850-004
Standard Duty Electrical Pin Contact, M39029/83, 850-004

Standard Duty Electrical Pin Contact

M39029/84
850-005
Standard Duty Electrical Socket Contact, M39029/84, 850-005

Standard Duty Electrical Socket Contact