High-Density, Solder-Free, Rugged Board-to-Board Stackable Connectors
.062" Pitch Compliant Pin
Series GS
Mission-critical board-to-board connector applications demand fail-safe signal integrity as well as rugged and reliable harsh-environment performance. The HD Stacker™ brings Glenair innovation to stacking board-to-board connectors with several significant design improvements: Ultra high-density .0625" Chevron Contact System provides 55% more contacts per connector size, or a 31% size reduction for the same number of contacts as compared to current industry solutions. Polarized connector bodies and available polarized guide pins prevent accidental mismating. The solder-free press-fit compliant pin contacts are removable, repairable, and available in custom lengths. HD Stacker™ connectors may also be ordered with pre-wired cable or flex jumper terminations. High-speed signal integrity test reports are available on the Glenair website. Choose HD Stacker™ for the ultimate in high-density, rugged board-to-board stackable connector performance.
Reference
- Overview: HD Stacker™ Rugged Board-to-Board Stackable Connectors
- Selection Guide
- HD Stacker™ Position and Mating Compatibility Guide
- Mating Compatibility Matrix
- Performance Specifications, Materials and Finishes, PCB Requirements, Qualification Testing / High-Speed Performance, PCB Layouts
Application Notes
- Board-to-Board Heights, Spacers, and Pin Termination Lengths
- NASA Screening Guidelines for Space-Grade Applications
Connector-to-Board Installation Guide
Product Datasheet
Related Catalog
Test Reports and Technical Information
HD Stacker™ Rugged Board-to-Board Stackable Connectors
High-Density, Solder-Free, Rugged Board-to-Board Stackable Connectors
.062" Pitch Compliant Pin
Series GS
HD Stacker Termination Lead Length Calculator
Calculate the recommended termination length and spacer thickness for your board-to-board application.
Pin engagement must be between 0.050" and 0.150" for proper mating. See Board-to-Board Heights, Spacers, and Pin Termination Lengths for details.