Low-Profile Board-Level Spring-Loaded Contact Connectors and Flex Jumpers
Series 171
AlphaLink® is an innovative high-performance printed circuit board connector built on .050" center-to-center contact spacing with spring-loaded board contacts and flex, wire, or solder cup terminations. Spring-loaded contacts interconnect directly to board pads and circuits to effect an ultra-low-profile and lightweight solution. Direct connection to the board eliminates a mating connector half and makes for easier and faster board preparation and masking. On the termination side, AlphaLink® connectors are equipped with either PC tail, pre-terminated wire pigtails, or solder cups for complete versatility in flex circuit or conventional wire termination. AlphaLink® may be ordered as a discrete connector or in turnkey jumper configurations paired with Glenair I/O connectors, including Series 80 Mighty Mouse, Series 88 SuperFly, Series 79 Micro-Crimp™, Series 89 Circular and Rectangular Nano Miniature, and our mil-qualified 83513 (MWDM) Micro-D connectors.
Reference
Series M22759 - Data Transmission Wire
Product Datasheet
Related Glenair Content
AlphaLink® PC Board Connectors and Jumpers
Low-Profile Board-Level Spring-Loaded Contact Connectors and Flex Jumpers
Series 171
AlphaLink® SL Connectors with Spring Loaded Contacts
Contact arrangements, PCB layouts and technical specs
Solder cup, PC tail, or pigtail wire terminations
AlphaLink® SL Flex Jumpers
The easiest and fastest way to incorporate flexible circuit cabling in your high-performance application
Nano Circular AlphaLink® SL Flex Jumpers
Contact arrangements, materials and finishes, dimensions, PCB layout, panel cutout
Breakaway or threaded coupling receptacle
Superfly to AlphaLink® Flex Jumpers
Contact arrangements, materials and finishes, dimensions, PCB layout, panel cutout
Quick-disconnect or threaded receptacle
Mighty Mouse to AlphaLink® Flex Jumpers
Contact arrangements, materials and finishes, dimensions, alternate key positions
Double-start ACME thread or push-pull
Nano Rectangular to AlphaLink® Flex Jumpers
Contact arrangements, materials and finishes, how to order
Plug and receptacle dimensions
Micro-D to AlphaLink® Flex Jumpers
Contact arrangements, materials and finishes, hardware options, dimensions, PCB layout
Series 28 HiPer-D to AlphaLink® Flex Jumpers
Contact arrangements, hardware options, dimensions, PCB layout
Pin or socket connector
Micro-Crimp to AlphaLink® Flex Jumpers
Contact arrangements, hardware options, dimensions, PCB layout
Pin receptacle or socket plug
Custom Micro and Nano Miniature Flex Solutions
Build-to-print interconnect assemblies that combine circuit board technology and cabling into a lightweight, integrated package.