Advanced Air Mobility (AAM) / eVTOL Interconnect Solutions

Advanced Air Mobility (AAM) / eVTOL Interconnect Solutions

Signature Interconnect Technology for Advanced Air Mobility Aircraft Including Connectors for Distributed Power Propulsion Systems, Avionics, Actuators, and Sensors

Distributed Electric Propulsion (DEP) is a key element of all eVTOL aircraft. The native power sources in a DEP can be as simple as a single battery or as complex as a hybrid system made up of gas combustion engines, electric generators, fuel cells, and energy storage devices. Glenair manufactures a broad range of lightweight, rugged, aviation-grade power connectors and power feeder systems with proven commercial aerospace flight heritage. Our family of eVTOL air taxi interconnect solutions also includes high-density, small form-factor connectors for avionic systems, flight deck controls, actuators, and sensors. EWIS interconnect hardware for Urban Air Mobility includes lightweight composite thermoplastic backshells, EMC braided shielding, and lightning strike grounding systems.


Electric eVTOL Air Taxi Interconnect Solutions

Electric eVTOL Air Taxi Interconnect Solutions

Signature Interconnect Technology for Advanced Air Mobility

  • eBook
  • PDF (Single pages, print-friendly)
Interconnects for Urban Air Mobility Applications

Interconnects for Urban Air Mobility Applications

Technical Reference Guide TRG-UAM 6.21

Interconnect for Airborne eVTOL Power Distribution

Interconnect for Airborne eVTOL Power Distribution

Technical Reference Guide GT-20-394, Rev. VI

PwrLine HV™ Power Feeder System

PwrLine HV™ Power Feeder System

High-Current Power Feeder System and Current Return Network for Composite Fuselage eVTOL Aircraft Applications

PowerPlay™ High-Power Connectors and Cables

PowerPlay™ High-Power Connectors and Cables

A Complete Ecosystem of Lightweight Vibration- and Shock-Resistant Connectors, Contacts, and Cables

Series 973

  • eBook
  • PDF (Single pages, print friendly)

Landing Page

Complete Dimensional Details and How-To-Order Information for All Glenair eVTOL Air Taxi Interconnect Technologies

PowerLoad™ High-Power Aircraft Connectors and Cables

PowerLoad™ High-Power Aircraft Connectors and Cables

The Aircraft Industry's most Advanced Power Distribution Interconnect with High-Current Carrying Capacity Crown Ring Contacts and Flexible TurboFlex® Cabling

High-Vibration, High-Temperature Tolerant Power Distribution Connector Series for eVTOL Air Taxi Applications

Series 972

PowerTrip® Connectors

PowerTrip® Connectors

Quick-Disconnect, High-Current, Harsh-Environment Power Connectors for Rugged Mil-Aero Applications

Series 970

PowerPlay™ High-Power Connectors and Cables

PowerPlay™ High-Power Connectors and Cables

A Complete Ecosystem of Lightweight Vibration- and Shock-Resistant Connectors, Contacts, and Cables

Series 973

Super ITS - 921

Super ITS - 921

High-Performance reverse-bayonet for inverter, electronic speed control, and other eVTOL applications

TurboFlex® Flexible Power Distribution Cables

TurboFlex® Flexible Power Distribution Cables

Ultra-Flexible Power Distribution Cables and Turnkey High-Voltage Cable Assemblies with Glenair Signature Connectors

Series 96

Series 806 Mil-Aero Micro Miniature D38999 Connectors and Cable Assemblies

Series 806 Mil-Aero Micro Miniature D38999 Connectors and Cable Assemblies

Advanced Electrical, Mechanical and Environmental Performance plus Reduced Size and Weight Compared to D38999

Meets every MIL-DTL-38999 Performance Specification

Series 806

MIL-DTL-38999 Series III Type Connectors: SuperNine® Advanced Performance

MIL-DTL-38999 Series III Type Connectors: SuperNine® Advanced Performance

SuperNine® The Advanced Performance MIL-DTL-38999 Series III Type Connectors with superior mating durability, anti-vibration decoupling performance, EMI shielding, environmental sealing and much, much more.

Series 23

Crimp-Contact Micro Rectangular Connectors / Micro-Crimp Series 79, 791, 792

Crimp-Contact Micro Rectangular Connectors / Micro-Crimp Series 79, 791, 792

Time and labor-saving crimp-contact micro rectangular connectors: Smallest form-factor Series 79, advanced-performance scoop-proof Series 791, and Series 792 for high-speed wire-to-board applications.

El Ochito® High-Speed Octaxial Contacts

El Ochito® High-Speed Octaxial Contacts

Ethernet, SuperSpeed USB, HDMI, DisplayPort, SATA

Swing-Arm and Other Lightweight Composite Aerospace Connector Accessories

Swing-Arm and Other Lightweight Composite Aerospace Connector Accessories

Lightweight, corrosion-free, vibration-dampening, next-generation EMI/RFI strain relief backshell

Datasheet

Integrated Shielding, Grounding, plus Band-Master® Braid Termination Solutions

Integrated Shielding, Grounding, plus Band-Master® Braid Termination Solutions

Braided Ground Straps for electrostatic discharge, lightning strike and power equipment grounding

Series 107

  • Swing-Arm® 3-in-1 Backshells with Integrated Shield Socks
  • Braided Ground Straps
  • Piggyback Boots
  • Band-Master ATS®
  • Heat Shrink Termination Sleeves
EMI/RFI Tubular Expandable Braided Shielding for EMC Applications

EMI/RFI Tubular Expandable Braided Shielding for EMC Applications

Lightweight ArmorLite™ and AmberStrand® Plus Industry-Standard Metallic Braid

MasterWrap™ Flexible Wraparound EMI/RFI Braid and other Special-Purpose Shielding Technologies

MasterWrap™ Flexible Wraparound EMI/RFI Braid and other Special-Purpose Shielding Technologies

  • MasterWrap™ with ArmorLite™
  • MasterWrap™ Nomex®
  • ArmorLite™ and Nomex® Spot-Coverage Tape Wrap
  • Tapered Tubular EMI/RFI Braid
Wire Protection Conduit Systems

Wire Protection Conduit Systems

Metal and Polymer Core Tubing, Fittings and Assemblies

Autoshrink™

Autoshrink™

The Fast and Easy Cold-Action Shrink Tubing and Shrink Boot Solution From Glenair

Series 77

Turnkey Interconnect Cable / Conduit Assemblies

Turnkey Interconnect Cable / Conduit Assemblies

Customer-Bespoke Cable Harnesses and Assemblies for eVTOL / Advanced Air Mobility Applications

Flex Circuit Assemblies: Turnkey, Connectorized PCB Solutions

Flex Circuit Assemblies: Turnkey, Connectorized PCB Solutions

Turnkey Connectorized Flex, Rigid Flex, and Rigid PCB Assemblies Incorporating Glenair's Broad Range of Innovative Small Form-Factor Circular and Rectangular PC-Tail Connector Solutions for Optimized Ease-of-Assembly and SWaP

IPC-6012/6013 CLASS III, TYPES 1–4

  • Single-sided, double-sided, and multilayer flex circuitry
  • Flex, rigid flex, and PCBA board assemblies
  • Through-hole and surface-mount connector terminations
  • Turnkey catalog jumper assemblies
  • Fairway-Flex long-length flex circuit assemblies
GroundControl™ Earth Bond System

GroundControl™ Earth Bond System

The Quickest, Easiest, and Most Cost Effective Solution to Installing and Maintaining Grounding Connections on Steel Plate and Sheet Metal

PowerLoad High-Voltage, High-Current, High-Frequency Connectors
PowerTrip Advanced-Performance Power Connectors
Series 806 Micro-Miniature Circular Connectors
TurboFlex® Ultra-Flexible Power Distribution Cable
Swing-Arm 3-in-1 Articulating Strain Relief
eVTOL EWIS Shielding and Grounding Solutions