Ruggedized RJ45 and USB Connectors – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Ruggedized RJ45 and USB Connectors – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

SuperNine® Advanced Performance MIL-DTL-38999 Type Connectors with SuperSeal™ RJ45 and USB Technology. The high-speed commercial protocol interconnect with with superior sealing, grounding, and crimp contact termination

Ruggedized RJ45, USB and HDMI connectors for applications as diverse as military ground vehicles to in-flight entertainment. Mating interface and performance IAW MIL-DTL-38999 with the following advanced performance features:

  • Shielded/grounded coupler designs in both receptacle and plug connectors
  • Crimp, solder-cup, PC tail, and Quadrax contact/wire termination options
  • RJ45 plug and/or jack interface options available in Cat 5e or Cat 6a in D38999 Series III connector type packaging
  • USB 2.0, 3.0 and HDMI solutions in ruggedized D38999 packaging
  • Superior sealing — IP67 open face and IP68 when mated — for complete system protection against water, sand and dust
  • Intermateable, one-to-one equivalent solutions for other industry-standard commercial data interface field-duty connectors built IAW MIL-DTL-38999 Series III

SuperNine® Advanced Performance MIL-DTL-38999 Connector, Series III Type, with RJ45 and USB interface, Technical Reference


RJ45 SuperNine MIL-DTL-38999 Series III Type Connectors

The SuperSeal family of ruggedized Cat 5e and 6A SuperNine connectors are IP68 rated in the mated condition for reliable environmental field use. SuperSeal connectors provide military grade protection and durability for operational use under harsh environmental conditions. SuperSeal connectors benefit from increased operating temperature range, longer life cycle and, significantly improved vibration and shock performance. CAT 5e and 6A RJ45 Ethernet is the standard data communication protocol for gathering, distribution and sharing of C4ISR information to and from command and field units within military, police fire and rescue organizations. SuperSeal provides key performance benefits including superior sealing, grounding, and wire termination for more flexible and reliable communications in rugged field applications.

Reference

2330-0131
Connector Receptacle, RJ45 to Solder Cup Termination 2330-0131

Connector Receptacle, RJ45 to Solder Cup Termination

233-312
RJ45 Plug with Accessory Threads 233-312

RJ45 Plug with Accessory Threads
233-312 Assembly Animation

233-300
RJ45 Plug Coupler with Accessory Threads 233-300

RJ45 Plug Coupler with Accessory Threads

233-301
RJ45 Receptacle with Crimp Removable Contacts 233-301

RJ45 Receptacle with Crimp Removable Contacts

233-302
RJ45 Receptacle with PC Tails 233-302

RJ45 Receptacle with PC Tails

233-303
RJ45 Receptacle with Solder Cups 233-303

RJ45 Receptacle with Solder Cups

233-304
RJ45 Plug and Receptacle Adapter with Accessory Thread 233-304

RJ45 Plug and Receptacle Adapter with Accessory Thread

233-305
RJ45 / Quadrax Interface Adapter with Accessory Thread 233-305

RJ45 / Quadrax Interface Adapter with Accessory Thread

233-330
RJ45 Feedthru Receptacle Connector 233-330

RJ45 Feedthru Receptacle Connector

2330-0003
CAT 5e Cable Assemblies 2330-0003

CAT 5e Cable Assemblies

RJ45 Transient Voltage Suppression SuperNine MIL-DTL-38999 Series III Type Connectors

Transient Voltage Suppression (TVS) technologies are designed to shunt voltage transients directly to ground before such surges can damage sensitive electronic equipment. Individual TVS diodes as well as diode modules are incorporated directly into the TVS filter connector package to provide optimal protection for either individual contacts or groups of contacts without significant increases in connector size or weight. RTCA DO-160 and other electrical performance standards define acceptable benchmarks for withstanding electromagnetic pulse, lightning strike, or other induced voltage surges in high-reliability systems. For high-speed signals, care must be taken in selecting diodes to minimize capacitance loading effects which can lead to signal loss. Glenair SuperSeal™ TVS-equipped RJ45 connectors have been engineered to transmit high-speed signals while providing indirect lightning strike protection in accordance with the RTCA DO-160 standard.

Reference

244-001
SuperSeal CAT 5e TVS, Jam-Nut Receptacle with Standoffs 244-001

CAT 5e TVS, Jam-Nut Receptacle with Standoffs, RJ45 Jack to PC Tail or Solder Cup

244-002
SuperSeal CAT 5e TVS, Wall Mount Receptacle with Standoffs 244-002

CAT 5e TVS, Wall Mount Receptacle with Standoffs, RJ45 Jack to PC Tail or Solder Cup

244-003
SuperSeal CAT 5e TVS, Jam-Nut Receptacle with Accessory Threads 244-003

CAT 5e TVS, Jam-Nut Receptacle with Accessory Threads, RJ45 Jack to PC Tail or Solder Cup

244-004
SuperSeal CAT 5e TVS, Wall Mount Receptacle with Accessory Threads 244-004

CAT 5e TVS, Wall Mount Receptacle with Accessory Threads, RJ45 Jack to PC Tail or Solder Cup

USB 2.0/3.0 SuperNine MIL-DTL-38999 Series III Type Connectors

SuperSeal is the SuperNine family of ruggedized connectors with for USB 2.0 and high-speed USB 3.0 commercial interfaces. Both versions are IP68 (mated) and IP67 (unmated) rated. This interface datalink solution provides outstanding performance for field applications such as dismounted soldier and other C4ISR missions. SuperSeal USB provides military grade connector performance including metal-to-metal grounding, polarization keying, and non-corrosive conductive material and finish options. The USB protocol allows simple plug-and-play connectivity and hot-swappable addition of external peripherals such as digitally-aided close air support technologies without restarting systems.

Reference

233-340
USB Couplers with Accessory Threads 233-340

USB Couplers with Accessory Threads

233-342
USB Receptacle with PC tails 233-342

USB Receptacle with PC tails

233-343
USB Receptacle with Solder Cup Termination 233-343

USB Receptacle with Solder Cup Termination

233-344
USB Receptacle Adapter with MIL-STD 1560 Interface 233-344

USB Receptacle Adapter with MIL-STD 1560 Interface

233-345
USB Receptacle with Crimp Removable Contacts 233-345

USB Receptacle with Crimp Removable Contacts

233-370
Feed-Thru Receptacle with Front/Rear USB Interface 233-370

Feed-Thru Receptacle with Front/Rear USB Interface

233-390
USB Memory Stick 233-390

USB Memory Stick

233-392
USB 3.0 Memory Stick 233-392

USB 3.0 Memory Stick

2330-0015
USB 2.0 Cable Assembly 2330-0015

USB 2.0 Cable Assembly

2330-0445
USB 3.0 Cable Assembly 2330-0445

USB 3.0 Cable Assembly

MIL-DTL-38999 Series III Type HDMI 2.0 Connectors and Cable Assemblies

HDMI has become the defacto connector interface for the transmission of compressed and uncompressed high-resolution video and is widely supported across multiple manufacturer displays as the replacement for analog video transmission. The HDMI 2.0 standard provides greater audio and video signal capacity and is excellent for delivery of video and audio data where clear, high-quality reproduction is necessary. Although well-suited for commercial applications these interfaces are not designed for exposure to the harsh operating conditions encountered in military field use and harsh-environment aerospace applications. SuperSeal, the SuperNine product series for HDMI 2.0 resolves these shortcomings by introducing a ruggedized solution with increased operating temperature range, improved shock and vibration and IP68 mated and IP67 unmated performance.

Reference

233-360
HDMI 2.0 Panel Mount Couplers with Accessory Threads 233-360

HDMI 2.0 Panel Mount Couplers with Accessory Threads

233-362
HDMI 2.0 Panel Mount Receptacles with PC Tails 233-362

HDMI 2.0 Panel Mount Receptacles with PC Tails

233-363
HDMI 2.0 Panel Mount Connectors with Solder Cups 233-363

HDMI 2.0 Panel Mount Connectors with Solder Cups

233-364
HDMI 2.0 Panel Mount Receptacles with Break-Out Board 233-364

HDMI 2.0 Panel Mount Receptacles with Break-Out Board

233-365
HDMI 2.0 Panel Mount Feed-Thru Couplers 233-365

HDMI 2.0 Panel Mount Feed-Thru Couplers

233-368
HDMI 2.0 Plug, Accepts HDMI Plug 233-368

HDMI 2.0 Plug, Accepts HDMI Plug

2330-0455
HDMI 2.0 Cable Assembly with Commercial HDMI 2.0 2330-0455

HDMI 2.0 Cable Assembly with Commercial HDMI 2.0

SuperSeal™ USB 3.0 Type A Connectors

38999 Type SuperSeal™ Ruggedized Connectors offer outstanding Metal-to-Metal Grounding Sealing Performance for Commercial, USB 2.0, and High-Speed USB 3.0 Interfaces in a Standard 38999 Type Package

Note

USB 2.0 Type A Connectors

  • USB 2.0 connectors are not recommended for new designs.
  • Glenair USB 3.0 connectors are backwards-compatible with the USB 2.0 standard.
  • For USB 3.2, please visit this page SuperSeal™ USB 3.2 Gen 2 Type C Connectors.
  • Select USB 3.0 SuperSeal connectors from the list below.
233-350
SuperSeal Panel Mount USB 3.0 Receptacle Connectors 233-350

Panel Mount USB 3.0 / USB 2.0 Receptacle Connectors

233-352
SuperSeal Receptacle with USB 3.0 Female Interface to PC Tail 233-352

Receptacle with USB 3.0 / USB 2.0 Female Interface to PC Tail

233-357
SuperSeal Panel Mount Receptacles with USB 3.0 to PC Tail and Threaded Standoff 233-357

Panel Mount Receptacles with USB 3.0 / USB 2.0 to PC Tail and Threaded Standoff

233-353
SuperSeal Receptacle with USB 3.0 Female Interface to Solder Cup 233-353

Receptacle with USB 3.0 / USB 2.0 Female Interface to Solder Cup

233-354
SuperSeal Panel Mount Receptacles with USB 3.0 to Breakout Board 233-354

Panel Mount Receptacles with USB 3.0 / USB 2.0 to Breakout Board

233-355
SuperSeal USB 3.0 Female-to-Female Feed-thru Coupler 233-355

USB 3.0 / USB 2.0 Female-to-Female Feed-thru Coupler

233-358
SuperSeal Plug Adapter for USB 3.0 Terminated Cordset 233-358

Plug Adapter for USB 3.0 / USB 2.0 Terminated Cordset

2330-0445
SuperSeal USB 3.0 Cable Jumpers 2330-0445

USB 3.0 / USB 2.0 Cable Jumpers

2330-0450
SuperSeal USB 3.0 Plug Cable Jumper with Active Repeater 2330-0450

USB 3.0 / USB 2.0 Plug Cable Jumper with Active Repeater

233-392
SuperSeal USB 3.0 Memory Stick 233-392

USB 3.0 / USB 2.0 Memory Stick

SuperSeal™ USB 3.2 Gen 2 Type C Connectors

38999 Type SuperSeal™ Ruggedized Connectors offer Outstanding Environmental Sealing and Metal-to-Metal Shell Grounding Performance for Commercial USB 3.2 Gen 2 Type C Interfaces in a Standard 38999 Type Package

233-380
Receptacle Connector with USB 3.2 Gen 2 (Type C) Female-to-Female Ports 233-380

Receptacle Connector with USB 3.2 Gen 2 (Type C) Female-to-Female Ports

233-382
Receptacle Connector with Female USB 3.2 Gen 2 (Type C) Port to PC Tail 233-382

Receptacle Connector with Female USB 3.2 Gen 2 (Type C) Port to PC Tail

233-384
Female USB 3.2 Gen 2 Type C Port to Breakout Board Receptacle 233-384

Female USB 3.2 Gen 2 Type C Port to Breakout Board Receptacle

233-388
Drive-Thru Plug Connector with Male USB 3.2 Gen 2 (Type C) Plug 233-388

Drive-Thru Plug Connector with Male USB 3.2 Gen 2 (Type C) Plug