MIL-DTL-5015 Type Harsh Environment Connectors

MIL-DTL-5015 Type Harsh Environment Connectors

Corrosion Resistant Stainless Steel and Composite

Glenair's line of 5015 Type Harsh Environment Connectors are designed to provide outstanding corrosion resistance and rugged performance. These stainless steel, aluminum and composite thermoplastic plugs and receptacles are ideally suited for severe environments such as geophysical exploration, mining and other settings where resistance to extreme temperatures, salt spray and caustic chemicals is a critical requirement.

Fully compliant with the Mil-DTL-5015 specification, the connectors offer additional design features and materials advantages which make them exceptional values for many interconnect applications. Composite versions are manufactured from a 40% glass filled Ryton engineering plastic. Ryton is a high temperature, injection molded material with good mechanical properties and excellent chemical resistance at elevated temperatures, up to 500°F. The material provides outstanding resistance to a broad spectrum of aggressive chemicals and has very stable dielectric and insulating properties.

The connectors are designed for rugged field use, and feature large profile knurlings for ease of handling, and anti-decoupling springs for maintenance-free performance. A complete range of pin sizes and insert arrangements are available.

Reference


MIL-DTL-5015 Type Harsh Environment Connectors

MIL-DTL-5015 Type Harsh Environment Connectors

Corrosion Resistant Stainless Steel and Composite

  • eBook
  • PDF (Single pages, print friendly)
Composite Connector, Plug Environment Resistant, 190-007-6

190-007-6
Composite Connector, Plug Environment Resistant

  • MIL-DTL-5015 Type
Composite Connector, Receptacle Environment Resistant, 190-007-7

190-007-7
Composite Connector, Receptacle Environment Resistant

  • MIL-DTL-5015 Type
Hermetic Receptacle, Panel Mount, 250-013

250-013
Hermetic Receptacle, Panel Mount

  • MIL-DTL-5015 Type (MS3142)
Hermetic Receptacle, Solder Mount, 250-014

250-014
Hermetic Receptacle, Solder Mount

  • MIL-DTL-5015 Type (MS3143)
Stainless Steel, Jam Nut Mount Receptacle, 257-003-2

257-003-2
Stainless Steel, Jam Nut Mount Receptacle

  • MIL-DTL-5015 Type
Stainless Steel Plug Assembly, 257-003-6

257-003-6
Stainless Steel Plug Assembly

  • MIL-DTL-5015 Type
Stainless Steel Environmental Receptacle with Printed Circuit Contacts, 257-005

257-005
Stainless Steel Environmental Receptacle with Printed Circuit Contacts

  • MIL-DTL-5015 Type
Environment Resistant Receptacle, 257-012

257-012
Environment Resistant Receptacle

Mates to Mil-C-5015 (MS3106) Type Receptacle Connector

  • MIL-DTL-5015 Type
Bulkhead Feed-Thru, Panel Mount, 947-041

947-041
Bulkhead Feed-Thru, Panel Mount

  • MIL-DTL-5015 Type
Bulkhead Feed-Thru, Hermetic Pin/Pin, 947-056

947-056
Bulkhead Feed-Thru, Hermetic Pin/Pin

  • MIL-DTL-5015 Type
  • "D" Series Type Connectors
Bulkhead Feed-Thru, Hermetic, Jam Nut Mount Pin-Socket Contacts, 947-042

947-042
Bulkhead Feed-Thru, Hermetic, Jam Nut Mount Pin-Socket Contacts

  • MIL-DTL-5015 Type
  • "D" Series Type Connectors
Bulkhead Feed-Thru, Jam Nut Mount, 947-045

947-045
Bulkhead Feed-Thru, Jam Nut Mount

  • MIL-DTL-5015 Type
Quick Disconnect, Swivel Lanyard, 947-106

947-106
Quick Disconnect, Swivel Lanyard

  • MIL-DTL-5015 Type