MIL-DTL-5015 Bayonet Hermetic Seal Connectors

MIL-DTL-5015 Bayonet Hermetic Seal Connectors

Type AS50151 Space-Grade, Ultra-Reliable Glass Sealed Connectors for Satellite and Spacecraft Applications

Glenair MIL-DTL-5015 type hermetic bayonet coupling connectors deliver a glass-to-metal sealed, air-tight interconnect for applications that require power and signal contacts in a hermetic package. The reverse-bayonet coupling provides rapid, positive connect and disconnect while maintaining hermeticity of <1 × 10-7 cc/sec helium at 1 atmosphere. These connectors meet AS50151 and will mate with any MIL-DTL-5015 Series bayonet plug. Glenair makes all its hermetic connectors in-house, including the machining of shells, molding of interfacial seals and firing of hermetic components.

General Reference

Related Glenair Connectors


HE-ITS
Bayonet Coupling • Front Wall, Inline, Rear Wall, Jam Nut, and Weld Mount
HE ITS Bayonet Coupling Front Wall Mount, Inline, Rear Wall Mount, Jam Nut, and Weld Mount Connectors

MIL-DTL-5015 Type Hermetic

Glass-to-Metal Seal • AS50151

Also referenced as HE-ITS-7088 / SPC-7088