MIL-DTL-38999 Connector Series IV: DLA QPL Environmental and Hermetic Connectors Plus EMI Filters and more

MIL-DTL-38999 Connector Series IV

D38999 Series IV, The Interconnect Industry's Most Reliable "Breech-Lock" Connector Solution. Class H Space-Grade Hermetic and Class G Space-Grade Environmental Qualified and Available.

MIL-DTL-38999 Series IV Connectors are available in DLA certified / qualified environmental and hermetic class designs. The Series IV offer the industry's most robust mating with a 90 degree quarter-turn breech-lock mate with visual, tactile and audible engagement confirmation. The rugged construction of the D38999 Series IV connector disperses the mating force across a channeled metal flange while threaded mechanical force provides friction, locking the mating halves securely. The Series IV features accessory threads and environmental sealing for reliable attachment of backshells. Widely used in missile applications and other defense and aerospace applications where robust mating and extreme resistance to vibration and shock is required. The full range of contact sizes, supported wire and insert arrangements specified in MIL-STD-1560 are available for this series as in Series III.

DLA QPL MIL-DTL-38999 Connectors Series IV available from Glenair

  • Qualified environmental connector plug, as well as jam-nut, box mount, wall mount and in-line crimp-contact and PC tail receptacle connectors
  • D38999 Series IV Environmental Series Slash Sheets: D38999/46, D38999/40, D38999/42, D38999/44
  • D38999 Series IV Hermetic Series Slash Sheets: D38999/41, D38999/43, D38999/45, D38999/48
  • All 1560 crimp-contact insert arrangements for MIL-DTL-38999 Connector Series IV fully supported
  • Commercial-equivalent Environmental and hermetic versions available with plating classes IAW MIL-DTL-38999 Connector
  • A 100% made in America interconnect: No foreign sourced materials, component parts, or assembly labor employed

DLA qualified MIL-DTL-38999 Connector Series IV connectors support all MIL-STD-1560 insert arrangements. Environmental Classes F, G and W are supplied for Series IV. QPL Hermetic versions of Series IV are available in classes Y and N. Class H Space-Grade Hermetic and Class G Space-Grade Environmental Qualified and Available.

MIL-DTL-38999 Connector Series Technical Reference

Contacts and Tools

The New MIL-DTL-38999 Go-To Supplier

Industry standard and special design MIL-DTL-38999 mil-aero cylindrical connectors from the most accommodating engineering and manufacturing team in the interconnect industry — we say yes to standards and specials!

MIL-DTL-38999 Connector Series III and IV

MIL-DTL-38999 Connector Series III and IV

D38999, the Industry Standard Mil/Aero Connector Backed by Glenair Service and Availability

  • eBook
  • PDF (Single pages, print friendly)

MIL-DTL-38999 Connector Series IV Environmental

From vertical launch fire-control, tracking, and multi-target missile systems to rugged industrial applications such as mining/gas-pressure blasting, the Glenair's DLA qualified MIL-DTL-38999 Series IV connector is the ultimate solution for positive and reliable breech-locking connector performance. MIL-DTL-38999 Series IV plug and receptacle connectors are available in shell sizes 11—25, with MIL-STD-1560 insert arrangements as well as hybrid shielded contact arrangements. The heart of the MIL-DTL-38999 Series IV connector is its coupling nut/locking technology which provides rock solid breech-lock mating augmented with both primary and secondary locking mechanisms. Environmentally sealed, EMI grounded, and outfitted with pin-to-pin mating protection to prevent circuit shorts and mechanical damage, Glenair MIL-DTL-38999 Series IV QPL connectors deliver unsurpassed reliability and anti-demating performance.

Reference

D38999/46
D38999/47
234-105-46
234-105-47
D38999/46 and D38999/47, 234-105-46 Plug with EMI Ground Spring<br>234-105-47 Plug without EMI Ground Spring

Plug with or without EMI Ground Spring

D38999/40
234-105-40
D38999/40 and 234-105-40 Wall Mount Receptacle with Rear Release Crimp Contact

Wall Mount Receptacle with Rear Release Crimp Contact

D38999/42
234-105-42
D38999/42 and 234-105-42 Box Mount Receptacle with Rear Release Crimp Contacts

Box Mount Receptacle with Rear Release Crimp Contacts

D38999/44
234-105-44
D38999/44 and 234-105-44 Jam-Nut Mount Receptacle with Rear Release Crimp Contact

Jam-Nut Mount Receptacle with Rear Release Crimp Contact

D38999/49
234-105-49
D38999/49 and 234-105-49 In-Line Receptacle with Rear Release Crimp Contact

In-Line Receptacle with Rear Release Crimp Contact

MIL-DTL-38999 Connector Series IV Hermetic. Class H Space-Grade Hermetic Qualified and Available.

Hermetic-class DLA certified MIL-DTL-38999 Series IV connectors from Glenair provide hermetically sealed breech lock connectors for high shock and vibration applications. Breech-lock systems provide robust engagement augmented by an internal mechanical thread to ensure connectors remain mated. Glenair MIL-DTL-38999 Series IV hermetics maintain seal integrity and prevent ingress of chemical substances or fluids in mission-critical vacuum environments where air or gas impurities can result in corrosion, dielectric breakdown, and loss of insulation resistance between conductors. Typical applications include medical, geophysical, military aerospace and other industrial applications. Marked with D38999 or Glenair COTS part numbering, these hermetic class receptacles are available for box mount, jam-nut, solder mount and weld mount shell styles. All standard material and finish classes are supported including Y (CRES, passivated) and N (CRES, electrodeposited nickel). Contact arrangements per MIL-STD-1560 and both normal and alternate polarizations are fully supported. Best of all, defense and commercial aerospace customers, as well as land and marine engineers and procurement specialists may now specify these mission-critical interconnects directly from Glenair — the recognized service, support, and availability leader for the interconnect industry.

Reference

D38999/41
234-100-H2
D38999/41 and 234-100-H2 Box Mount Receptacle

Box Mount Receptacle

D38999/43
234-100-H7
D38999/43 and 234-100-H7 Jam-Nut Mount Receptacle

Jam-Nut Mount Receptacle

D38999/45
234-100-H5
D38999/45 and 234-100-H5 Solder Mount Receptacle

Solder Mount Receptacle

D38999/48
234-100-H8
D38999/48 and 234-100-H8 Weld Mount Receptacle

Weld Mount Receptacle

MIL-DTL-38999 Series IV Type EMI/RFI Filter Connector

Reference

240-384J
240-384J Jam Nut Receptacle

Jam Nut Receptacle

240-384S
240-384S Jam Nut Receptacle with Crimp Removable Contacts

Jam Nut Receptacle with Crimp Removable Contacts

240-384W
240-384W Wall Mount Receptacle

Wall Mount Receptacle

240-384R
240-384R Wall Mount Receptacle with Crimp Removable Contacts

Wall Mount Receptacle with Crimp Removable Contacts