MIL-DTL-38999 Series I, II, III, and IV Cylindrical Connectors

MIL-DTL-38999 Series I, II, III, and IV Cylindrical Connectors

Series I and II Designs Plus Additional D38999 Series III and IV Hermetic Connectors, Filters, Environmentals, Feed-Thrus, Lanyards, Sav-Cons® and More!

MIL-DTL-38999 Connectors Series I, II, III, and IV QPL and Type Connectors

Series 231Series 232Series 233Series 234

MIL-DTL-38999 connectors are a high-performance cylindrical connector family designed for cable-to-panel I/O applications in military aerospace and other demanding situations. There are four unique connector series in the family:

  • The Series I Bayonet
  • Series II Low-Profile Bayonet
  • Series III Stub-ACME Thread
  • Series IV Breech-Lock

Glenair manufactures a wide range of environmental and hermetic class MIL-DTL-38999 QPL and commercial type connectors in all four series including lanyard-release products, bulkhead feed-thrus, composite and specialty metal cable plugs and receptacles, connector savers, EMI/EMP filter receptacles and Coax/Quadrax contact equipped connectors. Our line of MIL-DTL-38999 Series III and IV environmental and hermetic connectors are qualified to the Mil-Spec. Other series which are not specifically covered by the MIL-DTL-38999 specification, such as our Sav-Con connector savers or EMI/EMP filter solutions meet or exceed the requirements of MIL-DTL-38999. Many of these products are available with fast lead-times up to and including same-day delivery. Please see the reference documents below for a complete overview of the MIL-DTL-38999 Connector Series I, II, III, and IV solutions available now from Glenair.


Introduction

Reference

1000 Hour Grey™

Wall Chart

PC Tail Termination Note

To prevent detrimental intrusion of cleaning solvents/water into the connector when terminating, the connector must be protected IAW IPC J-STD-001 and/or NASA STD-8739.3. For assistance and/or additional information, please contact the factory.

Series 234-105 — MIL-DTL-38999 Connector Series IV

Series 234-105
MIL-DTL-38999 Connector Series IV

Time-Tested, Industry Standard Breech-Lock Connector

From vertical launch fire-control, tracking, and multi-target missile systems to rugged industrial applications such as mining/gas-pressure blasting, the Glenair MIL-DTL-38999 Series IV type connector is the ultimate solution for positive and reliable breech-locking connector performance. Built IAW MIL-DTL-38999 Series IV, Glenair series 234-105 plug and receptacle connectors are available in shell sizes 11–25, with all MIL-STD 1560 insert arrangements as well as high-density and hybrid shielded contact arrangements. The heart of the 234-105 connector is its revolutionary coupling nut/locking technology which provides familiar breech-lock mating augmented with both primary and secondary locking mechanisms. Environmentally sealed, EMI grounded, and outfitted with pin-to-pin mating protection to prevent circuit shorts and mechanical damage, the Glenair 234-105 delivers unsurpassed reliability and anti-demating performance.

  • eBook
  • PDF (Single pages, print friendly)
MIL-DTL-38999 Series I, II, III, and IV Cylindrical Connectors

MIL-DTL-38999 Series I, II, III, and IV Cylindrical Connectors

Series I and II Designs Plus Additional D38999 Series III and IV Hermetic Connectors, Filters, Environmentals, Feed-Thrus, Lanyards, Sav-Cons® and More!

  • eBook
  • PDF (Single pages, print friendly)
MIL-DTL-38999 Hermetic Connectors

MIL-DTL-38999 Hermetic Connectors

Special Purpose QPL and COTS Hermetic Connectors from D3899 Series I, II, III, and IV

Hermetic Connectors

MIL-DTL-38999 EMI/EMP Filter Connectors

MIL-DTL-38999 EMI/EMP Filter Connectors

QPL and COTS Filter Connector Designs for 38999 Series I, II, III, and IV

EMI/EMP Filter Connectors

MIL-DTL-38999 Environmental Class Connectors

MIL-DTL-38999 Environmental Class Connectors

Legacy Glenair COTS 38999 Series III Designs

Environmental Class Connectors

MIL-DTL-38999 Series I, II, and III Type Bulkhead Feed-Thrus

MIL-DTL-38999 Series I, II, and III Type Bulkhead Feed-Thrus

The Widest Range of MIL-DTL-38999 Type Bulkhead Feed-Thru Connectors Available In the Industry

Bulkhead Feed-Thrus

MIL-DTL-38999 Sav-Con® Connector Savers

MIL-DTL-38999 Sav-Con® Connector Savers

38999 Series I, II, and III Connector Go-Betweens and Gender Changers

Sav-Con Connector Savers

MIL-DTL-38999 Accessories and Assembly Tools

MIL-DTL-38999 Accessories and Assembly Tools

General Purpose Assortment of D38999 Connector Backshells, Protective Covers and Tools

Connector Accessories and Assembly Tools

Related Glenair MIL-DTL-38999 Products

MIL-DTL-38999 Series III QPL Connectors

MIL-DTL-38999 Series III QPL Connectors

DLA Qualified Manufacturer Listed Environmental and Hermetic Class Connectors

Part Numbers: D38999/20, D38999/21, D38999/23, D38999/24, D38999/25, D38999/26, D38999/27

MIL-DTL-38999 Series IV QPL and MCOTS Connectors

MIL-DTL-38999 Series IV QPL and MCOTS Connectors

DLA Qualified Environmental and Hermetic Class Connectors plus Glenair Signature Designs including EMI Filter connectors, and more.

Part Numbers: D38999/40, D38999/41, D38999/42, D38999/43, D38999/44, D38999/45, D38999/46, D38999/48, D38999/49

MIL-DTL-38999 Series III Type Connectors: SuperNine® Advanced Performance

MIL-DTL-38999 Series III Type Connectors: SuperNine® Advanced Performance

SuperNine® The Advanced Performance MIL-DTL-38999 Series III Type Connectors with superior mating durability, anti-vibration decoupling performance, EMI shielding, environmental sealing and much, much more.

Series 23

SuperNine® MT Fiber Optic Connectors: Ruggedized, Harsh-Environment MT Connectors in MIL-DTL-38999 Connector Packaging

SuperNine® MT Fiber Optic Connectors: Ruggedized, Harsh-Environment MT Connectors in MIL-DTL-38999 Connector Packaging

High-Reliability, High-Density MT Ferrule Fiber Optics in Aerospace-Grade MIL-DTL-38999 Connectors

Series 183-002

Mil-Spec Backshells and Connector Accessories

Mil-Spec Backshells and Connector Accessories

From AS85049 to MIL-DTL-38999

Pneumatic Products for Pure Gas Applications

Pneumatic Products for Pure Gas Applications

High-Pressure, Pure Air Contact and Piping Assemblies, Rotary Joints, and Solenoid Valves for Mission-Critical Applications

Series 83