Qualified Military and Commercial Hermetic Connectors for Harsh-Environment, Air-Tight-Seal Applications
Hermetic connectors are highly engineered interconnect devices designed to maintain air-tight seals, prevent moisture ingress, and resist pressure differentials in extreme environments. Using glass-to-metal sealing or advanced encapsulants, they protect sensitive electronics in mission-critical applications spanning subsea equipment, laboratory vacuum chambers, satellites, and commercial or military aircraft. Glenair supplies a broad range of hermetic seal connectors, including MIL-DTL-38999 Series I, II, III, and IV, safeguarding high-value electronics and payloads against severe weather, high altitude, rapid temperature fluctuations, and vacuum exposure. Beyond military aerospace, they are widely used in commercial energy exploration, industrial instrumentation, and medical devices to secure sealed black-box enclosures, UAV payload systems, and precision sensors.
While glass-to-metal sealing is the industry benchmark, Glenair’s next-generation CODE RED™ encapsulant hermetic technology delivers mission-critical sealing with enhanced electrical performance and significant weight reduction — a major competitive advantage for modern aerospace and unmanned systems.
Zero or Near-Zero Gas Leakage (Hermeticity)
CODE RED and glass-to-metal seal connectors both block gases — not just liquids — at the connector interface:
- ≤ 1×10⁻⁷ atm-cc/sec helium
- Verified via helium fine-leak and gross-leak testing
- Rated operating temperatures -115°C to 200°C (-175°F to 392°F)
Glenair Worldwide Hermetic Capabilities
Military-Grade Hermetic Connectors: From Glendale to Bologna
Glenair QwikConnect MagazineJanuary 2026Volume 30Number 1
- eBook
- PDF (Single pages, print friendly)
- Chris Toomey's Outlook Column: The True Cost of Ownership
Hermetic Connector Tech Tips
Application notes and videos on mounting and termination of hermetic-seal connectors:
NASA Hermetic Standards
Glenair supplies hermetic feed-thrus and hermetically-sealed receptacle connectors that meet the following NASA standards for interconnects used in manned spacecraft:
- NATC (NASA Threaded Coupling)
- SSQ21635 (NASA standard for circular, mostly hermetically sealed connectors used in manned spacecraft)
- NASA-STD-8739 (NASA assembly standard for cable systems on the ISS, ESCC manufacturing standards are compliant)
Military Standard Hermetic Connector Configurations Include:
- Hermetic power inserts based on MIL-DTL-5015 in shell sizes 25L to 37
- Signal hermetic designs IAW MIL-DTL-38999 Series I, II, III, and IV
- Rectangular MIL-DTL-24308 hermetic receptacles
- MIL-PRF-83513 type Micro-D hermetic connectors
- MIL-DTL-26482 Series I and II type power and signal hermetic designs
- MIL-DTL-83723 Series III threaded and bayonet hermetics
MIL-DTL-38999 QPL and Glenair Signature SuperNine
Hermetic Seal Connectors
MIL-DTL-38999 Series I, II, III, and IV Hermetic Connectors
Glass-to-Metal Seal D38999 Hermetic Connectors
CODE RED encapsulant-seal D38999 Hermetic Connectors
Series 80
Mighty Mouse Reduced Size and Weight Hermetic Connectors
Micro Miniature Circular Hermetic Connectors (Glass-Seal and CODE RED) with Five Available Coupling Styles
Series 806
Mil-Aero Micro Miniature Hermetic Connectors
Micro Miniature Glass-to-Metal and Lightweight Encapsulant CODE RED Hermetic Connectors IAW MIL-DTL-38999 Series III
Geo-Marine® Series III Type Hermetic Seal Connectors
High-Density Hermetic Contacts. Miniature Glass-to-Metal Sealed Pin and Socket Contacts for Space and Military Use.
QPL Hermetic MIL-DTL-24308 D-Sub Connectors
QPL MIL-DTL-24308/9 and Glenair Commercial Hermetic D-Subminiature Connectors
MIL-DTL-83513 Type Micro-D Hermetic Seal Connectors
Miniature Rectangular Hermetic Connectors. Available in Glass-seal and CODE RED encapsulant-sealed receptacles and feedthroughs Size 9 through 130 contacts.
Micro-Crimp Hermetic-Seal Connectors
High-Density, High-Performance Hermetic Rectangular Bulkhead Feed-Thrus
Series 790 High-Density
Series 791 Scoop-Proof
Series 970 PowerTrip®
Hermetic-Seal Connectors
High-Ampacity, Harsh-Environment Hermetic Power Connector Capable of Meeting the Demanding Requirements of Modern Defense and Aerospace Systems
Series GRF
RF Hermetic Connectors
Jam-Nut Mount Bulkhead Feed-Thrus
BNC, TNC, SMA, and other RF Interfaces
MIL-DTL-26482 Series I and II Type
Hermetic-Seal Connectors
Power and Signal Hermetic Connectors with Fast and Reliable Bayonet Coupling
MIL-DTL-26500 Type
Glass-Sealed Hermetic Receptacles
Popular Connector Designs Superseded by MIL-DTL-83723
MIL-DTL-5015 Type
Hermetic Seal Connectors
AS50151 Space-Grade, Ultra-Reliable Glass Sealed Connectors for Satellite and Spacecraft Applications
MIL-DTL-5015 Bayonet
Hermetic Seal Connectors
Type AS50151 Space-Grade, Ultra-Reliable Glass Sealed Connectors for Satellite and Spacecraft Applications
CODE RED™ Lightweight Hermetic Sealing Connectors
"Mission-Critical" Hermetic Sealing with 1x10-7 Leak-Rate Performance, Lower Electrical Resistance and Lighter Weight
Special Form Factor Hermetic Connectors
Hermetic Connectors for Specialized Applications and Unique Configurations
Hermetic Leak Rate Testing Limits and Qualification for Connectors Used in Military and Aerospace Applications
Hermetic sealing is central to the long-term reliability of military and aerospace electronics. Hermeticity—defined simply as the condition of being airtight—prevents the ingress of moisture, outgassing products, and contaminants that can degrade electronics or lead to failure over the life of a mission.
Mil-Qualified and Glenair Signature Hermetic-Class Connector Datasheets
Introduction to Hermetic Seal Connectors
- Introduction to Glenair Hermetic Seal Connector Products
- Space-Grade Application Guidelines for Hermetic Connectors
- Hermetic Connector Helium Leak Rates and Testing
- Hermetic Connector Designer's Application Checklist