Plus Composite Enclosures, Conduit Systems, Braided Shielding, Assembly Tools, and more
For general purpose applications, electrical connectors and accessories are conventionally constructed from brass, nickel aluminum bronze, aluminum, stainless steel, and more recently from titanium. For applications where weight savings and advanced corrosion resistance is required, Glenair offers both conductive and non-conductive composite thermoplastics as a major alternative material.
Glenair's composite interconnect components are manufactured from high-grade engineering thermoplastics for the toughest application environments. Specifically geared for high-performance air, sea and space applications, Glenair's line of composite interconnect components are ideally suited for systems which require electromagnetic compatibility, reliable environmental protection and long-term durability and are available with accelerated lead-times and/or same-day shipment.
Reference
- Product Selection Guide
- Glass Fiber Additives
- Production Capabilities
- Application Design Considerations
- Standard Materials and Finishes
- Environmental Class Connectors - Insert Arrangements (IAW MIL-STD-1560)
- RoHS Compliant Plating Option
- Table I Front End Dimensional Details
- Common Interface Standards
- Military Standard Connector Index
- Connector-Backshell Interface Index
- Connector Manufacturers Reference
- Connector Manufacturers Alpha-Numeric Index
- Shield Termination Styles for Glenair Composite EMI/RFI Backshells
Your Next Interconnect Application
GAP-070
Part Number Index
Product Showcase
Related Catalog
Advisory
Note: Glenair does not recommend the use of locking compounds of any kind on composite threads to maintain torque. Proper tightening using approved Glenair tools is the best method of insuring torque retention for the life of the product. [ Advisory ]
Composite Thermoplastic Connectors and Accessories
Plus Composite Enclosures, Conduit Systems, Braided Shielding, Assembly Tools, and more
![]() |
Composite Backshells and Other Connector AccessoriesReduced Weight and Zero Corrosion for Harsh Environment Interconnect Applications Composite Backshells and Other Connector Accessories |
![]() |
Composite Protective Covers and Dummy Stowage ReceptaclesGlenair Composite Protective Covers Reduce Weight while Providing Reliable Protection of Connectors and Contacts Composite Protective Covers and Dummy Stowage Receptacles |
![]() |
Innovative Wire Protection Solutions: Shielded and JacketedConvoluted Tubing and Conduit Wire Protection Systems: Where Flexibility and Field Repairability Meet Advanced EMI Shielded Wire Protection Systems for Shipboard, Aerospace, Electric Vehicle and Heavy Equipment Applications Innovative Wire Protection Solutions |
![]() |
Glenair Composite Metal Clad AmberStrand® EMI/RFI Braided ShieldingThe Smart Way to Reduce Launch and Flight Weights in Aerospace Systems Glenair Composite Metal Clad AmberStrand EMI/RFI Braided Shielding |
![]() |
Glenair CostSaver Composite EMI/RFI Junction BoxesLots of Junction Boxes are Built for use in Harsh, EMI/RFI Applications Glenair CostSaver Composite EMI/RFI Junction Boxes |
![]() |
MIL-DTL-38999 Series III Type Environmental Class Composite ConnectorsGlenair Environmental Class MIL-DTL-38999 Type Connectors in Composite Thermoplastic are Built for a Broad Range of Harsh-Environment Applications Series III Type Environmental Class Composite Connectors |
![]() |
Composite Interconnect Component Assembly ToolsOne Stop Shopping for All Your Backshell, Connector, and Cable Assembly Requirements Composite Interconnect Component Assembly Tools |